1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surface Pro 2017 Model / Protective Film / Anti-Fingerprint Airless / High-Definition / Anti-Reflection (Part Number)

TABLET PC OPTION/ACCESSORIES

Surface Pro 2017 Model / Protective Film / Anti-Fingerprint Airless / High-Definition / Anti-Reflection
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,055.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Has been specially treated to prevent the flicker associated with anti-reflection film so that images appear crisp and clear. An airless treatment has been applied to let air bubbles escape cleanly. An anti-fingerprint, anti-reflection type film that protects the LCD screen of your Microsoft Surface Pro 2017 model from scratches and smudges.

[Product specifications]
· An anti-fingerprint, high-definition, anti-reflection type film that protects the LCD screen of your Microsoft Surface Pro 2017 model from scratches and smudges.
· The high-definition nanotechnology processing keeps the screen crisp and clear by suppressing light reflection while preventing the flicker associated with anti-reflection film.
· Its reduced-friction surface finish delivers a smoother finger sliding action for more comfortable operation.
· Its fingerprint-resistant coating protects the screen from fingerprint smudges.
· A hard coating with a pencil hardness of 2H is used in order to prevent scratches on the surface of the film. *Actual hardness value.
· You can perform touch screen input and operate your device with the film applied.
· An airless type design with a special adsorption layer with which air bubbles disappear over time.
· Any small air bubbles that form can be rubbed out with, for example, your finger.
· A self-adhering type, with the adhesive surface coated with a silicone film, allowing it to be affixed without the use of adhesives or double-sided tape. The film is easy to affix and can be re-affixed.
· Because it is pre-cut to fit the shape and size of your Microsoft Surface Pro 2017 model, you can use it immediately right out of the box.
· A special-purpose affixing tool, cleaning cloth, and dust removal sticker are included to help you affix the film neatly.
· Compatible models: Microsoft Surface Pro 2017 model
· Set contents: LCD protective film (airless, anti-fingerprint, high definition, anti-reflection version) × 1, film-affixing tool × 1, dust removal sticker × 1, cleaning cloth × 1
· Material - Adhesive surface: silicone film; Top surface: PET
· Packaging size: 240 mm (W) × 3 mm (D) × 370 mm
· Packaging mass: 0.1 kg
· JAN code: 4953103322776

Part Number
TB-MSP5FLFAHD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,055.14

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1