1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bluetooth Headset / Stereo Compatible / HPS03 / Black

EARPHONES AND HEADPHONES

Bluetooth Headset / Stereo Compatible / HPS03 / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,916.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A stereo Bluetooth headset that lets you enjoy music in stereo when you connect the optional right-ear earphone

[Product specifications]
· A stereo headset that lets you enjoy music in stereo when you connect the optional right-ear earphone. Perfect for handling incoming calls while listening to music. Of course you can also use it as a monaural headset in one ear.
· The earphone shape takes into account ear fit to ensure wearing comfort even over prolonged use. The ear hook is designed with a 3D structure that ensures a more stable fit on the ear.
· Equipped with a large capacity battery that lets you talk on the phone continuously for 7 hours or listen to music continuously for 6 hours. The power supply can be turned on and off with the slide switch, which lets you reduce power consumption during downtime.
· Supports multipoint, which lets you connect to two devices (smartphones and/or mobile phones). For example, you can play music on your smartphone while the other phone is standing by.
· It can connect not only to mobile phones and smartphones but also to PCs and other devices. The battery level of the headset can be displayed on the iPhone screen when connected with an iPhone.
· The charging connector is the same Micro-USB type as a smartphone. It is also possible to charge the headset by connecting it to your smartphone's usual charging cable.
· A simple connection guide is included that enables reliable and easy setting even for first-time Bluetooth headset users.
· Compatible with the easy BT setting application for Android smartphones. Pairing can be done just by following the guide. The application can be downloaded from Google play. * Not compatible with smartphones running Android 6.0 and later.
· Communication method: Bluetooth standard version 4.1
· Output: Bluetooth Power Class 2
· Maximum communication distance: line-of-sight distance 10 m
· Frequency band used: 2.4 GHz band
· Modulation method: FHSS (Frequency Hopping Spread Spectrum)
· Supported Bluetooth profiles: A2DP, AVRCP, HFP, HSP
· A2DP compatible codecs: SBC
· A2DP compatible content protection: SCMS-T method
· Transmission band (A2DP): 20 to 20,000 Hz (sampled at 44.1 kHz)
· Maximum number of registered devices: 8
· Multipoint (simultaneous standby): supported
· Model: dynamic type
· Output sound pressure level: 95 dB/1 mW
· Driver unit: full range ø8 mm
· Playback frequency range (A2DP): 20 Hz to 20 kHz
· Maximum continuous playback time: about 6 hours
· Maximum continuous call time: about 7 hours
· Maximum continuous standby time: about 120 hours
· Power supply: 5 V (USB power)
· Built-in battery: lithium polymer rechargeable battery
· Charge time: about 2 hours
· Microphone type: electret condenser type
· Microphone directional characteristics: omnidirectional
· Microphone sensitivity: -42 dB (1 V/pa, at 1 kHz)
· Microphone effective frequency range: 100 Hz to 3,000 Hz
· Input terminal: USB Micro-B × 1 (used for both charging and right earphone connection)
· Operational environment conditions (temperature): 5°C to 35°C
· Operational environment conditions (relative humidity): 20% to 80% (however, non condensing)
· Storage environment conditions (temperature): -10°C to 50°C
· Storage environment conditions (relative humidity): 20% to 80% (however, non condensing)
· External dimensions (W × D × H): 17.8 × 12.8 × 51.6 mm (excluding protrusions) *Cable length: approx. 45 cm
· Weight: approx. 10 g
· Main body color: black
· Legal compliance: TELEC/JATE
· Accessories: USB charging cable, earpiece (1 each for S, M, L, with M pre-installed), earphone for right ear, ear hook, instruction manual, Quick Connection Guide
· Green Purchasing Law: N/A
· Package size: width 60 mm × depth 45 mm × height 155 mm
· Package weight: 0.095 kg
· JAN code: 4953103441019

Part Number
LBT-HPS03BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,916.67

EARPHONES AND HEADPHONES 1 Piece(s) Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LBT-HPS03BK in the Bluetooth Headset / Stereo Compatible / HPS03 / Black series.