(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Wide size and perfect for waterproof outlets!
· Size 22 is ideal for electric automobile charging outlets.
· PVR22-BC1A and PVR22-BCU have a ø27 hole, enabling various types of connector can be mounted.
· Includes a sleeve that can be used for VE tubes one size smaller.
Part Number |
---|
PVR16-BC1J |
PVR22-BC1 |
PVR22-BC1A |
PVR22-BC1AJ |
PVR22-BC1M |
PVR22-BCUM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension depth D (mm) | Color | Compatible Pipe Diameter | Directional pipe diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 202.06 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | Quote | 39 | Beige | VE14, 16 (1-way) | - | ||
฿ 256.65 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | Quote | 49 | Gray | VE16, 22 (1-way) | - | ||
฿ 256.65 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | Quote | 49 | Gray | VE16, 22 | ø27 × 1 | ||
฿ 256.65 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | Quote | 49 | Beige | VE16, 22 | ø27 × 1 | ||
฿ 256.65 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | Quote | 49 | Milky white | VE16, 22 (1-way) | - | ||
฿ 256.65 | CONTROL CONSOLE SWITCH BOX | 1 Piece(s) | Quote | 49 | Milky white | VE16, 22 | ø27 × 2 |
Loading...
Dimension width W(mm) | 80 | Dimension vertical H(mm) | 121 | Protection function (environmentally resistant) | NA |
---|---|---|---|---|---|
Installation | For both indoor/outdoor use | Representative Standard | PSE | Type | High weather resistance |
Other standards | JIS C8435 | Accessories | Sleeve × 1 pcs., cap × 1 pcs. |
How can we improve?
How can we improve?