(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Grooved for wood screws used when mounting sensors and outlets.
· The included different diameter adapter enables connections using a No. 2 connector. *Use CDJ-22 to mount PF pipe connectors MFSK-16G and MFSK-22G.
· A seal screw can be mounted.
Dimension width W(mm) | 106 | Dimension vertical H(mm) | 100 | Dimension depth D(mm) | 52.4 |
---|---|---|---|---|---|
Protection function (environmentally resistant) | NA | Installation | For both indoor/outdoor use | Representative Standard | PSE |
Color | Milky white | Type | 1- to 4-way combination type | Type | High weather resistance |
Other standards | JIS C8435 | Compatible connector size | 28 (for nominal 28 |
Accessories | Different diameter adapters for No. 2 connector × 2 pcs., CD joint nuts × 2 pcs. |
Please check the type/dimensions/specifications of the part PVM-0YTM in the Round Junction Box for Cables Outside series.
How can we improve?
How can we improve?