1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Phase Voltage Relay K8AK-VS

Single-Phase Voltage Relay K8AK-VS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,347.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for voltage monitoring for industrial facilities and equipment. Monitor for overvoltages or undervoltages

■ Features
· Monitor for overvoltages or undervoltages.
· Manual resetting and automatic resetting supported by 1 relay.
· One 1c output contact, 5 A at 250 V AC (resistive load).
· Output relay can be switched between normally open and normally closed.
· Process control signal (0 to 10 V) and current splitter input supported.
· Output status can be monitored using LED indicator.
· Input frequency of 40 to 500 Hz supported.
· Inputs are isolated from the power supply.

 
Part Number
K8AK-VS2 100-240VACSALE
K8AK-VS3 24VAC/DCSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPower Supply Voltage Adjustment range Setting range

฿ 8,347.00

฿ 5,675.96

MONITORINGRELAY 1 Piece(s) 50 Day(s) 10100-240 V AC1 to 10 V AC/DC / 3 to 30 V AC/DC / 15 to 150 V AC/DC0 to 10 V AC/DC / 0 to 30 V AC/DC / 0 to 150 V AC/DC

฿ 8,347.00

฿ 5,675.96

MONITORINGRELAY 1 Piece(s) 50 Day(s) 1024 V AC/DC20 to 200 V AC/DC / 30 to 300 V AC/DC / 60 to 600 V AC/DC0 to 200 V AC/DC / 0 to 300 V AC/DC / 0 to 600 V AC/DC

Loading...

  1. 1

Basic Information

Application For Over-Current / Phase Loss / Phase Reversal / Under-Current Detection Latch function NA Terminal shape Screw terminal
Representative Standard CE / UL / CUL / CCC / CSA Dimension height(mm) 95 Dimension width(mm) 22.5
Dimension depth(mm) 100 Type Single-phase voltage relay AC rated load 250 V AC / 5 A
DC rated load 30 V DC / 5 A Output Format 1c contact output Input Type Single-phase voltage relay