1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FN-2, PSE-Compliant, Heat-Resistant To 150°C, Fluororesin Insulation

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,189.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electric wire consisting of a plated soft copper wire or alloy wire conductor coated in fluororesin insulation.
Fluororesin has the lowest dielectricity of any plastic insulator, high insulating durability and excellent heat resistance, and can thus
be used in the production of highly reliable communication cables, slim, lightweight cables and heat-resistant electric cables.
These wires are indispensable for improving performance, compactness and precision of electrical components.

[Structure]
· Electric cables made from soft tinned copper wire, silver-plated copper wire, nickel-plated copper wire or bare copper wire insulated with extruded ETFE resin

[Features]
· Excellent heat- and cold-resistance, with superb electrical and mechanical characteristics.
· Can be used continuously at 150°C

 
Part Number
FN-2-0.5SQ-アオ-100
FN-2-0.5SQ-シロ-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSheath (outer coating) color

฿ 1,189.00

CABLE 1 Piece(s) 10 Day(s) [Blue] Blue

฿ 1,189.00

CABLE 1 Piece(s) 10 Day(s) [White] White_3

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Conductor Cross Section(mm2) 0.5 AWG size(AWG) 20
Number Of Cores(Core) 1 Finished outer diameter(mm) 1.4 Rated Voltage 600V
Shield NA Properties Heat-Resistance / Cold Resistance Representative Standard PSE
Insulation body materials Fluorine-Based Power supply/signal Dual Use Conductor structure (number of strands/strand diameter)(Units/mm) 19/1.28
Maximum Operating Temperature(°C) 200