(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Global standard size, low profile slim I/O relay with width 6.2 mm
■ Features
· Realizes switching ability with one pole 6 A slim shape
· Micro load products for one pole 50 mA using
Gold-plated contacts for micro load switching also available.
· Products with a latching lever are also provided to reduce operations checks and the time required for inspections.
· 4,000‑V withstand voltage between coil and contact.
· Uses push-in terminals for more efficient wiring.
Up to 25 seconds* faster per terminal than screwed-in terminals (crimp terminals: round terminals used.
· Minus screw terminal is also stocked to meet the screw type needs.
· Since G2RV is a transparent case, confirming the state of the contact with the naked eye is possible,
and easy to confirm abnormality on-site (installed location).
*From Omron verification testing results
Part Number |
---|
G2RV-SR700 12VDC |
G2RV-SR700 AC230 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) |
---|---|---|---|---|---|---|---|
฿ 573.33 ฿ 382.24 | SIGNAL RELAY | 1 Piece(s) | Same day | 12 | - | ||
฿ 642.00 ฿ 406.26 | SIGNALRELAY | 1 Piece(s) | Same day | - | 230 |
Loading...
Application | Slim I/O Relay | Contact Configuration | 1c | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | Screw Fastening | Contact rated current (minimum value for AC and DC)(A) | 2 | Representative Standard | UL / TUV |
Dimension height(mm) | 88.87 | Dimension width(mm) | 6.2 | Dimension depth(mm) | 78 |
Operation Indicator Lamp | Available | Latching Relay | No | Contact type | Standard type |
Contact material | Silver alloy |
How can we improve?
How can we improve?