(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Consists of the GT16 multimedia unit (GT16M-MMR-Z) and a
video interface converter unit (GT27-IF1000).
[Features]
· Footage taken by a video camera can be displayed on the GOT or saved to a CF card as a video file and played back later
· The 120 seconds (total max. 240 seconds) before and after an incident can be saved to a CF card as a video file.
· If the GOT is operating with a computer connected to Ethernet, video files can be sent to the computer by using the FTP server function.
* Actual products may differ from those in the pictures. Contact the manufacturer for details.
Type | Video / RGB Input/Output / Audio Output | Classification | Multimedia unit | Compatible model | GT27 (excluding 5.7-inch model) |
---|---|---|---|---|---|
Note | Compliant standards: UL/cUL, CE (EMC), CE (RoHS), KC | Overview | 1 ch for video input (NTSC/PAL) For video playback GT27 (excluding 5.7-inch model) |
Please check the type/dimensions/specifications of the part GT27-MMR-Z in the GOT2000 Series Multimedia Unit series.
How can we improve?
How can we improve?