(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Touch Panels (For PLC) (Options, Others)

Touch panel (for PLC) (option/other) are options or accessories for use together with a touch panel for PLC. Touch panels (for PLC) are mainly used for digital information devices. An LCD panel that includes a PLC function is an electronic part that combines a display device with a position input device such as a touchpad. The device can be operated by pressing the display on the screen. A control panel can also be used for the role of controlling electronic devices. User-friendly options can be freely mounted to make operation easier. Other items include products that convert connectors into a screw terminal block; and batteries, SD cards, connection cords and LCD protective sheets.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
101 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sale
    GP-Pro EX Software License
    Until 30/06/2024

    Sale
    Until 30/06/2024

    GP-Pro EX Software License

    Pro-face by Schneider Electric

    HMI Screen Editor & Logic Programming Software GP-Pro EXA Premier HMI Development Software that supports Dedicated and Open HMI (PC-based) solutions. GP-Pro EX is compatible with data in the past and has lots of functions that reduce development time.
    From: ฿ 7,857.14
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face Programmable Display, Serial-Related Option
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face Programmable Display, Serial-Related Option

    Pro-face by Schneider Electric

    [Specifications]·Serial-related options for various Pro-face series.
    From: ฿ 814.29
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT2000 Series License Key
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT2000 Series License Key

    MITSUBISHI

    Various types of license keys are available. Select as needed for your application.
    From: ฿ 7,508.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    SD Card
    Until 31/03/2025

    Sale
    Until 31/03/2025

    SD Card

    MITSUBISHI

    SD memory card available in 2 GB/4 GB/8 GB and 16 GB sizes.
    From: ฿ 7,012.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSOFT GT Works3 Ver. 1 Integrated Screen Development Software
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSOFT GT Works3 Ver. 1 Integrated Screen Development Software

    MITSUBISHI

    Mitsubishi screen configuration software.
    [Features]
    · Provides integrated support for HMI screen configuration.
    · Compatible with GOT2000, GOT1000, GT SoftGOT2000 and GT SoftGOT1000.
    · Language: Japanese, English.
    [Applications]
    · Interface screen configuration software.
    From: ฿ 2,815.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face Programmable Display, Optional Protective Sheet
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face Programmable Display, Optional Protective Sheet【1-5 Pieces Per Package】

    Pro-face by Schneider Electric

    [Specifications]·Protective sheet options for various Pro-face series.
    From: ฿ 1,471.43
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Battery
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Battery

    MITSUBISHI

    GOT1000 Battery.
    [Features]
    · Stores clock data, alarm history, recipe data, etc. to the SRAM memory.
    · Used to retain data when GOT is powered off.
    [Applications]
    · Battery to back up clock data, alarm history and recipe data (for replacement).
    From: ฿ 1,335.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Bus Connection Unit, Standard Model
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Bus Connection Unit, Standard Model

    MITSUBISHI

    Standard bus connection unit model for GOT1000 series.
    [Applications]
    · Use if connecting GOT to bus.
    From: ฿ 8,317.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Panel Mount Adaptor For PLC Operator Interface HG4G/3G/2G
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Panel Mount Adaptor For PLC Operator Interface HG4G/3G/2G

    IDEC

    Panel mount adaptor for IDEC's PLC operator interface HG4G/3G/2G.
    From: ฿ 1,500.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face Programmable Display, Optional Battery
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face Programmable Display, Optional Battery

    Pro-face by Schneider Electric

    [Specifications]·Battery options for various Pro-face series.
    From: ฿ 11,421.43
    Special Price
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face I/O Built-In Display, Optional Connector
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face I/O Built-In Display, Optional Connector

    Pro-face by Schneider Electric

    [Specifications]·Connector options for various Pro-face series.
    From: ฿ 3,455.71
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Connector Conversion Box for GOT1000 Handy GOT
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Connector Conversion Box for GOT1000 Handy GOT

    MITSUBISHI

    A connector conversion box for the handy GOT.
    [Features]
    · For GOT1000 Handy Series.
    · A junction box for converting GT25 Handy GOT, etc. into terminal blocks and D-sub connectors.
    From: ฿ 5,543.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    FLEXNETWORK IO Unit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    FLEXNETWORK IO Unit

    Pro-face by Schneider Electric

    FLEXNETWORK IO Unit
    From: ฿ 19,211.43
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 CF Card
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 CF Card

    MITSUBISHI

    Mitsubishi Graphic Operation Terminal CF card.
    [Features]
    · For transferring the OS and project data and expansion of functions.
    · Recorded video data and files can be stored when the GT27-MMR-Z Type Multimedia Unit is installed.
    · Flash ROM.
    [Applications]
    · GOT memory card.
    From: ฿ 4,210.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face EZ Series Options - Illuminated Switch
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face EZ Series Options - Illuminated Switch

    Pro-face by Schneider Electric

    2.0W max 5VDC (powered from USB bus)
    From: ฿ 17,805.71
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face SP5000 Series Option - Data Collector
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face SP5000 Series Option - Data Collector

    Pro-face by Schneider Electric

    15”, TFT Color LCD, 1,024 x 768 pixels (XGA)
    From: ฿ 66,000.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Versatile Software BLUE
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Versatile Software BLUE

    Pro-face by Schneider Electric

    Revolution new software, BLUE will offer an alternative experience in hardware design.Anyone can easily create and change dynamic screens that allow for gesture operation.BLUE will provide a ground-breaking versatile design style.
    From: ฿ 10,714.29
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 CC-Link Communication Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 CC-Link Communication Unit

    MITSUBISHI

    CC-Link Communication Unit for GOT1000 Series.
    [Features]
    ・ Intelligent device station module CC-Link Ver.2 compatible
    ・ Number of occupied stations 1 station/4 stations selectable
    From: ฿ 19,917.00
    Special Price
    Days to Ship: day to ship 36 Day(s)
    day to ship 36 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT2000 Series Oil-Resistant Cover
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT2000 Series Oil-Resistant Cover

    MITSUBISHI

    Various types of oil-resistant covers are available. Select the cover to suit your application.

    * Actual products may differ from those in the pictures. Contact the manufacturer for details.
    From: ฿ 2,875.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT2000 Series, Video/RGB Input/Output Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT2000 Series, Video/RGB Input/Output Unit

    MITSUBISHI

    Mitsubishi GOT 2000 series video/RGB input/output unit.
    [Features]
    ・ For GOT2000 series.
    [Applications]
    ・ Use as video/RGB input/output unit.
    From: ฿ 11,992.00
    Special Price
    Days to Ship: day to ship 36 Day(s)
    day to ship 36 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Attachment
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Attachment

    MITSUBISHI

    Mitsubishi Graphic Operation Terminal attachment.
    [Features]
    · Use of the attachment eliminates the need for alterations of the control panel, etc.
    · A956WGOT and F940WGOT can be replaced by the 5.7‑inch GOT2000 or GOT1000 Series models.
    [Applications]
    · GOT attachment.
    From: ฿ 1,653.00
    Special Price
    Days to Ship: day to ship 36 Day(s)
    day to ship 36 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Serial Communication Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Serial Communication Unit

    MITSUBISHI

    Serial communication unit.
    [Features]
    · Transmission method: RS-232/422/485 connections available.
    · Mass: 0.09 kg
    [Applications]
    · GOT communication unit.
    From: ฿ 8,317.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000, Bus Connection Unit Thin-Type Model
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000, Bus Connection Unit Thin-Type Model

    MITSUBISHI

    Thin bus connection unit model for GOT1000 series.
    [Applications]
    · Use if connecting GOT to bus.
    From: ฿ 6,673.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-Face Standard Display, Option, Mounting Bracket
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-Face Standard Display, Option, Mounting Bracket

    Pro-face by Schneider Electric

    Various pro-face series of mounting bracket option for installation.
    From: ฿ 2,675.71
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    WinGP USB License
    Until 30/06/2024

    Sale
    Until 30/06/2024

    WinGP USB License

    Pro-face by Schneider Electric

    Licence for using WinGP on PC/AT-compatible PC.*1
    From: ฿ 190,628.57
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Stand
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Stand

    MITSUBISHI

    Mitsubishi Graphic Operation Terminal stand.
    [Features]
    · Compact & lightweight body.
    · Can secure the GOT in a easily-viewable position on a desk for debugging of GOT screen data.
    [Applications]
    · Ideal for control and monitoring of facilities.
    From: ฿ 6,673.00
    Special Price
    Days to Ship: day to ship 36 Day(s)
    day to ship 36 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Compact Teaching Pendant Wall Mounting Bracket
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Compact Teaching Pendant Wall Mounting Bracket

    IDEC

    [Features]
    · A bracket for wall mounting the compact teaching pendant
    From: ฿ 3,912.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face, Flagship Display, Option, Environment-resistant Cover
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face, Flagship Display, Option, Environment-resistant Cover

    Pro-face by Schneider Electric

    Environment resistant cover option for a various type of pro-face series.
    From: ฿ 11,635.71
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT2000 Series SD Memory Card Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT2000 Series SD Memory Card Unit

    MITSUBISHI

    Mitsubishi GOT2000 Series SD Memory Card Unit.
    [Features]
    ·For GOT2000 Series
    [Use]
    ·Used to attach the SD memory card to the GOT main body
    From: ฿ 1,027.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face GP4000M Series Option - Rear Module
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face GP4000M Series Option - Rear Module

    Pro-face by Schneider Electric

    320 x 240 (QVGA)
    From: ฿ 11,772.86
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    MISUMI Original PLC Touch Panel, Protective Sheet

    MISUMI Original PLC Touch Panel, Protective Sheet【5 Pieces Per Package】

    MISUMI

    Protective sheet 5-pack set for MISUMI original PLC touch panel for sale now
    From: ฿ 697.67
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SW1A-W1C Type Automation Organizer
    Until 30/04/2024

    Sale
    Until 30/04/2024

    SW1A-W1C Type Automation Organizer

    IDEC

    SW1A-W1C type Automation Organizer

    [Features]
    · Supports system configuration, program creation, debugging, and starting up.
    · Enhanced ease-of-use and reduced programming manhours with a new user interface.
    · System integrated software: AuTomaTiONOrganizer.
    · AuTomaTiONOrganizer's system configuration software: WindCFG's intuitive design is a combination of more complex PLG and programmable display unit, allowing for optimization settings for each device via icon selection or drag & drop.
    · Furthermore, information such as tag data, that until now needed to be configured individually in the "image creation software: WindO/I-NV2" or the "PLG programming software: WindLDR," can be converted to shared data that can be centrally created and managed.
    · With the bulk setting/editing function of the WindCFD, development efficiency can be dramatically improved.
    From: ฿ 16,220.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT2000 Series Protective Sheet
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT2000 Series Protective Sheet

    MITSUBISHI

    Various types of protective sheets are available. Select the cover to suit your application.

    * Actual products may differ from those in the pictures. Contact the manufacturer for details.
    From: ฿ 852.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Blue Open Studio
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Blue Open Studio

    Pro-face by Schneider Electric

    Data Collection Devices
    From: ฿ 11,725.71
    Special Price
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CANopen Slave Unit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    CANopen Slave Unit

    Pro-face by Schneider Electric

    5.7" TFT Color LCD 640 x 480 Pixels (VGA)
    From: ฿ 21,612.86
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    IoT Gateway
    Until 30/06/2024

    Sale
    Until 30/06/2024

    IoT Gateway

    Pro-face by Schneider Electric

    24Vdc
    Input voltage limits 19.2 to 28.8Vdc
    From: ฿ 41,550.00
    Special Price
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Oil-Resistant Cover
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Oil-Resistant Cover

    MITSUBISHI

    Oil-resistant Cover for GOT1000 Series.
    [Features]
    ·A cover that improves the waterproof function, oil resistance, and chemical resistance performance by covering the GOT main unit.
    From: ฿ 2,259.00
    Special Price
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Emergency Stop Switch Guard Cover
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Emergency Stop Switch Guard Cover

    MITSUBISHI

    A guard cover for the emergency stop switch
    From: ฿ 617.00
    Special Price
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Audio Output Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Audio Output Unit

    MITSUBISHI

    Mitsubishi Graphic Operation Terminal.
    [Features]
    · Sound data can be output from the GOT.
    · Mass: 0.07 kg. (Including cable clamp)
    [Applications]
    · External output unit.
    From: ฿ 6,673.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 CC-LinkIE Controller Network
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 CC-LinkIE Controller Network

    MITSUBISHI

    A CC-LinkIE controller network communication unit
    From: ฿ 54,517.00
    Special Price
    Days to Ship: day to ship 51 Day(s)
    day to ship 51 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Serial Multi-Drop Connection Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Serial Multi-Drop Connection Unit

    MITSUBISHI

    A serial multi-drop connection unit
    From: ฿ 10,370.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Host Communication Plug for the HG4G/3G/2G Type Programmable Display
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Host Communication Plug for the HG4G/3G/2G Type Programmable Display

    IDEC

    [Features]
    · A host communication plug for HG4G/3G/2G type programmable displays
    From: ฿ 1,500.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    HG4G/3G Type Programmable Display Mounting Bracket
    Until 31/03/2025

    Sale
    Until 31/03/2025

    HG4G/3G Type Programmable Display Mounting Bracket

    IDEC

    [Specifications]·This is a mounting bracket for HG4G/3G type programmable display.
    From: ฿ 338.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Programmable Terminal NV Optional Item
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Programmable Terminal NV Optional Item

    OMRON

    An optional programmable terminal for NV4W and NV3Q.
    From: ฿ 1,075.00
    Special Price
    Days to Ship: day to ship 50 Day(s)
    day to ship 50 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face GP4000 Series Option - USB / RS-422/485 Conversion Adapter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face GP4000 Series Option - USB / RS-422/485 Conversion Adapter

    Pro-face by Schneider Electric

    A conversion adapter that connects to the USB interface for use as a serial interface (RS-422/485).
    From: ฿ 8,961.43
    Special Price
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face GP4000 Series Option - USB Clamp
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face GP4000 Series Option - USB Clamp

    Pro-face by Schneider Electric

    [Specifications]·Retaining anchor fittings to prevent the USB cable from falling off. ·Compatible models: GP4000
    From: ฿ 2,732.14
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face Flagship Display, Optional Memory Card
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face Flagship Display, Optional Memory Card

    Pro-face by Schneider Electric

    Memory card options for various Pro-face series.
    From: ฿ 4,990.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-Server EX
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-Server EX

    Pro-face by Schneider Electric

    Software that connects the GP to a PC via Ethernet to collect and transfer data

    ■ Features
    · Collect real-time production information
    Automatically collect PLC and other information in various formats including Excel. Real-time production information can be used as data for analysis.
    · It can also be used to transmit work instructions automatically and reliably.
     You can transfer data created at the office, such as work instructions and production plans, directly to the work site. It lets you create an accurate and secure system that eliminates written and spoken misunderstandings.
    · How-to instructions and logging can be set on the same sheet.
     Manufacturing instructions and results can be displayed on one screen, providing a clear indicator of progress.
    · Create forms and share information in Excel.
    The quickest way to enhance efficiency at the work site is to make the current situation "visible" and share information. The form creation function can be used to easily create accurate onsite documents such as daily reports and various reports required for information sharing. By taking advantage of ready-to-use templates, you'll be creating form data on the same day you install the software.
    · Obtain information about anomalies in the field by email.
     You can send emails associated with pre-set events such as onsite problem alerts. Using this as a means to summon your recovery staff lets you respond quickly in the event of trouble.
    From: ฿ 55,200.00
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT2000 Series USB Environment-Resistant Cover
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT2000 Series USB Environment-Resistant Cover

    MITSUBISHI

    Used to make the USB interface an IP67F-grade protective structure. (For replacement)

    *Actual products may differ from those in the pictures. Contact the manufacturer for details.
    From: ฿ 565.00
    Special Price
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Attachments For GOT2000 Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Attachments For GOT2000 Series

    MITSUBISHI

    [Specifications]·GT104□ can be replaced to GT2104-RTBD.
    From: ฿ 1,482.00
    Special Price
    Days to Ship: day to ship 36 Day(s)
    day to ship 36 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Options For GOT2000 Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Options For GOT2000 Series

    MITSUBISHI

    Options For GOT2000 Series
    From: ฿ 427.00
    Special Price
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Environmental Protection Sheet For GOT2000 Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Environmental Protection Sheet For GOT2000 Series

    MITSUBISHI

    Environmental Protection Sheet is used to protect the operation surface from scratches and dirt when operating the touch keys on the GOT display.
    From: ฿ 2,860.00
    Special Price
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ethernet Communication Unit For GOT2000 Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Ethernet Communication Unit For GOT2000 Series

    MITSUBISHI

    GT25-J71E71-100 is used for Ethernet connection and gateway function with GOT.
    From: ฿ 8,529.00
    Special Price
    Days to Ship: day to ship 51 Day(s)
    day to ship 51 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face LT3000 Series Option - Data Collection Devices FLEX NETWORK
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face LT3000 Series Option - Data Collection Devices FLEX NETWORK

    Pro-face by Schneider Electric

    DIO Unit (Digital Co.)
    From: ฿ 17,220.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face SP5000 Series Option - PROFIBUS DP Slave/MPI Unit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face SP5000 Series Option - PROFIBUS DP Slave/MPI Unit

    Pro-face by Schneider Electric

    PROFIBUS DP Slave/MPI Unit
    From: ฿ 19,035.71
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    SP-5B10 Power Box Module
    Until 30/06/2024

    Sale
    Until 30/06/2024

    SP-5B10 Power Box Module

    Pro-face by Schneider Electric

    3D data is intended for design consideration.
    From: ฿ 107,357.14
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Optional Function Board
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Optional Function Board

    MITSUBISHI

    A board for expanding memory or functions.
    From: ฿ 6,175.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Protection Sheet
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Protection Sheet

    MITSUBISHI

    Mitsubishi Graphic Operation Terminal protective sheet.
    [Features]
    · Lineup includes the clear type, antiglare type, etc.
    [Applications]
    · GOT screen can be protected.
    From: ฿ 1,643.00
    Special Price
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 External Input/Output Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 External Input/Output Unit

    MITSUBISHI

    Mitsubishi GOT1000 External Input/Output Unit.
    [Features]
    ·For the GOT1000 series.
    [Applications]
    ·Used as an external input/output unit.
    From: ฿ 11,910.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Printer Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Printer Unit

    MITSUBISHI

    Printer Unit for GOT1000 Series.
    [Features]
    ·The GOT and printer can be connected by installing the printer unit.
    From: ฿ 9,959.00
    Special Price
    Days to Ship: day to ship 36 Day(s)
    day to ship 36 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000, RS-422 Conversion Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000, RS-422 Conversion Unit

    MITSUBISHI

    Mitsubishi Graphic Operation Terminal conversion unit.
    [Features]
    ・ RS-232 can be changed to RS-422.
    ・ Mass: 0.04 kg.
    ・ Internal current consumption (DC5V): 0.098 A.
    [Applications]
    ・RS-422 conversion unit
    From: ฿ 2,755.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 MELSECNET/H Communication Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 MELSECNET/H Communication Unit

    MITSUBISHI

    A MELSECNET/H communication unit
    From: ฿ 39,732.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 Connector Conversion Adapter
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 Connector Conversion Adapter

    MITSUBISHI

    [Specifications]·This is a conversion adapter for the GOT1000 series. ·Compatible models: GT10/GT11/GT14
    From: ฿ 1,027.00
    Special Price
    Days to Ship: day to ship 36 Day(s)
    day to ship 36 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000 CC-Link Interface Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000 CC-Link Interface Unit

    MITSUBISHI

    CC-Link interface unit
    From: ฿ 27,617.00
    Special Price
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT1000/A-900 Bus Extension Connector Box
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT1000/A-900 Bus Extension Connector Box

    MITSUBISHI

    When bus-connecting the GOT1000/GOT-A900 series with the sequencer system of the Q series, this enables the distance between the GOT- base units to be extended.
    From: ฿ 4,025.00
    Special Price
    Days to Ship: day to ship 36 Day(s)
    day to ship 36 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Development Support Software WindE/T

    Development Support Software WindE/T

    IDEC

    [Features]
    · Software for supporting the creation of programs in the host device.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Compact Teaching Pendant Wall Mounting Hook
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Compact Teaching Pendant Wall Mounting Hook

    IDEC

    [Features]
    · A wall mounting hook for compact teaching pendants
    From: ฿ 505.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hand Strap
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Hand Strap

    IDEC

    [Specifications]·A type of strap that is used through the wrist ·Compatible series: HG1H/1T/2S/2P type
    From: ฿ 1,048.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Compact Teaching Pendant Grip Belt

    Compact Teaching Pendant Grip Belt

    IDEC

    [Features]
    · A type used by hanging from the back of your hand
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    HG1U Type Protector Pad
    Until 31/03/2025

    Sale
    Until 31/03/2025

    HG1U Type Protector Pad

    IDEC

    [Features]
    · A pad for protecting the back of your hands
    From: ฿ 2,607.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    HG1U Type Development Kit

    HG1U Type Development Kit

    IDEC

    [Features]
    · For the development of the main body system software for the HG1U type.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Expansion Module Mounting Bracket for HG4G/3G/2G Type Programmable Displays
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Expansion Module Mounting Bracket for HG4G/3G/2G Type Programmable Displays

    IDEC

    [Features]
    · An expansion module mounting bracket for HG4G/3G/2G type programmable displays
    From: ฿ 287.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    HG4G/3G/2G Type Programmable Display Surface Protection Sheet
    Until 31/03/2025

    Sale
    Until 31/03/2025

    HG4G/3G/2G Type Programmable Display Surface Protection Sheet

    IDEC

    A surface protection sheet for the HG4G/3G/2G type programmable displays
    From: ฿ 603.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    HG4G/3G/2G Type Programmable Display Protection Cover

    HG4G/3G/2G Type Programmable Display Protection Cover

    IDEC

    A protection cover for the HG4G/3G/2G type programmable displays
    From: ฿ 887.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    HG4G/3G/2G Type Programmable Display L-Shaped Terminal Block Connector
    Until 31/03/2025

    Sale
    Until 31/03/2025

    HG4G/3G/2G Type Programmable Display L-Shaped Terminal Block Connector

    IDEC

    [Features]
    · An L-shaped terminal block connector for HG4G/3G/2G type programmable display input/output modules
    From: ฿ 1,523.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    HG4G/3G/2G Type Programmable Display Memory Card
    Until 31/03/2025

    Sale
    Until 31/03/2025

    HG4G/3G/2G Type Programmable Display Memory Card

    IDEC

    A memory card for the HG4G/3G/2G type programmable displays
    From: ฿ 8,710.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    HG4G/3G/2G Type Programmable Display Replacement Battery
    Until 31/03/2025

    Sale
    Until 31/03/2025

    HG4G/3G/2G Type Programmable Display Replacement Battery

    IDEC

    [Features]
    · A replacement battery for the HG4G/3G/2G type programmable displays
    From: ฿ 612.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    HG4G/3G/2G Type Programmable Display USB Cable Fall-Out Prevention Pin
    Until 31/03/2025

    Sale
    Until 31/03/2025

    HG4G/3G/2G Type Programmable Display USB Cable Fall-Out Prevention Pin

    IDEC

    [Features]
    · For HG4G/3G/2G type programmable displays, a USB cable fall-out prevention pin
    From: ฿ 272.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Programmable Terminal NT631C Optional Item
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Programmable Terminal NT631C Optional Item

    OMRON

    [Specifications]·Programmable terminal NT631C optional item.
    From: ฿ 2,202.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Programmable Terminal NB Series Optional Item
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Programmable Terminal NB Series Optional Item

    OMRON

    Programmable Terminal NB Series Optional Item
    From: ฿ 710.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Programmable Terminal NS Optional Item
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Programmable Terminal NS Optional Item

    OMRON

    Optional item for the programmable terminal NS

    [Features]
    · Supports a wide range of applications with an abundance of screen variations and various functions.
    · Exhibits an affinity through the various drawing-less, program-less functions for a variety of uses including design and maintenance.
    From: ฿ 1,394.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face GP4000M Series Option - Accessory Kit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face GP4000M Series Option - Accessory Kit

    Pro-face by Schneider Electric

    Tee to prevent main body rotation, clamp to prevent detachment of the USB cable (for USB Type A / mini B, 1 port), 2‑mm spacer to adjust panel thickness (1 pc each)
    From: ฿ 2,610.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-face Option - Drip-Resistant Gasket
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pro-face Option - Drip-Resistant Gasket

    Pro-face by Schneider Electric

    Drip-resistant gasket options for various Pro-face series
    From: ฿ 2,262.86
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    USB Option EZ Series (EZ Illumination Switch)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    USB Option EZ Series (EZ Illumination Switch)

    Pro-face by Schneider Electric

    Improves the ease of use and visibility of the display device. EZ illumination switch

    You can prevent accidental operation by setting a two-point press action or assigning a frequently-used switch to the EZ illumination switch.
    Furthermore, the wider display area makes the screen clear and legible.


    The EZ illumination switch is a freely settable LED illuminated switch with six colors of illumination that lets you quickly check and manipulate the state of the device.
    Different equipment states can be expressed in different colors.
    From: ฿ 2,854.29
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT2000 Series Multimedia Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT2000 Series Multimedia Unit

    MITSUBISHI

    Consists of the GT16 multimedia unit (GT16M-MMR-Z) and a
    video interface converter unit (GT27-IF1000).

    [Features]
    · Footage taken by a video camera can be displayed on the GOT or saved to a CF card as a video file and played back later
    · The 120 seconds (total max. 240 seconds) before and after an incident can be saved to a CF card as a video file.
    · If the GOT is operating with a computer connected to Ethernet, video files can be sent to the computer by using the FTP server function.

    * Actual products may differ from those in the pictures. Contact the manufacturer for details.
    From: ฿ 22,073.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stand For GOT2000 Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Stand For GOT2000 Series

    MITSUBISHI

    Stand is used to fix GOT in an easy-to-see position when debugging GOT screen data on a table.
    From: ฿ 1,198.00
    Special Price
    Days to Ship: day to ship 51 Day(s)
    day to ship 51 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    HG1G Type Programmable Display Surface Protection Sheet
    Until 31/03/2025

    Sale
    Until 31/03/2025

    HG1G Type Programmable Display Surface Protection Sheet

    IDEC

    IDEC HG1G programmable display surface protection sheet.
    From: ฿ 920.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    GOT2000/GOT1000 Series Communication Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GOT2000/GOT1000 Series Communication Unit

    MITSUBISHI

    For CC-link, IE communication unit, GT27, GT25 (excluding 5.7 inch, wide model, environmental resistance reinforcement model, handy GOT).
    From: ฿ 26,488.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Industrial Hub SPIDER8TX-PRO
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Industrial Hub SPIDER8TX-PRO

    Pro-face by Schneider Electric

    Data Collection Devices
    From: ฿ 24,014.29
    Special Price
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Installation Gasket for 15 inch
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Installation Gasket for 15 inch

    Pro-face by Schneider Electric

    Installation Gasket
    From: ฿ 2,352.86
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
Type
You can add up to 6 items per a category to the compare list.
Sale
GP-Pro EX Software License
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Pro-face Programmable Display, Serial-Related Option
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
GOT2000 Series License Key
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
SD Card
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSOFT GT Works3 Ver. 1 Integrated Screen Development Software
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Pro-face Programmable Display, Optional Protective Sheet
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Battery
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Bus Connection Unit, Standard Model
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Panel Mount Adaptor For PLC Operator Interface HG4G/3G/2G
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Pro-face Programmable Display, Optional Battery
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Pro-face I/O Built-In Display, Optional Connector
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Connector Conversion Box for GOT1000 Handy GOT
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
FLEXNETWORK IO Unit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 CF Card
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Pro-face EZ Series Options - Illuminated Switch
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Pro-face SP5000 Series Option - Data Collector
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Versatile Software BLUE
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 CC-Link Communication Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT2000 Series Oil-Resistant Cover
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT2000 Series, Video/RGB Input/Output Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Attachment
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Serial Communication Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000, Bus Connection Unit Thin-Type Model
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Pro-Face Standard Display, Option, Mounting Bracket
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
WinGP USB License
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Stand
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Compact Teaching Pendant Wall Mounting Bracket
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Pro-face, Flagship Display, Option, Environment-resistant Cover
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
GOT2000 Series SD Memory Card Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Pro-face GP4000M Series Option - Rear Module
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
MISUMI Original PLC Touch Panel, Protective Sheet
You can add up to 6 items per a category to the compare list.
Sale
SW1A-W1C Type Automation Organizer
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
GOT2000 Series Protective Sheet
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Blue Open Studio
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
CANopen Slave Unit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
IoT Gateway
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Oil-Resistant Cover
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Emergency Stop Switch Guard Cover
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Audio Output Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 CC-LinkIE Controller Network
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Serial Multi-Drop Connection Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Host Communication Plug for the HG4G/3G/2G Type Programmable Display
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
HG4G/3G Type Programmable Display Mounting Bracket
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Programmable Terminal NV Optional Item
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Pro-face GP4000 Series Option - USB / RS-422/485 Conversion Adapter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Pro-face GP4000 Series Option - USB Clamp
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Pro-face Flagship Display, Optional Memory Card
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Pro-Server EX
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
GOT2000 Series USB Environment-Resistant Cover
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Attachments For GOT2000 Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Options For GOT2000 Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Environmental Protection Sheet For GOT2000 Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Ethernet Communication Unit For GOT2000 Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Pro-face LT3000 Series Option - Data Collection Devices FLEX NETWORK
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Pro-face SP5000 Series Option - PROFIBUS DP Slave/MPI Unit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
SP-5B10 Power Box Module
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Optional Function Board
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Protection Sheet
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 External Input/Output Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Printer Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000, RS-422 Conversion Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 MELSECNET/H Communication Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 Connector Conversion Adapter
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000 CC-Link Interface Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT1000/A-900 Bus Extension Connector Box
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Development Support Software WindE/T
You can add up to 6 items per a category to the compare list.
Sale
Compact Teaching Pendant Wall Mounting Hook
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Hand Strap
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Compact Teaching Pendant Grip Belt
You can add up to 6 items per a category to the compare list.
Sale
HG1U Type Protector Pad
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
HG1U Type Development Kit
You can add up to 6 items per a category to the compare list.
Sale
Expansion Module Mounting Bracket for HG4G/3G/2G Type Programmable Displays
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
HG4G/3G/2G Type Programmable Display Surface Protection Sheet
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
HG4G/3G/2G Type Programmable Display Protection Cover
You can add up to 6 items per a category to the compare list.
Sale
HG4G/3G/2G Type Programmable Display L-Shaped Terminal Block Connector
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
HG4G/3G/2G Type Programmable Display Memory Card
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
HG4G/3G/2G Type Programmable Display Replacement Battery
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
HG4G/3G/2G Type Programmable Display USB Cable Fall-Out Prevention Pin
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Programmable Terminal NT631C Optional Item
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Programmable Terminal NB Series Optional Item
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Programmable Terminal NS Optional Item
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Pro-face GP4000M Series Option - Accessory Kit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Pro-face Option - Drip-Resistant Gasket
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
USB Option EZ Series (EZ Illumination Switch)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
GOT2000 Series Multimedia Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Stand For GOT2000 Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
HG1G Type Programmable Display Surface Protection Sheet
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GOT2000/GOT1000 Series Communication Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Industrial Hub SPIDER8TX-PRO
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Installation Gasket for 15 inch
Until 30/06/2024
Brand

Pro-face by Schneider Electric

Pro-face by Schneider Electric

MITSUBISHI

MITSUBISHI

MITSUBISHI

Pro-face by Schneider Electric

MITSUBISHI

MITSUBISHI

IDEC

Pro-face by Schneider Electric

Pro-face by Schneider Electric

MITSUBISHI

Pro-face by Schneider Electric

MITSUBISHI

Pro-face by Schneider Electric

Pro-face by Schneider Electric

Pro-face by Schneider Electric

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

Pro-face by Schneider Electric

Pro-face by Schneider Electric

MITSUBISHI

IDEC

Pro-face by Schneider Electric

MITSUBISHI

Pro-face by Schneider Electric

MISUMI

IDEC

MITSUBISHI

Pro-face by Schneider Electric

Pro-face by Schneider Electric

Pro-face by Schneider Electric

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

IDEC

IDEC

OMRON

Pro-face by Schneider Electric

Pro-face by Schneider Electric

Pro-face by Schneider Electric

Pro-face by Schneider Electric

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

Pro-face by Schneider Electric

Pro-face by Schneider Electric

Pro-face by Schneider Electric

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

IDEC

OMRON

OMRON

OMRON

Pro-face by Schneider Electric

Pro-face by Schneider Electric

Pro-face by Schneider Electric

MITSUBISHI

MITSUBISHI

IDEC

MITSUBISHI

Pro-face by Schneider Electric

Pro-face by Schneider Electric

Product Series

GP-Pro EX Software License

Pro-face Programmable Display, Serial-Related Option

GOT2000 Series License Key

SD Card

MELSOFT GT Works3 Ver. 1 Integrated Screen Development Software

Pro-face Programmable Display, Optional Protective Sheet【1-5 Pieces Per Package】

GOT1000 Battery

GOT1000 Bus Connection Unit, Standard Model

Panel Mount Adaptor For PLC Operator Interface HG4G/3G/2G

Pro-face Programmable Display, Optional Battery

Pro-face I/O Built-In Display, Optional Connector

Connector Conversion Box for GOT1000 Handy GOT

FLEXNETWORK IO Unit

GOT1000 CF Card

Pro-face EZ Series Options - Illuminated Switch

Pro-face SP5000 Series Option - Data Collector

Versatile Software BLUE

GOT1000 CC-Link Communication Unit

GOT2000 Series Oil-Resistant Cover

GOT2000 Series, Video/RGB Input/Output Unit

GOT1000 Attachment

GOT1000 Serial Communication Unit

GOT1000, Bus Connection Unit Thin-Type Model

Pro-Face Standard Display, Option, Mounting Bracket

WinGP USB License

GOT1000 Stand

Compact Teaching Pendant Wall Mounting Bracket

Pro-face, Flagship Display, Option, Environment-resistant Cover

GOT2000 Series SD Memory Card Unit

Pro-face GP4000M Series Option - Rear Module

MISUMI Original PLC Touch Panel, Protective Sheet【5 Pieces Per Package】

SW1A-W1C Type Automation Organizer

GOT2000 Series Protective Sheet

Blue Open Studio

CANopen Slave Unit

IoT Gateway

GOT1000 Oil-Resistant Cover

GOT1000 Emergency Stop Switch Guard Cover

GOT1000 Audio Output Unit

GOT1000 CC-LinkIE Controller Network

GOT1000 Serial Multi-Drop Connection Unit

Host Communication Plug for the HG4G/3G/2G Type Programmable Display

HG4G/3G Type Programmable Display Mounting Bracket

Programmable Terminal NV Optional Item

Pro-face GP4000 Series Option - USB / RS-422/485 Conversion Adapter

Pro-face GP4000 Series Option - USB Clamp

Pro-face Flagship Display, Optional Memory Card

Pro-Server EX

GOT2000 Series USB Environment-Resistant Cover

Attachments For GOT2000 Series

Options For GOT2000 Series

Environmental Protection Sheet For GOT2000 Series

Ethernet Communication Unit For GOT2000 Series

Pro-face LT3000 Series Option - Data Collection Devices FLEX NETWORK

Pro-face SP5000 Series Option - PROFIBUS DP Slave/MPI Unit

SP-5B10 Power Box Module

GOT1000 Optional Function Board

GOT1000 Protection Sheet

GOT1000 External Input/Output Unit

GOT1000 Printer Unit

GOT1000, RS-422 Conversion Unit

GOT1000 MELSECNET/H Communication Unit

GOT1000 Connector Conversion Adapter

GOT1000 CC-Link Interface Unit

GOT1000/A-900 Bus Extension Connector Box

Development Support Software WindE/T

Compact Teaching Pendant Wall Mounting Hook

Hand Strap

Compact Teaching Pendant Grip Belt

HG1U Type Protector Pad

HG1U Type Development Kit

Expansion Module Mounting Bracket for HG4G/3G/2G Type Programmable Displays

HG4G/3G/2G Type Programmable Display Surface Protection Sheet

HG4G/3G/2G Type Programmable Display Protection Cover

HG4G/3G/2G Type Programmable Display L-Shaped Terminal Block Connector

HG4G/3G/2G Type Programmable Display Memory Card

HG4G/3G/2G Type Programmable Display Replacement Battery

HG4G/3G/2G Type Programmable Display USB Cable Fall-Out Prevention Pin

Programmable Terminal NT631C Optional Item

Programmable Terminal NB Series Optional Item

Programmable Terminal NS Optional Item

Pro-face GP4000M Series Option - Accessory Kit

Pro-face Option - Drip-Resistant Gasket

USB Option EZ Series (EZ Illumination Switch)

GOT2000 Series Multimedia Unit

Stand For GOT2000 Series

HG1G Type Programmable Display Surface Protection Sheet

GOT2000/GOT1000 Series Communication Unit

Industrial Hub SPIDER8TX-PRO

Installation Gasket for 15 inch

From

฿ 7,857.14

Special Price

On Sale Until 30/06/2024

฿ 814.29

Special Price

On Sale Until 30/06/2024

฿ 7,508.00

Special Price

On Sale Until 31/03/2025

฿ 7,012.00

Special Price

On Sale Until 31/03/2025

฿ 2,815.00

Special Price

On Sale Until 31/03/2025

฿ 1,471.43

Special Price

On Sale Until 30/06/2024

฿ 1,335.00

Special Price

On Sale Until 31/03/2025

฿ 8,317.00

Special Price

On Sale Until 31/03/2025

฿ 1,500.00

Special Price

On Sale Until 31/03/2025

฿ 11,421.43

Special Price

On Sale Until 30/06/2024

฿ 3,455.71

Special Price

On Sale Until 30/06/2024

฿ 5,543.00

Special Price

On Sale Until 31/03/2025

฿ 19,211.43

Special Price

On Sale Until 30/06/2024

฿ 4,210.00

Special Price

On Sale Until 31/03/2025

฿ 17,805.71

Special Price

On Sale Until 30/06/2024

฿ 66,000.00

Special Price

On Sale Until 30/06/2024

฿ 10,714.29

Special Price

On Sale Until 30/06/2024

฿ 19,917.00

Special Price

On Sale Until 31/03/2025

฿ 2,875.00

Special Price

On Sale Until 31/03/2025

฿ 11,992.00

Special Price

On Sale Until 31/03/2025

฿ 1,653.00

Special Price

On Sale Until 31/03/2025

฿ 8,317.00

Special Price

On Sale Until 31/03/2025

฿ 6,673.00

Special Price

On Sale Until 31/03/2025

฿ 2,675.71

Special Price

On Sale Until 30/06/2024

฿ 190,628.57

Special Price

On Sale Until 30/06/2024

฿ 6,673.00

Special Price

On Sale Until 31/03/2025

฿ 3,912.00

Special Price

On Sale Until 31/03/2025

฿ 11,635.71

Special Price

On Sale Until 30/06/2024

฿ 1,027.00

Special Price

On Sale Until 31/03/2025

฿ 11,772.86

Special Price

On Sale Until 30/06/2024

฿ 697.67

฿ 16,220.00

Special Price

On Sale Until 30/04/2024

฿ 852.00

Special Price

On Sale Until 31/03/2025

฿ 11,725.71

Special Price

On Sale Until 30/06/2024

฿ 21,612.86

Special Price

On Sale Until 30/06/2024

฿ 41,550.00

Special Price

On Sale Until 30/06/2024

฿ 2,259.00

Special Price

On Sale Until 31/03/2025

฿ 617.00

Special Price

On Sale Until 31/03/2025

฿ 6,673.00

Special Price

On Sale Until 31/03/2025

฿ 54,517.00

Special Price

On Sale Until 31/03/2025

฿ 10,370.00

Special Price

On Sale Until 31/03/2025

฿ 1,500.00

Special Price

On Sale Until 31/03/2025

฿ 338.00

Special Price

On Sale Until 31/03/2025

฿ 1,075.00

Special Price

On Sale Until 31/03/2024

฿ 8,961.43

Special Price

On Sale Until 30/06/2024

฿ 2,732.14

Special Price

On Sale Until 30/06/2024

฿ 4,990.00

Special Price

On Sale Until 30/06/2024

฿ 55,200.00

Special Price

On Sale Until 30/06/2024

฿ 565.00

Special Price

On Sale Until 31/03/2025

฿ 1,482.00

Special Price

On Sale Until 31/03/2025

฿ 427.00

Special Price

On Sale Until 31/03/2025

฿ 2,860.00

Special Price

On Sale Until 31/03/2025

฿ 8,529.00

Special Price

On Sale Until 31/03/2025

฿ 17,220.00

Special Price

On Sale Until 30/06/2024

฿ 19,035.71

Special Price

On Sale Until 30/06/2024

฿ 107,357.14

Special Price

On Sale Until 30/06/2024

฿ 6,175.00

Special Price

On Sale Until 31/03/2025

฿ 1,643.00

Special Price

On Sale Until 31/03/2025

฿ 11,910.00

Special Price

On Sale Until 31/03/2025

฿ 9,959.00

Special Price

On Sale Until 31/03/2025

฿ 2,755.00

Special Price

On Sale Until 31/03/2025

฿ 39,732.00

Special Price

On Sale Until 31/03/2025

฿ 1,027.00

Special Price

On Sale Until 31/03/2025

฿ 27,617.00

Special Price

On Sale Until 31/03/2025

฿ 4,025.00

Special Price

On Sale Until 31/03/2025

฿ 100.00

฿ 505.00

Special Price

On Sale Until 31/03/2025

฿ 1,048.00

Special Price

On Sale Until 31/03/2025

฿ 100.00

฿ 2,607.00

Special Price

On Sale Until 31/03/2025

฿ 100.00

฿ 287.00

Special Price

On Sale Until 31/03/2025

฿ 603.00

Special Price

On Sale Until 31/03/2025

฿ 887.00

฿ 1,523.00

Special Price

On Sale Until 31/03/2025

฿ 8,710.00

Special Price

On Sale Until 31/03/2025

฿ 612.00

Special Price

On Sale Until 31/03/2025

฿ 272.00

Special Price

On Sale Until 31/03/2025

฿ 2,202.00

Special Price

On Sale Until 31/03/2024

฿ 710.00

Special Price

On Sale Until 30/04/2024

฿ 1,394.00

Special Price

On Sale Until 30/04/2024

฿ 2,610.00

Special Price

On Sale Until 30/06/2024

฿ 2,262.86

Special Price

On Sale Until 30/06/2024

฿ 2,854.29

Special Price

On Sale Until 30/06/2024

฿ 22,073.00

Special Price

On Sale Until 31/03/2025

฿ 1,198.00

Special Price

On Sale Until 31/03/2025

฿ 920.00

Special Price

On Sale Until 31/03/2025

฿ 26,488.00

Special Price

On Sale Until 31/03/2025

฿ 24,014.29

Special Price

On Sale Until 30/06/2024

฿ 2,352.86

Special Price

On Sale Until 30/06/2024

Days to Ship Same day Same day Same day Same day 6 Day(s) Same day Same day Same day Quote 2 Day(s) 60 Day(s) Same day Quote Same day Quote Same day Same day 36 Day(s) Same day 36 Day(s) 36 Day(s) Same day Same day 60 Day(s) 60 Day(s) 36 Day(s) Quote 60 Day(s) Same day Quote 3 Day(s) Same day Same day 2 Day(s) Quote 2 Day(s) 29 Day(s) 29 Day(s) Same day 51 Day(s) Same day Quote Quote 50 Day(s) 2 Day(s) 60 Day(s) Quote 60 Day(s) 29 Day(s) 36 Day(s) 29 Day(s) 29 Day(s) 51 Day(s) Quote Quote 60 Day(s) Same day 29 Day(s) 6 Day(s) 36 Day(s) Same day Same day 36 Day(s) 29 Day(s) 36 Day(s) Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Same day Same day Same day Quote 60 Day(s) Quote 6 Day(s) 51 Day(s) Quote 6 Day(s) 2 Day(s) Quote
TypeSoftware / License Key-License KeyMemory Card--A BatteryCommunication UnitMounting Bracket--Connector Conversion Box-Memory Card---Communication UnitAn Oil-Resistant CoverVideo / RGB Input/Output / Audio OutputAn AttachmentCommunication UnitCommunication Unit--Stand--Memory Card--SoftwareProtective Sheet---An Oil-Resistant CoverOtherVideo / RGB Input/Output / Audio OutputCommunication UnitCommunication Unit-Mounting BracketA Battery----OtherAn Attachment-Protective SheetCommunication Unit----Protective SheetAn External Input/Output UnitOther-Communication UnitCommunication Unit-Connector Conversion Box-Mounting BracketAn Attachment---------OtherA BatteryProtective SheetProtective Sheet / Other---Video / RGB Input/Output / Audio OutputStandProtective SheetCommunication Unit--

Loading...

Related Categories to Touch Panels (For PLC) (Options, Others)