(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various types of license keys are available. Select as needed for your application.
* 5 In order to use GT SoftGOT2000, a license key for GT SoftGOT2000 is required for each PC.
* 6 1 license is required for each GOT.
* 8 1 license is required for each computer that edits audio.
* 9 GT2505-VTBD does not support the audio output function.
Part Number |
---|
GT25-MESIFKEY-1 |
GT25-MESIFKEY-5 |
GT25-MESIFKEY-10 |
GT25-MESIFKEY-20 |
GT25-PCRAKEY-1 |
GT25-PCRAKEY-5 |
GT25-PCRAKEY-10 |
GT25-PCRAKEY-20 |
GT25-VNCSKEY-1 |
GT25-WEBSKEY-1 |
GT27-SGTKEY-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Classification | Number of licenses | Compatible Model | Compatible model | Note | Note | Overview |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,190.00 ฿ 6,793.67 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 58 Day(s) | License Key | MES Interface functon license | 1 | GT21 / GT25 / GT25wide / GT27 | - | One license is required for each GOT. | - | - | ||
฿ 50,943.00 ฿ 33,963.70 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 58 Day(s) | - | MES Interface functon license | 5 | GT21 / GT25 / GT25wide / GT27 | - | One license is required for each GOT. | - | - | ||
฿ 101,887.00 ฿ 67,928.06 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 58 Day(s) | - | MES Interface functon license | 10 | GT21 / GT25 / GT25wide / GT27 | - | One license is required for each GOT. | - | - | ||
฿ 203,775.00 ฿ 135,856.79 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 58 Day(s) | - | MES Interface functon license | 20 | GT21 / GT25 / GT25wide / GT27 | - | One license is required for each GOT. | - | - | ||
฿ 7,508.00 ฿ 6,435.86 | MID_GOT2000SERIES AC | 1 Piece(s) | 58 Day(s) | License Key | License key for computer remote control function | 1 | - | GOT2000 Series | - | One license is required for every GOT1 unit. | Computer remote control function (Ethernet) license (1 license) | ||
฿ 37,538.00 ฿ 25,026.58 | GOT2000SERIES | 1 Piece(s) | 58 Day(s) | - | License for computer remote control function (Ethernet) | 5 | GT21 / GT25 / GT25wide / GT27 | - | One license is required for each GOT. | - | - | ||
฿ 75,075.00 ฿ 50,052.50 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 58 Day(s) | - | License for computer remote control function (Ethernet) | 10 | GT21 / GT25 / GT25wide / GT27 | - | One license is required for each GOT. | - | - | ||
฿ 150,150.00 ฿ 100,105.01 | GOT2000SERIES | 1 Piece(s) | 58 Day(s) | - | License for computer remote control function (Ethernet) | 20 | GT21 / GT25 / GT25wide / GT27 | - | One license is required for each GOT. | - | - | ||
฿ 7,508.00 ฿ 6,435.86 | GOT2000SERIES | 1 Piece(s) | Same day | License Key | VNC server function unit | 1 | GT21 / GT25 / GT25Wide / GT27 | - | One license is required for each GOT. | - | - | ||
฿ 7,508.00 ฿ 6,435.86 | MID_GOT2000SERIESAC | 1 Piece(s) | Same day | License Key | License key for GOT Mobile function | 1 | GOT2000 series | - | One license is required for each GOT. | - | - | ||
฿ 38,640.00 ฿ 25,761.29 | LICENSE KEY | 1 Piece(s) | Same day | - | License key for GT SoftGOT2000 function | 1 | GT SoftGOT2000 | - | In order to use GT SoftGOT2000, a license key for GT SoftGOT2000 is required for each computer. | - | - |
Loading...
How can we improve?
How can we improve?