(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various types of protective sheets are available. Select the cover to suit your application.
* Actual products may differ from those in the pictures. Contact the manufacturer for details.
Series | GOT2000 | |||||||
---|---|---|---|---|---|---|---|---|
Type | Protective sheet | |||||||
Product Type Name | GT21-05PSGC | GT21-05PSCC | GT21-04RPSGC-UC | GT21-04RPSCC-UC | GT21-04PSGC-UC | GT21-04PSCC-UC | GT21-03PSGC-UC | GT21-03PSCC-UC |
Supported Models | GT2105-QTBDS, GT2105-QMBDS | GT2105-QTBDS, GT2105-QMBDS | GT2104-RTBD | GT2104-RTBD | GT2104-PMBD, GT2104-PMBDS, GT2104-PMBDS2, GT2104-PMBLS | GT2104-PMBD, GT2104-PMBDS, GT2104-PMBDS2, GT2104-PMBLS | GT2103 | |
Size | 5.7 type | 5.7 type | 4.3 type | 4.3 type | 4.5 type | 4.5 type | 3.8 type | |
Material | Anti-glare (USB environment-resistant cover part: with opening) | Clear (USB environment-resistant cover part: with opening) | Anti-glare (USB environment-resistant cover part: without opening) | Clear (USB environment-resistant cover part: without opening) | Anti-glare (USB environment-resistant cover part: without opening) | Clear (USB environment-resistant cover part: without opening) | Anti-glare (USB environment-resistant cover part: without opening) | Clear (USB environment-resistant cover part: without opening) |
Series | GOT2000 | ||||||
---|---|---|---|---|---|---|---|
Type | Protective sheet | ||||||
Product Type Name | GT25-08PSCC | GT25-05PSGC | GT25-05PSGC-2 | GT25-05PSCC | GT25-05PSCC-2 | GT21-07WPSGC | GT21-07WPSCC |
Supported Models | GT2508 GT2708 | GT2705 | GT2505-VTBD | GT2705 | GT2505-VTBD | GT2507-WTBD, GT2507-WTSD | |
Size | 8.4 type | 5.7 type | 5.7 type | 5.7 type | 5.7 type | 7-inch wide | |
Material | Clear (USB environment-resistant cover part: with opening) | Surface treatment: Anti-glare sheet color: None, USB environment-resistant cover part: with opening set sheet quantity: 5 sheets | Surface treatment: Anti-glare sheet color: None, USB environment-resistant cover part: with opening set sheet quantity: 5 sheets | Surface treatment: Clear sheet color: None, USB environment-resistant cover part: with opening set sheet quantity: 5 sheets | Surface treatment: Clear sheet color: None, USB environment-resistant cover part: with opening set sheet quantity: 5 sheets | Anti-glare (USB environment-resistant cover part: without opening) | Clear (USB environment-resistant cover part: without opening) |
Series | GOT2000 | |||||
---|---|---|---|---|---|---|
Type | Protective sheet | |||||
Product Type Name | GT25-10WPSCC | GT25-10PSGC | GT25-10PSCC-UC | GT25-10PSCC | GT25-08PSGC | GT25-08PSCC-UC |
Applicable Standards | - | - | ATEX (compatible when incorporated in GOT main unit), KCs (compatible when incorporated in GOT main unit) | - | - | ATEX (compatible when incorporated in GOT main unit), KCs (compatible when incorporated in GOT main unit) |
Supported Models | GT2510-WXTBD, GT2510-WXTSD | GT2710, GT2510 | GT2708, GT2508 | |||
Size | 10.1-inch wide | 10.4 inches | 8.4 type | |||
Material | Clear (USB environment-resistant cover part: without opening) | Anti-glare (USB environment-resistant cover part: with opening) | Clear (USB environment-resistant cover part: without opening) | Clear (USB environment-resistant cover part: with opening) | Anti-glare (USB environment-resistant cover part: with opening) | Clear (USB environment-resistant cover part: without opening) |
Series | GOT2000 | |||||
---|---|---|---|---|---|---|
Type | Protective sheet | |||||
Product Type Name | GT27-15PSGC | GT27-15PSCC | GT25-12PSGC | GT25-12PSCC-UC | GT25-12PSCC | GT25-10WPSGC |
Applicable Standards | - | - | - | ATEX (compatible when incorporated in GOT main unit), KCs (compatible when incorporated in GOT main unit) | - | - |
Supported Models | GT2715 | GT2712, GT2512 | GT2510-WXTBD, GT2510-WXTSD | |||
Size | 15 type | 12.1 type | 10.1-inch wide | |||
Material | Anti-glare (USB environment-resistant cover part: with opening) | Clear (USB environment-resistant cover part: with opening) | Anti-glare (USB environment-resistant cover part: with opening) | Clear (USB environment-resistant cover part: without opening) | Clear (USB environment-resistant cover part: with opening) | Anti-glare (USB environment-resistant cover part: without opening) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Type) | Surface Treatment | Compatible Model | Specifications | Size (Type) | Surface treatment | Compatible model | Specifications | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,027.00 ฿ 880.04 | MID_GOT2000SERIES AC | 1 Piece(s) | 36 Day(s) | - | - | - | - | 3.8 | Clear | GT2103 | USB environment-resistant cover part: without opening | - | ||
฿ 922.00 ฿ 789.97 | MID_GOT2000SERIESAC | 1 Piece(s) | 36 Day(s) | - | - | - | - | 3.8 | Anti-glare | GT2103 | USB environment-resistant cover part: without opening | - | ||
฿ 1,039.00 ฿ 890.01 | MID_GOT2000SERIESGT21MODEL | 1 Piece(s) | 36 Day(s) | 4.5 | Clear | GT2104-PMBD / GT2104-PMBDS / GT2104-PMBLS / GT2104-PMBDS2 | USB environment-resistant cover: no opening | - | - | - | - | - | ||
฿ 1,090.00 ฿ 934.24 | MID_GOT2000SERIESGT21MODEL | 1 Piece(s) | 36 Day(s) | 4.5 | Anti-Glare | GT2104-PMBD / GT2104-PMBDS / GT2104-PMBLS / GT2104-PMBDS2 | USB environment-resistant cover: no opening | - | - | - | - | - | ||
฿ 1,027.00 ฿ 880.04 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 36 Day(s) | 4.3 | Clear | GT2104-RTBD | USB environment-resistant cover: no opening | - | - | - | - | - | ||
฿ 1,030.00 ฿ 882.81 | MID_GOT2000SERIESGT25MODEL | 1 Piece(s) | 36 Day(s) | 4.3 | Anti-Glare | GT2104-RTBD | USB environment-resistant cover: no opening | - | - | - | - | - | ||
฿ 1,030.00 ฿ 882.81 | MID_GOT2000SERIES GT21MODEL | 1 Piece(s) | 36 Day(s) | - | - | - | - | 5.7 | Clear | GT2105-QMBDS / GT2105-QTBDS | USB environment-resistant cover part: with opening | - | ||
฿ 922.00 ฿ 789.97 | MID_GOT2000SERIESGT25MODEL | 1 Piece(s) | 36 Day(s) | 5.7 | Anti-Glare | GT2105-QMBDS / GT2105-QTBDS | USB environment-resistant cover: opening | - | - | - | - | - | ||
฿ 1,412.00 ฿ 1,209.94 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 29 Day(s) | 7-inch wide | Clear | GT2507-WTBD / GT2507-WTSD | USB environment-resistant cover: no opening | - | - | - | - | - | ||
฿ 1,412.00 ฿ 1,209.94 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 29 Day(s) | 7-inch wide | Anti-Glare | GT2507-WTBD / GT2507-WTSD | USB environment-resistant cover: no opening | - | - | - | - | - | ||
฿ 857.00 ฿ 734.28 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 29 Day(s) | 5.7 | Clear | GT2705 | USB environment-resistant cover: opening | - | - | - | - | - | ||
฿ 1,073.00 ฿ 919.99 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 36 Day(s) | 5.7 | Clear | GT2505-VTBD | USB environment-resistant cover: opening | - | - | - | - | - | ||
฿ 852.00 ฿ 729.99 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 29 Day(s) | 5.7 | Anti-Glare | GT2705 | USB environment-resistant cover: opening | - | - | - | - | - | ||
฿ 1,074.00 ฿ 919.99 | MID_GOT2000SERIESGT25MODEL | 1 Piece(s) | 36 Day(s) | 5.7 | Anti-Glare | GT2505-VTBD | USB environment-resistant cover: opening | - | - | - | - | - | ||
฿ 1,130.00 ฿ 968.52 | MID_GOT2000SERIES AC | 1 Piece(s) | Same day | - | - | - | - | 8.4 | Clear | GT2508 / GT2708 | USB environment-resistant cover part: with opening | Compliant standards: UL/cUL, Class Ⅰ, Division 2, ATEX (when incorporated in the GOT main unit), KCs (when incorporated in the GOT main unit) | ||
฿ 1,130.00 ฿ 968.52 | MID_GOT2000SERIES AC | 1 Piece(s) | 29 Day(s) | - | - | - | - | 8.4 | Clear | GT2508 / GT2708 | USB environment-resistant cover part: without opening | Compliant standards: UL/cUL, Class Ⅰ, Division 2, ATEX (when incorporated in the GOT main unit), KCs (when incorporated in the GOT main unit) | ||
฿ 1,130.00 ฿ 968.52 | MID_GOT2000SERIES AC | 1 Piece(s) | Same day | - | - | - | - | 8.4 | Anti-glare | GT2508 / GT2708 | USB environment-resistant cover part: with opening | Compliant standards: UL/cUL, Class Ⅰ, Division 2 | ||
฿ 1,437.00 ฿ 1,231.37 | MID_GOT2000SERIES AC | 1 Piece(s) | 65 Day(s) | - | - | - | - | 10.4 | Clear | GT2510 / GT2710 | USB environment-resistant cover part: with opening | Compliant standards: UL/cUL, Class Ⅰ, Division 2 | ||
฿ 1,437.00 ฿ 1,231.37 | MID_GOT2000SERIES AC | 1 Piece(s) | 29 Day(s) | - | - | - | - | 10.4 | Clear | GT2510 / GT2710 | USB environment-resistant cover part: without opening | Compliant standards: UL/cUL, Class Ⅰ, Division 2, ATEX (when incorporated in the GOT main unit), KCs (when incorporated in the GOT main unit) | ||
฿ 1,437.00 ฿ 1,231.37 | MID_GOT2000SERIES AC | 1 Piece(s) | Same day | - | - | - | - | 10.4 | Anti-glare | GT2510 / GT2710 | USB environment-resistant cover part: with opening | Compliant standards: UL/cUL | ||
฿ 988.00 ฿ 847.11 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 29 Day(s) | 10.1-inch wide | Clear | GT2510-WXTBD / GT2510-WXTSD | USB environment-resistant cover: no opening | - | - | - | - | - | ||
฿ 988.00 ฿ 847.11 | MID_GOT2000SERIES GT25MODEL | 1 Piece(s) | 29 Day(s) | 10.1-inch wide | Anti-Glare | GT2510-WXTBD / GT2510-WXTSD | USB environment-resistant cover: no opening | - | - | - | - | - | ||
฿ 2,362.00 ฿ 2,024.23 | MID_GOT2000SERIES AC | 1 Piece(s) | Same day | - | - | - | - | 12.1 | Clear | GT2512 / GT2712 | USB environment-resistant cover part: with opening | Compliant standards: UL/cUL, Class Ⅰ, Division 2 | ||
฿ 2,362.00 ฿ 2,024.23 | MID_GOT2000SERIES AC | 1 Piece(s) | 29 Day(s) | - | - | - | - | 12.1 | Clear | GT2512 / GT2712 | USB environment-resistant cover part: without opening | Compliant standards: UL/cUL, Class Ⅰ, Division 2, ATEX (when incorporated in the GOT main unit), KCs (when incorporated in the GOT main unit) | ||
฿ 2,362.00 ฿ 2,024.23 | MID_GOT2000SERIES AC | 1 Piece(s) | 29 Day(s) | - | - | - | - | 12.1 | Anti-glare | GT2512 / GT2712 | USB environment-resistant cover part: with opening | Compliant standards: UL/cUL, Class Ⅰ, Division 2 | ||
฿ 3,138.00 ฿ 2,689.89 | MID_GOT2000SERIES GT27MODEL | 1 Piece(s) | 29 Day(s) | 7 | Anti-Glare | GT2507T-WTSD | USB environment-resistant cover: no opening | - | - | - | - | - | ||
฿ 3,902.00 ฿ 3,344.40 | MID_GOT2000SERIES GT21MODEL | 1 Piece(s) | 29 Day(s) | 15 | Clear | GT2715 | USB environment-resistant cover: opening | - | - | - | - | - | ||
฿ 3,902.00 ฿ 3,344.40 | MID_GOT2000SERIES GT21MODEL | 1 Piece(s) | 29 Day(s) | 15 | Anti-Glare | GT2715 | USB environment-resistant cover: opening | - | - | - | - | - |
Loading...
Type | Protective Sheet | Classification | Protective sheet |
---|
How can we improve?
How can we improve?