1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT2000 Series Oil-Resistant Cover (Part Number)

GOT2000 Series Oil-Resistant Cover
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,875.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Various types of oil-resistant covers are available. Select the cover to suit your application.

* Actual products may differ from those in the pictures. Contact the manufacturer for details.

GOT2000 Series Oil-Resistant Cover Specifications

(Unit: mm)

GT20-08PCO dimensional drawing

GT20-08PCO dimensional drawing

GT20-08PCO Specifications

GT20-08PCO specifications

GT20-08PCO specifications

GT21-04RPCO Specifications

GT21-04RPCO specifications

GT21-04RPCO specifications

GT25-05PCO Specifications

GT25-05PCO specifications

GT25-05PCO specifications

GT25T-07WPCO Specifications

GT25T-07WPCO specifications

GT25T-07WPCO specifications

Part Number
GT20-08PCOSALE
GT20-10PCOSALE
GT20-12PCOSALE
GT20-15PCOSALE
GT21-04RPCOSALE
GT25-05PCOSALE
GT25T-07WPCOSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Size
(Type)
Compatible Model Protective structure: IP67f Size
(Type)
Compatible model Protective structure: IP67f Note Note Overview

฿ 3,183.00

฿ 2,728.47

MID_GOT2000SERIES AC 1 Piece(s) 29 Day(s) An Oil-Resistant Cover---8.4GT2508 / GT2708Supports-Materials: Cover: nitrile rubber; Display: PET sheetOil-resistant cover for 8.4-inch model (for GT27, GT25)

฿ 3,490.00

฿ 2,991.28

MID_GOT2000SERIES AC 1 Piece(s) 29 Day(s) An Oil-Resistant Cover---10.4GT2510 (excluding wide model) / GT2710Supports-Materials: Cover: nitrile rubber; Display: PET sheetOil-resistant cover for 10.4-inch model (for GT27, GT25)

฿ 3,990.00

฿ 2,099.94

MID_GOT2000SERIES AC 1 Piece(s) Same day An Oil-Resistant Cover---12.1GT2512 / GT2712Supports-Materials: Cover: nitrile rubber; Display: PET sheetOil-resistant cover for 12.1-inch model (for GT27, GT25)

฿ 5,510.00

฿ 2,899.91

MID_GOT2000SERIES GT27MODEL 1 Piece(s) Same day An Oil-Resistant Cover15GT27Corresponds to---Material: Cover: Nitrile rubber, Display: PET sheet--

฿ 3,092.00

฿ 2,650.15

MID_GOT2000SERIESGT25MODEL 1 Piece(s) 36 Day(s) An Oil-Resistant Cover4.3GT21Corresponds to---Material: Cover: Nitrile rubber (black), Display: PET sheet (transparent)--

฿ 2,875.00

฿ 2,464.16

MID_GOT2000SERIES GT25MODEL 1 Piece(s) 6 Day(s) -5.7GT27Corresponds to---Material: Cover: Nitrile rubber, Display: PET sheet--

฿ 3,452.00

฿ 2,958.71

MID_GOT2000SERIES GT27MODEL 1 Piece(s) 29 Day(s) An Oil-Resistant Cover7GT2507T-WTSDCorresponds to---Material: Cover: Nitrile rubber, Display: PET sheet--

Loading...

  1. 1