(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use a rail for panels to mount on a cabinet.
[Specifications]
· Material: steel
· Plate thickness: 1.6 mm
· Coating color: Cream coating, cream color (2.5Y8/2) Japan Paint Manufacturers Association J22-80D
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension (width) (mm) | Dimension (vertical) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 668.25 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 170 | 100 | ||
฿ 844.37 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 170 | 200 | ||
฿ 698.49 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 220 | 100 | ||
฿ 890.10 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 220 | 200 | ||
฿ 713.98 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 270 | 100 | ||
฿ 905.60 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 270 | 200 | ||
฿ 1,064.34 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | 270 | 300 | ||
฿ 789.95 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 320 | 100 | ||
฿ 1,146.28 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | 320 | 300 | ||
฿ 1,769.59 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 320 | 500 | ||
฿ 789.95 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 370 | 100 | ||
฿ 1,092.38 ฿ 521.83 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | - | 370 | 200 | ||
฿ 890.10 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 420 | 100 | ||
฿ 1,453.63 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | 420 | 300 | ||
฿ 905.60 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 470 | 100 | ||
฿ 1,190.29 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | 470 | 200 | ||
฿ 951.33 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 520 | 100 | ||
฿ 1,310.38 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 520 | 200 | ||
฿ 1,672.84 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 520 | 300 | ||
฿ 981.57 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 570 | 100 | ||
฿ 1,362.16 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 570 | 200 | ||
฿ 1,724.62 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | 570 | 300 | ||
฿ 1,033.35 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 620 | 100 | ||
฿ 1,453.63 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 620 | 200 | ||
฿ 1,882.60 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 620 | 300 | ||
฿ 2,825.96 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 620 | 500 | ||
฿ 1,079.08 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 670 | 100 | ||
฿ 1,535.64 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 670 | 200 | ||
฿ 1,943.83 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 670 | 300 | ||
฿ 1,139.55 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 720 | 100 | ||
฿ 1,596.87 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 720 | 200 | ||
฿ 2,087.07 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 720 | 300 | ||
฿ 3,218.65 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 720 | 500 |
Loading...
Material | Iron | Plate Thickness(mm) | 1.6 | Paint Color | Cream color (2.5Y8/2) |
---|---|---|---|---|---|
Material | Steel |
How can we improve?
How can we improve?