(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cabinet without a door ventilation opening to make it easier to attach equipment to the front of the door.
[Features]
· Uses a lockable waterproof flat handle with excellent functionality and design aesthetic.
· A lighting panel can be mounted on the top of the cabinet.
[Specifications]
· Coating color: Light beige coating (5Y7/1), LB color (Japan Paint Manufacturers Association J25-70B)
· Material: steel
· Mounting plate: steel plate (2.3 mm), cream coating (2.5Y8/2)
· Cabinet plate thickness: door 2.3 mm, body 2.3 mm, base 3.2 to 4.5 mm, lower opening plate 1.6 mm
· Handle: waterproof flat handle
(Small) H-85, height 1,200 mm or less (Key No. N200 × 2)
(Large) H-87, height 1,400 mm or more
· Door type: single or double door
· Installation location: indoor use IP2X
Part Number |
---|
E35-1016LSA |
E35-1019LSA |
E35-1216LSA |
E35-1219LSA |
E35-1419LSA |
E35-1619LSA |
E35-712LSA |
E35-714LSA |
E35-716LSA |
E35-719LSA |
E35-812LSA |
E35-814LSA |
E35-816LSA |
E35-819LSA |
E35-914LSA |
E35-916LSA |
E35-919LSA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Door model |
---|---|---|---|---|---|---|---|---|---|
฿ 73,272.77 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 1,000 | 1,600 | Two doors | ||
฿ 100,484.39 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 1,000 | 1,900 | Two doors | ||
฿ 93,832.66 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 1,200 | 1,600 | Two doors | ||
฿ 123,463.09 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 1,200 | 1,900 | Two doors | ||
฿ 139,185.36 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 1,400 | 1,900 | Two doors | ||
฿ 143,418.28 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 1,600 | 1,900 | Two doors | ||
฿ 42,372.47 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 700 | 1,200 | Single door | ||
฿ 46,303.03 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 700 | 1,400 | Single door | ||
฿ 58,034.26 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 700 | 1,600 | Single door | ||
฿ 73,272.77 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 700 | 1,900 | Single door | ||
฿ 45,335.51 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 800 | 1,200 | Single door | ||
฿ 51,201.12 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 800 | 1,400 | Single door | ||
฿ 62,992.83 | ENCLOSURE | 1 Piece(s) | 11 Day(s) | 10 | 800 | 1,600 | Single door | ||
฿ 78,110.39 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 800 | 1,900 | Single door | ||
฿ 61,783.42 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 900 | 1,400 | Single door | ||
฿ 70,853.96 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 900 | 1,600 | Single door | ||
฿ 96,856.17 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 900 | 1,900 | Single door |
Loading...
Dimension depth D(mm) | 350 | Material | Iron | Protection function (environmentally resistant) | IP2X |
---|---|---|---|---|---|
Intermediate plate | Iron circuit board | Installation | Indoor | Color | Light beige coating (5Y7/1) |
How can we improve?
How can we improve?