1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

UL2481-SB UL Standard Lead-Free Heat Resistant PVC Shield Wire

UL2481-SB UL Standard Lead-Free Heat Resistant PVC Shield Wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,674.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

300 V ULAWM2481 compliant, eco-friendly shielded cable with RoHS compliant PVC insulator

 
Part Number
UL2481-SB AWG16X2C H-153
UL2481-SB AWG18X2C H-153
UL2481-SB AWG22X2C H-153
UL2481-SB AWG24X2C H-153
UL2481-SB AWG26X2C H-153
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAWG size
(AWG)
Finished outer diameter
(mm)

฿ 22,144.18

CABLE 1 Piece(s) 3 Day(s) 166.92

฿ 19,766.28

CABLE 1 Piece(s) 3 Day(s) 186.28

฿ 15,496.64

CABLE 1 Piece(s) 3 Day(s) 225.38

฿ 12,151.30

CABLE 1 Piece(s) 3 Day(s) 245.08

฿ 10,674.49

CABLE 1 Piece(s) 3 Day(s) 264.82

Loading...

  1. 1

Basic Information

Overall Length(m) 153 Number Of Cores(Core) 2 Logarithm 1
Shield Available Representative Standard UL / CSA(c-UL) Sheath (outer coating) color Gray
Grounding Wire NA Sheath (outer coating) material PVC Insulation body materials PVC