1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Motor Siren, BSG/BST/BS/T/TW/K Series

BUZZER

Motor Siren, BSG/BST/BS/T/TW/K Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,197.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Motor sirens with a rich lineup considering various usage situations.
· Melanin resin hardening coating is adopted.
[Applications]
· BSG: One-wing streamlined BSG suitable for ships adopts the waterproof gland (20C) and connect with the terminal box.
· BST: Compatible to the pressure-resistant and explosion-proof structure d2G4, and realized weight reduction using the special alloy.
· BS / T / TW / K: Able to select the motor capacity from 40 to 750 W and can be used as alarm and warning of factories and schools or as a fire alarm.

Part Number
BS-100-75W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,197.86

BUZZER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Volume(dB) 116 Rated Voltage(V) AC100V Shape Round
Terminal shape Other Power consumption(W) 60 W Breaker capacity(A) 3

Please check the type/dimensions/specifications of the part BS-100-75W in the Motor Siren, BSG/BST/BS/T/TW/K Series series.