1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS-232C Cable For FX Series PC

OPTION/ACCESSORIES

RS-232C Cable For FX Series PC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,415.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

RS-232C cable for FX series PC.

RS-232C Cable For Personal Computer Specifications

FX Series RS-232C Cable for Personal Computer: related image

F2-232CAB external appearance

F2-232CAB specifications

  • Overview: RS-232C cable for personal computer (3 m)
  • Connector specification: D-SUB 25 pin (personal computer side), D-SUB 25 pin male (FX-232AW / AWC / AWC-H side)
  • Cable length: 3 m
FX Series RS-232C Cable for Personal Computer: related image

F2-232CAB-1 external appearance

F2-232CAB-1 specifications

  • Applicable models: A985 (-V) / A97□ / A960 / A956W / A95□GOT, for GOT-F900
  • Connector specification: D-SUB 9 pin female (personal computer side (DOS/V personal computer)), D-SUB 25 pin male (FX-232AW / AWC / AWC-H side)
  • Cable length: 3 m
  • Type: RS-232 cable (detail type: data transfer cable)
  • Classification: for personal computer ⇔ GOT connection
FX Series RS-232C Cable for Personal Computer: related image

F2-232CAB-2 external appearance

F2-232CAB-2 specifications

  • Connector specification: half-pitch 14 pin (personal computer side: PC9800 personal computer), D-SUB 25 pin male (FX-232AW / AWC / AWC-H side)
  • Cable length: 3 m
  • Applications: RS-232C cable for personal computer
Part Number
F2-232CAB-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,415.00

฿ 3,784.10

OPTION/ACCESSORIES 1 Piece(s) 36 Day(s)

Loading...

  1. 1
 

Basic Information

Type Serial Communication Product type RS-232C cable for PC Length(m) 3
Product overview PC side (DOS/V PC): D-SUB 9 pin female / FX-232AW/AWC/AWC-H side: D-SUB 25 pin male

Please check the type/dimensions/specifications of the part F2-232CAB-1 in the RS-232C Cable For FX Series PC series.