(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
L Series temperature adjustment unit.
L60TCRT4 image
Control Output | Transistor Output | ||
---|---|---|---|
Number Of Temperature Input Points | 4 channel/unit | ||
Compatible Temperature Measuring Resistors | Pt100, JPt100 | ||
Accuracy | Indication Accuracy | Ambient Temperature: 25±5°C | Full scale × (±0.3%) |
Ambient Temperature: 0 To 55°C | Full Scale × (±0.7%) | ||
Sampling Cycle | 250 ms / 4 channels, 500 ms / 4 channels | ||
Control Output Period | 0.5 to 100 s | ||
Input Impedance | 1 MΩ | ||
Input Filter | 0 to 100 s (0: input filter OFF) | ||
Setting Of Sensor Correction Value | -50.00 to 50.00% | ||
Operation In Case Of Sensor Input Disconnection | Upscale processing | ||
Temperature Control System | PID ON/OFF pulse or 2‑position control | ||
PID Constant Range | PID Constant Setting | Setting by auto-tuning is possible. | |
Proportional Band (P) | 0.0 to 1,000.0% (0.0: 2‑position control) | ||
Integral Time (I) | 0 to 3,600 s (0: P control, PD control) | ||
Derivative Time (D) | 0 to 3,600 s (0: P control, PI control) | ||
Target Value Setting Range | Within the temperature range set by the platinum temperature measuring resistor used. | ||
Dead Zone Setting Range | 0.1 to 10.0% | ||
Transistor Output | Output Signal | ON/OFF Pulse | |
Rated Load Voltage | 10 to 30 V DC | ||
Max Load Current | 0.1 A/point, 0.4 A/common | ||
Maximum Inrush Current | 0.4 A, 10 ms | ||
Leak Current When OFF | 0.1 mA or less | ||
Maximum Voltage Drop At ON | 1.0 V DC (TYP.) at 0.1 A, 2.5 V DC (MAX.) at 0.1 A | ||
Response Time | OFF → ON | 2 ms or less | |
ON → OFF | 2 ms or less | ||
Isolation Method | Between input terminal and sequencer power supply, between input channels: transformer insulation | ||
Dielectric Strength | Between input terminal and sequencer power supply, between input channels: 500 V AC for 1 min | ||
Insulation Resistance | Between input terminal and sequencer power supply, between input channels: 20 mΩ or more at 500 V DC | ||
External Wiring Connection Method | 18‑point terminal block (M3 screw) | ||
Number Of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | ||
5 V DC Internal Current Consumption | 0.31 A | ||
External Dimensions | Height (H) | 90 mm | |
Width (W) | 28.5 mm | ||
Depth (D) | 117 mm | ||
Mass | 0.18 kg |
Part Number |
---|
L60TCRT4 |
L60TCRT4BW |
L60TCTT4 |
L60TCTT4BW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 39,219.00 ฿ 26,147.31 | PLC FUNCTION MODULE | 1 Piece(s) | 86 Day(s) | ||
฿ 46,303.00 ฿ 30,870.21 | PLC(OPTION UNIT) | 1 Piece(s) | 86 Day(s) | ||
฿ 39,219.00 ฿ 26,147.31 | PLC FUNCTION MODULE | 1 Piece(s) | 86 Day(s) | ||
฿ 46,304.00 ฿ 30,870.88 | PLC(OPTION UNIT) | 1 Piece(s) | 86 Day(s) |
Loading...
Communication Interface (Transmission Standard) | Other | Representative Standard | CE / UL / CUL |
---|
How can we improve?
How can we improve?