(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi general-purpose sequencers.
[Features]
· For L series.
[Applications]
· High-speed I/O control unit.
L Series Flexible High-speed I/O Control Unit image
Number Of Input Points | 12 points (shared 5 V DC / 24 V DC / differential) | ||
---|---|---|---|
Number Of Outputs | For Differential Output | 6 points | |
DC Output | 8 points (5 to 24 V DC, 0.1 A/point) | ||
Number Of Interruption Points | 8 points | ||
Input Response Time | 1 μs or less | ||
Output Response Time | 1 μs or less | ||
Pulse Input Speed | For Differential Input | Maximum 8M pulse/s (2 MHz) | |
DC Input | Maximum 200k pulse/s (200 kHz) | ||
Pulse Output Speed | For Differential Output | Maximum 8M pulse/s (2 MHz) | |
DC Output | Maximum 200k pulse/s (200 kHz) | ||
Base Block | |||
External Input Block | Logic Selection | Reversing, non-reversing | |
Filter Time | General-purpose Input: 0 μs, 10 μs, 50 μs, 0.1 ms, 0.2 ms, 0.4 ms, 0.6 ms, 1 ms, 5 ms Pulse Input: 10k pulse/s, 100k pulse/s, 200k pulse/s, 500k pulse/s, 1,000k pulse/s, 2,000k pulse/s, 4,000k pulse/s, 8,000k pulse/s | ||
Initial State Selection | Low, High | ||
Y Device Terminal | ON/OFF states of general-purpose command 0 to general-purpose command F (Y10 to Y1F) are output as signals. | ||
OUT Terminal | Same signals as those output from the external output block are output. | ||
Parallel Encoder Block | Input Data Type | Pure binary, gray code, BCD | |
Data Length | 1 bit to 12 bits | ||
SSI Encoder Block | Input Data Type | Pure binary, gray code | |
Data Length | 1 bit to 32 bits | ||
Multi-Functional Counter Block | Terminal | Input terminal, latch input terminal, event input terminal, output terminal, event output terminal, cam switch output terminal, pattern generator output terminal | |
Input Signal Event Detection Block | Combination of rise/fall/low/high | ||
Latch Event Detection Block | Rise, fall | ||
Counter Timer Block | Model | Addition method, subtraction method, linear counter mode, ring counter mode, addition mode, preset counter function, latch counter function, internal clock function | |
Internal Clock | 25 ns, 50 ns, 0.1 μs, 1 μs, 10 μs, 100 μs, 1 ms | ||
Count Range | 32‑bit Signed Binary (-2,147,483,648 to 2,147,483,647) 32‑bit Unsigned Binary (0 to 4,294,967,295) 16‑bit Signed Binary (-32,768 to 32,767) 16‑bit Unsigned Binary (0 to 65,535) | ||
Comparison Block | Comparison Value | Same as the count range | |
Comparison Mode | 16‑bit Counter: =, >, <, ≥, ≤, <> 32‑bit Counter: =, >, <, ≥, ≤, <> | ||
Pattern Generator Block | Number Of Output Pattern Points | 8192 points | |
Cam Switch Block | Update Cycle | 0.1 μs | |
Number Of Steps | Maximum 16 steps | ||
Set/Reset Block | Signal input to the Set terminal triggers output of a fixed High signal. Signal input to the Reset terminal triggers output of a fixed Low signal. | ||
Logic Operation Block | Logic Operation Type | AND, OR, XOR | |
External Output Block | Logic Selection | Reversing, non-reversing | |
Delay Time | None, 12.5 ns × (1 to 64), 25 ns × (1 to 64), 50 ns × (1 to 64), 0.1 μs × (1 to 64), 1 μs × (1 to 64), 10 μs × (1 to 64), 100 μs × (1 to 64),1 ms × (1 to 64) | ||
Output Mode Upon Error | OFF, ON, HOLD | ||
SI Device Terminal | Interruption of CPU unit | ||
Key Functions Achieved By Combination Of Base Blocks | |||
Pulse Count | Count Input Signal | Phase | Single-phase input (× 1 / × 2), dual-phase input (× 1 / × 2 / × 4), CW/CCW |
Counting Speed Switching Settings | For × 1 | For Differential Input: 10k pulse/s / 100k pulse/s / 200k pulse/s / 500k pulse/s / 1M pulse/s / 2M pulse/s For DC Input: 10k pulse/s / 100k pulse/s / 200k pulse/s | |
For × 2 | For differential: 10k pulse/s / 100k pulse/s / 200k pulse/s / 500k pulse/s / 1M pulse/s / 2M pulse/s For DC: 10k pulse/s / 100k pulse/s / 200k pulse/s | ||
For × 4 | For differential: 10k pulse/s / 100k pulse/s / 200k pulse/s / 500k pulse/s / 1M pulse/s / 2M pulse/s For DC: 10k pulse/s / 100k pulse/s / 200k pulse/s | ||
Count Range | Same with the counter timer block | ||
Model | Addition method, subtraction method, linear counter mode, ring counter mode, addition mode, preset counter function, latch counter function, internal clock function | ||
Minimum Count Pulse Width (Duty Ratio 50%) | Single-Phase Input (× 1 / × 2), CW/CCW | For differential input: 0.5 µs (ON/OFF each 0.25 µs) For DC input: 5 µs (ON/OFF each 2.5 µs) | |
Double-Phase Input (× 1 / × 2 / × 4) | For differential input: 0.5 µs (ON/OFF each 0.25 µs) For DC input: 20 µs (ON/OFF each 10 µs) | ||
Matching Detection | Scope Of Comparison | 32‑bit Signed Binary, 32‑bit Unsigned Binary, 16‑bit Signed Binary, 16‑bit Unsigned Binary | |
Comparison Method | Setting Value < Count Value, Setting Value = Count Value, Setting Value > Count Value | ||
Interruption | With Matching Detection Interruption Functions | ||
Cam Switch | Number Of Steps | Maximum 16 steps /block | |
High-Precision Pulse Output | ON/OFF timings can be adjusted in minimum units of 25 ns, as counted from a trigger input. | ||
PWM Output | Output Frequency Range | For differential: maximum 2 MHz For DC: maximum 200 kHz | |
Duty Ratio | Arbitrary (Can be set in minimum units of 25 ns.) | ||
Ratio Setting | Ratio Setting Range | Number of Output Pulses = (1 to 2,147,483,647) / (1 to 2,147,483,647) × Number of Input Pulses | |
Pulse Measurement | Measurement Item | Pulse width (ON width / OFF width / rise to rise / fall to fall) | |
Measurement Resolution | 25 ns | ||
Electrical Interface Conversion | 24 V DC / 5 V DC / differential | ||
Key Hardware Logics And Processing Times | Logic operation: Minimum 87.5 ns, Matching output: Minimum 137.5 ns, Cam switch: Minimum 262.5 ns | ||
External Wiring Connection Method | - | 40‑pin Connector × 2 | |
Compatible Connector | A6CON1, A6CON2, A6CON4 (sold separately) | ||
Number Of Occupied Inputs/Outputs | 32 Points (I/O Assignment: Intelligent 32 Points) | ||
5 V DC Internal Current Consumption | 0.66 A | ||
External Dimensions | Height (H) | 90 mm | |
Width (W) | 45 mm | ||
Depth (D) | 95 mm | ||
Mass | 0.18 kg |
Part Number |
---|
LD40PD01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 38,707.00 ฿ 25,805.96 | PLC(INPUT OUTPUT UNIT) | 1 Piece(s) | 86 Day(s) |
Loading...
Representative Standard | CE / UL / CUL | Type of unit | Flexible high speed I/O control unit |
---|
Please check the type/dimensions/specifications of the part LD40PD01 in the MELSEC-L Series Flexible High-Speed I/O Control Unit series.
How can we improve?
How can we improve?