(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

PLC (Communication Units)

PLC Communication Units are indispensable components in the realm of factory automation, functioning as vital connectors that facilitate seamless communication between diverse components. These units serve as adept translators, enabling Programmable Logic Controllers (PLCs) to engage in coherent dialogues with an array of devices such as sensors, motors, and fellow controllers. Their versatility is underscored by compatibility with various communication protocols—RS-232, resembling a reliable telephone line for straightforward one-on-one communication; RS-422/485, operating like a sophisticated conference call accommodating multiple participants concurrently; and Ethernet, representing the high-speed expressway of industrial communication for swift and robust data exchange. In the contemporary landscape, some advanced units even incorporate photonics, harnessing the power of light signals for communication. This evolution mirrors the progressive stride of industrial communication technologies. From sensors relaying critical data to motors executing precise commands, PLC Communication Units stand as the silent conductors orchestrating a harmonious collaboration within the factory ecosystem. Their proficiency not only enhances operational efficiency but also lays the foundation for a synchronized and optimized industrial automation system.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
95 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sale
    iQ-R Series Communication Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    iQ-R Series Communication Unit

    MITSUBISHI

    Communication unit for iQ-R series available.
    From: ฿ 7,818.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series Sequencer CC-Link System Master / Local Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series Sequencer CC-Link System Master / Local Unit

    MITSUBISHI

    CC-Link remote I/O unit.
    [Features]
    · Positive/negative common shared type.
    [Applications]
    · Convenient for connections with field networks.
    From: ฿ 7,803.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC Series Special Adapter for Communication
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC Series Special Adapter for Communication

    MITSUBISHI

    Special communication adapter for MELSEC F series and MELSEC iQ-F series.
    [Features]
    · A sequencer connection cable.
    From: ฿ 2,895.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Programmable Controller CP1L Communication Board
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Programmable Controller CP1L Communication Board

    OMRON

    Programmable logic controller CP1 L communication option board. There are 7 types.
    From: ฿ 1,650.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series Serial Communication Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series Serial Communication Unit

    MITSUBISHI

    MELSEC-Q series serial communication unit.
    [Features]
    · Capable of high-speed large-volume communication of up to 960 words (in MC protocol communication) at the maximum speed of 230.4 kbps.
    · Capable of non-procedural protocol communications by transmitting/receiving data based on the communication protocol specified by the external device.
    [Applications]
    · For reading/writing of the data on the sequencer from the external device.
    From: ฿ 19,600.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series Data Link / Communication Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series Data Link / Communication Unit

    MITSUBISHI

    CC-Link system interface / master block.
    [Features]
    · Can connect to open networks.
    · Special expansion block to connect the sequencer to CC-Link.
    [Applications]
    · Interface to connect an FX sequencer as the CC-Link master / remote device station.
    From: ฿ 8,932.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series Data Link/Communication (Ethernet)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series Data Link/Communication (Ethernet)

    MITSUBISHI

    Micro sequencer MELSEC-F series Ethernet
    From: ฿ 6,777.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series Ethernet Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series Ethernet Unit

    MITSUBISHI

    Mitsubishi high-precision sequencer with selections to best suit the system and the target devices.
    [Features]
    · Supports 100BASE-TX for high-speed transmission (QJ71E71-100).
    · Capable of transmitting and receiving data between the sequencer CPUs using the dedicated commands.
    · Can connect with multiple programming tools for increased debugging efficiency.
    · Text body (in ASCII format) and attachment files (in binary/ASCII/CSV format) can be sent via email.
    [Applications]
    · Convenient for connections with field networks.
    From: ฿ 30,970.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-QS Series CC-Link Safety Master Station
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-QS Series CC-Link Safety Master Station

    MITSUBISHI

    Enhancing production safety. A CC-Link Safety master unit for MELSEC-QS series.
    From: ฿ 22,382.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series Data Link/Communication (RS-422/USB)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series Data Link/Communication (RS-422/USB)

    MITSUBISHI

    European terminal block type and MINI-DIN 8 pin (female) are available for external device connection methods.
    From: ฿ 1,180.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series High-Speed Counter Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series High-Speed Counter Unit

    MITSUBISHI

    MELSEC-Q series high-speed counter unit.
    [Features]
    · Control of positioning, etc. can be done by combining with an external encoder.
    · Can be switched to maximum computing speed.
    · Also compatible with high resolution equipment.
    [Applications]
    · For counting high-speed pulse strings.
    From: ฿ 16,735.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    A MELSEC-Q Series MELSECNET/H Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    A MELSEC-Q Series MELSECNET/H Unit

    MITSUBISHI

    MELSECNET/H network unit.
    [Features]
    · A large-scale and flexible network system can be configured.
    · Includes a remote I/O network for communication between PCs and between remote stations.
    · Optical loop system, coaxial bus system and twist bus system.
    [Applications]
    · For connections with field networks.
    From: ฿ 22,382.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    CJ Series EtherNet/IP Unit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    CJ Series EtherNet/IP Unit

    OMRON

    PLC (communication unit) with a maximum tag data link capacity of 180,000 CH or more.
    [Features]
    ・ CJ series EtherNet/IP unit
    ·Factory automation industry standard Ethernet. Global standard (Standardization)
    ・ World standard for factory automation industry with high openness and future potential
    ・ Industrial Ethernet, that ODVA promotes standardization around the world
    ・ Communicates with Omron components (temperature controllers, sensors, etc.) as well as a wide variety of equipment from companies around the world
    ・ No need to use differently between information LAN and dedicated control network
    ・ Seamless communication between control line and information monitoring line with EtherNet/IP
    ・ Since it is a standard LAN, it can coexist with Omron FINS message communication
    ・ Improve work efficiency with common tool operations
    ・ A large amount of tag data link can be easily done without a program just by setting a connection
    ・ Data can be exchanged with tag data links between up to 256 nodes using 256 connections
    ・ The maximum transmission/reception data capacity of 1 node is 722 CH / connection data connection can be set up to 256 connections per unit, and the total transmission/reception data can be up to 184,832 CH (There is no capacity limit on the network)
    ・ Guarantees data concurrency (up to 722 CH) on a per-connection basis
    ・ You can change the tag data link settings for individual units while using the tag data link in the network
    ・ With Network Configurator, you can monitor errors in the entire system with error diagnosis and a wide variety of status flags
    From: ฿ 8,835.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series MODBUS Interface Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series MODBUS Interface Unit

    MITSUBISHI

    Master/slave function MODBUS interface unit.
    From: ฿ 22,382.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Communication Unit For MELSEC iQ-FX5 Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Communication Unit For MELSEC iQ-FX5 Series

    MITSUBISHI

    CC-Link V2 compatible network system can be built at low cost. Equipped with master station / intelligent device station functions.
    From: ฿ 10,083.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series Data Link and Communication (RS-232C)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series Data Link and Communication (RS-232C)

    MITSUBISHI

    MELSEC-F series expansion board.
    [Features]
    · Can build the function board for communications into the sequencer.
    · Communication functions can be added at low cost.
    · Makes communications with data link and external serial interface devices easy.
    [Applications]
    · For RS232C communication.
    From: ฿ 1,335.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Serial Communication Unit CJ1W-SCU
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Serial Communication Unit CJ1W-SCU

    OMRON

    Serial Communication Unit CJ1W-SCU
    From: ฿ 40,078.00
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series CC-Link Unit, IE Field Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series CC-Link Unit, IE Field Unit

    MITSUBISHI

    · Mitsubishi high-precision sequencer.
    [Features]
    · Open field network where a new manufacturing system can be implemented.
    · Maximum distance between stations: Max. 100 m.
    · Communication method: Token passing method.
    · Mass: 0.18 kg.
    [Applications]
    · For connections with field networks.
    From: ฿ 17,863.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series Data Link/Communication (RS-232C)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series Data Link/Communication (RS-232C)

    MITSUBISHI

    RS-232C communication expansion board (D-Sub 9 pin type)
    From: ฿ 1,180.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ethernet Unit For MELSEC iQ-FX5 Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Ethernet Unit For MELSEC iQ-FX5 Series

    MITSUBISHI

    Can connect to CC-Link IE field network Basic. CC-Link IE field network Basic is an FA network that uses general-purpose Ethernet.
    Can connect MELSEC iQ-F series to CC-Link IE field network Basic. It can also be mixed with general-purpose Ethernet.
    From: ฿ 14,125.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series Data Link / Communication Expansion Board (RS-422/USB)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series Data Link / Communication Expansion Board (RS-422/USB)

    MITSUBISHI

    MELSEC-F series expansion board.
    [Features]
    · Can build the function board for communications into the sequencer.
    · Makes communications with data link and external serial interface devices easy.
    [Applications]
    · For RS422/USB communication.
    From: ฿ 1,335.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series Data Link and Communication (RS-485)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series Data Link and Communication (RS-485)

    MITSUBISHI

    General-purpose communication equipment for RS-485 communication.
    [Features]
    · Various types of communication functions can be easily added using the expansion function board with the FX Series.
    · Makes communications with data link and external serial interface devices easy.
    · Can build the function board for communications into the sequencer.
    From: ฿ 1,437.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    NX Series EtherCAT Coupler Unit NX-ECC
    Until 30/06/2024

    Sale
    Until 30/06/2024

    NX Series EtherCAT Coupler Unit NX-ECC

    OMRON

    Flexibly incorporate high-speed, high-precision remote I/O that supports EtherCAT into your system

    ■ Features
    · Up to 63 NX units can be connected to a single coupler unit,
    contributing to flexible system configuration and space saving *1
    · High-speed remote I/O control with communications cycle as fast as 125 μs *2
    · Different NX unit types can be configured as a single slave, reducing the number of connection nodes
    · Safety units can be mixed together with standard units, integrating I/O control and safety control
    · Distributed clock (DC) support enables highly precise synchronization control
    · Units can be started up simply by configuring rotary switch settings on the main unit. Setting also possible by using a tool
    · Thanks to the built-in USB port, slave tool settings can be configured even in environments with no controller

    *1 Input per slave: max. 1,024 bytes; Output per slave: max. 1,024 bytes
    *2 Combination of NX701-□□□□ and NX-ECC203
    From: ฿ 5,618.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series FL-net Unit (OPCN-2)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series FL-net Unit (OPCN-2)

    MITSUBISHI

    For the versatile MELSEC-Q series, an FL-net unit (OPCN-2)
    From: ฿ 36,493.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    CC-Link RS-232C Interface Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CC-Link RS-232C Interface Unit

    MITSUBISHI

    RS-232C interface unit for in-line field network CC-Link.
    [Features]
    · Interface unit for general-purpose sequencers.
    · RS-232 1 channel.
    · DC input: 2 points.
    · Transistor output: 2 points.
    · Number of occupied stations: 1 station.
    [Applications]
    · Network communication.
    From: ฿ 22,587.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ethernet unit (100BASE-TX type) CS1W-ETN21
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ethernet unit (100BASE-TX type) CS1W-ETN21

    OMRON

    Ethernet Unit (100BASE-TX Type) CS1W-ETN21
    From: ฿ 61,992.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    NX Series Communication Interface Unit NX-CIF
    Until 30/06/2024

    Sale
    Until 30/06/2024

    NX Series Communication Interface Unit NX-CIF

    OMRON

    Connect serial devices to EtherCAT simply and flexibly

    ■ Features
    · A unit width of only 12 mm realizes space saving
    · Supports RS-232C and RS-422A/485. RS-232C 1-port and 2-port types are both available,
    enabling many different serial devices to be used
    · Both a screwless clamp terminal block (1-port type) and
    D-Sub connector (2-port type) are available as the external connection terminal, greatly reducing the time required for wiring work
    · The communication protocol supports non-procedural simple communication
    · Max. 230.4‑kbps transmission speed. The transmission speed can be selected based on the connected serial device
    · Unit setting data is backed up from the EtherCAT Coupler Unit. Improves maintainability
    · The Sysmac Studio Serial Line Monitor function allows the communication status of serial devices to be visually checked
    Devices can be started up simply and securely
    From: ฿ 20,069.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series CC-Link Unit, IE Control Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series CC-Link Unit, IE Control Unit

    MITSUBISHI

    For the versatile MELSEC-Q series, a CC-Link unit, IE Control unit
    From: ฿ 40,143.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series High Speed Data Logger Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series High Speed Data Logger Unit

    MITSUBISHI

    MELSEC-Q Series High-speed Data Logger Unit.
    [Features]
    · Supports various logging needs requiring no personal computer.
    · Capable of high-speed, simple and unprecedentedly accurate data logging at low cost.
    · External dimensions: (H) 98 mm, (W) 27.4 mm, (D) 90 mm.
    [Applications]
    · Used for data logging.
    From: ฿ 44,415.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series Conversion Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series Conversion Unit

    MITSUBISHI

    A conversion unit for MELSEC-F Series.
    From: ฿ 1,500.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    CJ series Ethernet unit (100BASE-TX type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    CJ series Ethernet unit (100BASE-TX type)

    OMRON

    CJ Series Ethernet Unit (100BASE-TX Type)
    From: ฿ 60,880.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    SYSMAC CS Series EtherNet/IP Unit CS1W-EIP21
    Until 30/06/2024

    Sale
    Until 30/06/2024

    SYSMAC CS Series EtherNet/IP Unit CS1W-EIP21

    OMRON

    SYSMAC CS Series EtherNet/IP Unit CS1W-EIP21
    From: ฿ 63,000.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series, Intelligent Device Station Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series, Intelligent Device Station Unit

    MITSUBISHI

    MELSEC-F Series CC-Link IE field network intelligent device station unit.
    From: ฿ 14,037.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Serial Communication Board/Serial Communication Unit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Serial Communication Board/Serial Communication Unit

    OMRON

    Serial Communication Board / Serial Communication Unit
    From: ฿ 11,870.00
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Communication Unit For MELSEC iQ-FX5 Series, PROFIBUS-DP Master Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Communication Unit For MELSEC iQ-FX5 Series, PROFIBUS-DP Master Unit

    MITSUBISHI

    Can connect to PROFIBUS-DP network. PROFIBUS is an industrial fieldbus that is widely used in Europe. Can connect MELSEC iQ-F Series to PROFIBUS-DP network master station.
    From: ฿ 19,715.00
    Special Price
    Days to Ship: day to ship 36 Day(s)
    day to ship 36 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC IQ-FX5 Series CC-Link IE TSN Master/Local Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC IQ-FX5 Series CC-Link IE TSN Master/Local Unit

    MITSUBISHI

    Intelligent functional unit which can be used as a master station or local station for CC-link IE TSN connection.
    From: ฿ 38,370.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FP7 Communication Cassette

    FP7 Communication Cassette

    PANASONIC

    For an operation display panel, connection with a computer or an exchange of bidirectional data

    [Features]
    · Serial communication and Ethernet communication can be added to the CPU main unit
    Combining RS232C, RS422 or RS485 and Ethernet creates a total of six models that can be used to expand the functions of the CPU.
    · The protocol can also support MODBUS-RTU
    When communicating through MODBUS-RTU, communication between devices can also be easily done by communication command.
     * AFP7CCET1 is also MODBUS-RTU. Not compatible with MODBUS-TCP.

    * The product pictured is AFP7CCS1.
    From: ฿ 3,953.63
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-QS/WS Safety Input Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-QS/WS Safety Input Unit

    MITSUBISHI

    Safety input unit for MELSEC-QS/WS.
    From: ฿ 13,888.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series AnyWireASLINK Master Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series AnyWireASLINK Master Unit

    MITSUBISHI

    AnyWireASLINK master unit for MELSEC-Q Series.
    From: ฿ 10,165.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-AnS/QnAS Series Ethernet Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-AnS/QnAS Series Ethernet Unit

    MITSUBISHI

    For the highly reliable and proven MELSEC-AnS/QnAS series, an Ethernet unit (Includes discontinued products. Refer to the reference column for alternate models.) (Please reference the remarks column for alternative models.)
    From: ฿ 45,261.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-L Series Serial Communication Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-L Series Serial Communication Unit

    MITSUBISHI

    Mitsubishi light & flexible sequencer.
    [Features]
    · Capable of non-procedural protocol communications by transmitting/receiving data based on the communication protocol specified by the external devices.
    · Can connect to a device simply by selecting the device from the communication protocol library.
    · Creating and editing communication protocols are easy, too.
    [Applications]
    · For reading/writing of the data on the sequencer from the external device.
    From: ฿ 25,563.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series AS-i Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series AS-i Unit

    MITSUBISHI

    For the versatile MELSEC-Q series, an AS-i unit
    From: ฿ 22,382.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-AnS/QnAS Series MELSECNET/10 Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-AnS/QnAS Series MELSECNET/10 Unit

    MITSUBISHI

    For the highly reliable and proven MELSEC-AnS/QnAS series, MELSECNET/10
    From: ฿ 40,735.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    CC-Link IE Field Ethernet Adapter Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CC-Link IE Field Ethernet Adapter Unit

    MITSUBISHI

    General-purpose sequencer that is capable of reading data from devices.
    [Features]
    · Unit to connect the external device connected to the Ethernet to the CC-Link IE field network.
    [Applications]
    · Ideal for use in network communication.
    From: ฿ 27,925.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS-232C/RS-422A Conversion Unit NT-AL001
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS-232C/RS-422A Conversion Unit NT-AL001

    OMRON

    RS-232C/RS-422A Conversion Unit NT-AL001
    From: ฿ 8,200.00
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Controller Link unit/support board
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Controller Link unit/support board

    OMRON

    Controller Link Unit / Support Board
    From: ฿ 34,794.00
    Special Price
    Days to Ship: day to ship 50 Day(s)
    day to ship 50 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CJ Series Controller Link Unit CJ1W-CLK
    Until 30/06/2024

    Sale
    Until 30/06/2024

    CJ Series Controller Link Unit CJ1W-CLK

    OMRON

    CJ Series Controller Link Unit CJ1W-CLK
    From: ฿ 32,755.00
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SYSMAC CS Series FL-net Unit CS1W-FLN22
    Until 30/06/2024

    Sale
    Until 30/06/2024

    SYSMAC CS Series FL-net Unit CS1W-FLN22

    OMRON

    SYSMAC CS Series FL-net Unit CS1W-FLN22
    From: ฿ 79,425.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    L Series RS-232 Adapter
    Until 31/03/2025

    Sale
    Until 31/03/2025

    L Series RS-232 Adapter

    MITSUBISHI

    Mitsubishi general-purpose sequencers.
    [Features]
    ·Adapter for RS-232.
    [Applications]
    ·Connection with various networks.
    From: ฿ 5,339.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-L Series Flexible High-Speed I/O Control Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-L Series Flexible High-Speed I/O Control Unit

    MITSUBISHI

    Mitsubishi general-purpose sequencers.
    [Features]
    · For L series.
    [Applications]
    · High-speed I/O control unit.
    From: ฿ 38,707.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series CC-Link/LT System Master Block
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series CC-Link/LT System Master Block

    MITSUBISHI

    MELSEC-F Series CC-Link/LT system master block.
    From: ฿ 8,110.00
    Special Price
    Days to Ship: day to ship 79 Day(s)
    day to ship 79 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series RS-232C Special Block For Communication
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series RS-232C Special Block For Communication

    MITSUBISHI

    A MELSEC-F Series special block for RS-232C communication.
    From: ฿ 16,222.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-QS/WS Safety Relay Output Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-QS/WS Safety Relay Output Unit

    MITSUBISHI

    Safety relay output unit for MELSEC-QS/WS.
    From: ฿ 14,672.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series High-Speed Data Communication Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series High-Speed Data Communication Unit

    MITSUBISHI

    High-speed data communication unit for MELSEC-Q Series.
    From: ฿ 44,660.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    A Series Ethernet Interface Module
    Until 31/03/2025

    Sale
    Until 31/03/2025

    A Series Ethernet Interface Module

    MITSUBISHI

    The A(1S)J71E71N Ethernet module provides an Ethernet communication link to a Mitsubishi A-Series PLC Device. This module can be used to monitor and control a Mitsubishi A-Series PLC Device.
    From: ฿ 41,306.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC AnS/QnAS MODBUS Slave Interface Module
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC AnS/QnAS MODBUS Slave Interface Module

    MITSUBISHI

    Modbus protocol via RS232 / RS422 / RS485
    The A1SJ71UC24-R4-S2 enables third-party devices to access MELSEC AnS and QnAS controllers using the MODBUS protocol.
    Special features:
    • Support for both ASCII and RTU procedures
    • Slave functionality – up to 31 MELSEC controllers can be allocated to a third-party device.
    • Support for functions 1, 3, 5–8, 11, 12, 15–17, 20 and 21
    • Enables access to the entire data of AnAS respec. QnAS CPUs
    From: ฿ 10,411.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-AnS/QnAS Series Serial Communication Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-AnS/QnAS Series Serial Communication Unit

    MITSUBISHI

    A serial communication unit for the highly reliable and proven MELSEC-AnS/QnAS series (includes discontinued products. Refer to the reference column for alternate models.) (Please reference the remarks column for alternative models.)
    From: ฿ 20,366.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-L Series CC-Link IE Field Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-L Series CC-Link IE Field Unit

    MITSUBISHI

    For the standard model MELSEC-L series, a CC-Link IE Field unit.
    From: ฿ 26,693.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-L Series High Speed Counter Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-L Series High Speed Counter Unit

    MITSUBISHI

    A high speed counter unit for the standard model MELSEC-L series
    From: ฿ 29,465.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-L Series CC-Link Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-L Series CC-Link Unit

    MITSUBISHI

    Standard model MELSEC-L series CC-Link unit
    From: ฿ 13,757.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series Web Server Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series Web Server Unit

    MITSUBISHI

    Remote monitoring, data logging, data writing, and event notifications can be carried out over the Web.
    From: ฿ 44,660.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series CC-Link/LT Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series CC-Link/LT Unit

    MITSUBISHI

    For the versatile MELSEC-Q series, a CC-Link/LT unit
    From: ฿ 7,597.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series Intelligent Communication Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series Intelligent Communication Unit

    MITSUBISHI

    Since multi-task processing is possible, the controlling to be carried out using QD51 can be divided into processing units, and a BASIC program can be created.
    From: ฿ 24,360.00
    Special Price
    Days to Ship: day to ship 79 Day(s)
    day to ship 79 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-AnS/QnAS Series AS-i Interface Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-AnS/QnAS Series AS-i Interface Unit

    MITSUBISHI

    For the highly reliable and proven MELSEC-AnS/QnAS series, AS-i
    From: ฿ 22,629.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-AnS/QnAS Series MELSECNET (II) Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-AnS/QnAS Series MELSECNET (II) Unit

    MITSUBISHI

    For the highly reliable and proven MELSEC-AnS/QnAS series, MELSECNET (II)
    From: ฿ 30,951.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    SX5L Type LONWORKS Compatible Communication Terminal, Detachable SS Terminal Block

    SX5L Type LONWORKS Compatible Communication Terminal, Detachable SS Terminal Block

    IDEC

    A detachable SS terminal for the SX5L type LONWORKS compatible communication terminal.

    [Features]
    · Wiring and maintenance man-hours are reduced by the detachable SS terminal block.
    · Electric shock prevention is realized by employing a finger protection structure.
    · A compact size of 75 × 132 × 48 mm.
    · Units that suit various applications, such as remote controller relay control, are available.
    · A start/stop control type is also available for the output unit.
    · Equipped with Pt100Ω analog input/outputs optimal for air conditioning control, etc.
    · Equipped with a remote controller relay control for controlling lighting.
    · Equipped with standard configuration parameters (SCPT) and capable of adjusting communication traffic.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    SX5L Type LONWORKS Compatible Communication Terminal

    SX5L Type LONWORKS Compatible Communication Terminal

    IDEC

    A terminal block type communication terminal that supports the opening of building automation. Equipped with the standard network variable type (SNVT)

    [Features]
    · Wiring and maintenance man-hours are reduced by the detachable SS terminal block.
    · Electric shock prevention is realized by employing a finger protection structure.
    · Units that suit various applications, such as remote controller relay control, are available.
    · A start/stop control type is also available for the output unit.
    · Equipped with Pt100Ω analog input/output optimal for air conditioning control, etc.
    · Equipped with a remote controller relay control for controlling lighting.
    · Equipped with standard configuration parameters (SCPT) and capable of adjusting communication traffic.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    EJ1 Module Type Temperature Controller
    Until 30/06/2024

    Sale
    Until 30/06/2024

    EJ1 Module Type Temperature Controller

    OMRON

    EJ1 Module Type Temperature Controller
    From: ฿ 5,513.00
    Special Price
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CJ Series FL-net Unit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    CJ Series FL-net Unit

    OMRON

    PLC (communication unit) that easily achieves high-speed communication between multi-vendor controllers.
    [Features]
    ·100BASE-TX compatible CJ series FL-net unit.
    ·Compliant with FL-net, a widely used standard.
    ·Supports cyclic transmission and message transmission.
    ·FINS communication is also possible for message transmission.
    ·Communication Function: FL-net (OPCN-2) version 2 specifications / data link function / message communication function.
    ·Number of units mountable to 1 CPU: Up to 4 units.
    ·Number of allocated units: For 1 unit.
    From: ฿ 95,559.00
    Special Price
    Days to Ship: day to ship 50 Day(s)
    day to ship 50 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FP7 Serial Communication Unit

    FP7 Serial Communication Unit

    PANASONIC

    Serial communication unit that can expand serial communication cassettes

    [Features]
    · 2 expansion serial communication cassettes can be installed
    A total of 5 types of cassettes that can be freely combined with RS232C, RS422 or RS485, and 1 unit can support up to 4 channels.
    · High expandability
    By connecting to the CPU unit, the number of serial communication channels can be increased.
     Up to a maximum of 8 serial communication units can be connected to the CPU unit.
     * In order to use the serial communication unit, the firmware version of the CPU module must be Ver. 1.2 or later,
    and the version of FPWIN GR7 must be 1.3 or later.
    From: ฿ 22,583.34
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FP7 Multi-Wire Link Unit

    FP7 Multi-Wire Link Unit

    PANASONIC

    Multi-wire link unit for the FP7 series that allows additional connection to / replacement of

    existing multi-wire link networks.
    From: ฿ 26,357.37
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    L Series AnyWireASLINK Master Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    L Series AnyWireASLINK Master Unit

    MITSUBISHI

    L series AnyWireASLINK master unit.
    From: ฿ 27,720.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-L Series, Master/Local Unit, LJ71GF11-T2
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-L Series, Master/Local Unit, LJ71GF11-T2

    MITSUBISHI

    L Series CC-Link IE field network master local unit
    From: ฿ 31,417.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    L Series END Cover With ERR Terminal
    Until 31/03/2025

    Sale
    Until 31/03/2025

    L Series END Cover With ERR Terminal

    MITSUBISHI

    L Series END cover with ERR terminal.
    From: ฿ 4,004.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    L Series Ethernet Interface Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    L Series Ethernet Interface Unit

    MITSUBISHI

    L Series Ethernet interface unit.
    From: ฿ 54,307.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    L Series RS-422 Adapter
    Until 31/03/2025

    Sale
    Until 31/03/2025

    L Series RS-422 Adapter

    MITSUBISHI

    L Series RS-232 adapter.
    From: ฿ 6,297.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    L Series Analog/Digital Conversion Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    L Series Analog/Digital Conversion Unit

    MITSUBISHI

    L Series analog/digital conversion unit.
    From: ฿ 32,214.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    L Series Spring Clamp Terminal Block
    Until 31/03/2025

    Sale
    Until 31/03/2025

    L Series Spring Clamp Terminal Block

    MITSUBISHI

    L Series spring clamp terminal block.
    From: ฿ 1,325.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    L Series Temperature Adjustment Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    L Series Temperature Adjustment Unit

    MITSUBISHI

    L Series temperature adjustment unit.
    From: ฿ 39,219.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    L Series Resistance Temperature Detector Input Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    L Series Resistance Temperature Detector Input Unit

    MITSUBISHI

    L Series resistance temperature detector input unit.
    From: ฿ 43,147.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series 8-Point Analog Volume Function Extension Board
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series 8-Point Analog Volume Function Extension Board

    MITSUBISHI

    An 8-Point analog volume function extension board.
    From: ฿ 1,437.00
    Special Price
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series AnyWireASLINK System Master
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series AnyWireASLINK System Master

    MITSUBISHI

    MELSEC-F Series AnyWireASLINK system master
    From: ฿ 12,937.00
    Special Price
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-QS/WS Ethernet Interface Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-QS/WS Ethernet Interface Unit

    MITSUBISHI

    Ethernet interface unit for MELSEC-QS/WS.
    From: ฿ 22,177.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series Power Measurement Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series Power Measurement Unit

    MITSUBISHI

    Power measurement unit for MELSEC-Q Series.
    From: ฿ 3,747.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    FC6A Type All-in-One Programmable Controller MICROSMART Communication Module
    Until 31/03/2025

    Sale
    Until 31/03/2025

    FC6A Type All-in-One Programmable Controller MICROSMART Communication Module

    IDEC

    The FC6A type is the ideal PLC for the IoT era.
    From: ฿ 7,347.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Communication Unit For MELSEC iQ-FX5 Series, Compatible with AnyWireASLINK
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Communication Unit For MELSEC iQ-FX5 Series, Compatible with AnyWireASLINK

    MITSUBISHI

    It can be connected as the master station of the AnyWireASLINK system. It can be used to link the sensor with Mitsubishi Electric products, effectively &ldquoimproves&rdquo the sensor strength. It can be connected to the AnyWireASLINK system manufactured by AnyWire Co., Ltd., enabling preventive maintenance such as sensor disconnection detection.
    From: ฿ 14,232.00
    Special Price
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cartridge M221

    Cartridge M221

    Schneider Electric

    Cartridge M221, 1 Serial Line, Communication Extension
    From: ฿ 3,187.50
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Communication Module

    Communication Module

    Schneider Electric

    Communication Module, For TeSys U
    From: ฿ 2,701.00
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSECNET/10 Network Module For Large A PLC
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSECNET/10 Network Module For Large A PLC

    MITSUBISHI

    • MELSECNET/10 PC network (Control station/normal station)
    • MELSECNET/10 remote I/O network (Remote master station)
    • Coaxial bus system
    • Connection cable: 3C-2V/5C-2V/5C-FB coaxial cable
    • Transmission path format: Single bus
    From: ฿ 40,735.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSECNET/10 Network Module For Large QnA PLC
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSECNET/10 Network Module For Large QnA PLC

    MITSUBISHI

    • MELSECNET/10 PC network (Control station/normal station)
    • MELSECNET/10 remote I/O network (Remote master station)
    • Coaxial bus system
    • Connection cable: 3C-2V/5C-2V coaxial cable
    • Transmission path format: Single bus
    From: ฿ 40,735.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
From
Days to Ship
Communication Interface (Transmission Standard)
Number of Ports
Connection Terminal
Representative Standard
You can add up to 6 items per a category to the compare list.
Sale
iQ-R Series Communication Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series Sequencer CC-Link System Master / Local Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC Series Special Adapter for Communication
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Programmable Controller CP1L Communication Board
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series Serial Communication Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series Data Link / Communication Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series Data Link/Communication (Ethernet)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series Ethernet Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-QS Series CC-Link Safety Master Station
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series Data Link/Communication (RS-422/USB)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series High-Speed Counter Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
A MELSEC-Q Series MELSECNET/H Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
CJ Series EtherNet/IP Unit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series MODBUS Interface Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Communication Unit For MELSEC iQ-FX5 Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series Data Link and Communication (RS-232C)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Serial Communication Unit CJ1W-SCU
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series CC-Link Unit, IE Field Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series Data Link/Communication (RS-232C)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Ethernet Unit For MELSEC iQ-FX5 Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series Data Link / Communication Expansion Board (RS-422/USB)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series Data Link and Communication (RS-485)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
NX Series EtherCAT Coupler Unit NX-ECC
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series FL-net Unit (OPCN-2)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
CC-Link RS-232C Interface Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Ethernet unit (100BASE-TX type) CS1W-ETN21
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
NX Series Communication Interface Unit NX-CIF
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series CC-Link Unit, IE Control Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series High Speed Data Logger Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series Conversion Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
CJ series Ethernet unit (100BASE-TX type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
SYSMAC CS Series EtherNet/IP Unit CS1W-EIP21
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series, Intelligent Device Station Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Serial Communication Board/Serial Communication Unit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Communication Unit For MELSEC iQ-FX5 Series, PROFIBUS-DP Master Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC IQ-FX5 Series CC-Link IE TSN Master/Local Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
FP7 Communication Cassette
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-QS/WS Safety Input Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series AnyWireASLINK Master Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-AnS/QnAS Series Ethernet Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-L Series Serial Communication Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series AS-i Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-AnS/QnAS Series MELSECNET/10 Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
CC-Link IE Field Ethernet Adapter Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
RS-232C/RS-422A Conversion Unit NT-AL001
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Controller Link unit/support board
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
CJ Series Controller Link Unit CJ1W-CLK
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
SYSMAC CS Series FL-net Unit CS1W-FLN22
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
L Series RS-232 Adapter
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-L Series Flexible High-Speed I/O Control Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series CC-Link/LT System Master Block
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series RS-232C Special Block For Communication
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-QS/WS Safety Relay Output Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series High-Speed Data Communication Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
A Series Ethernet Interface Module
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC AnS/QnAS MODBUS Slave Interface Module
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-AnS/QnAS Series Serial Communication Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-L Series CC-Link IE Field Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-L Series High Speed Counter Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-L Series CC-Link Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series Web Server Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series CC-Link/LT Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series Intelligent Communication Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-AnS/QnAS Series AS-i Interface Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-AnS/QnAS Series MELSECNET (II) Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
SX5L Type LONWORKS Compatible Communication Terminal, Detachable SS Terminal Block
You can add up to 6 items per a category to the compare list.
SX5L Type LONWORKS Compatible Communication Terminal
You can add up to 6 items per a category to the compare list.
Sale
EJ1 Module Type Temperature Controller
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
CJ Series FL-net Unit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
FP7 Serial Communication Unit
You can add up to 6 items per a category to the compare list.
FP7 Multi-Wire Link Unit
You can add up to 6 items per a category to the compare list.
Sale
L Series AnyWireASLINK Master Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-L Series, Master/Local Unit, LJ71GF11-T2
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
L Series END Cover With ERR Terminal
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
L Series Ethernet Interface Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
L Series RS-422 Adapter
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
L Series Analog/Digital Conversion Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
L Series Spring Clamp Terminal Block
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
L Series Temperature Adjustment Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
L Series Resistance Temperature Detector Input Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series 8-Point Analog Volume Function Extension Board
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series AnyWireASLINK System Master
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-QS/WS Ethernet Interface Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series Power Measurement Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
FC6A Type All-in-One Programmable Controller MICROSMART Communication Module
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Communication Unit For MELSEC iQ-FX5 Series, Compatible with AnyWireASLINK
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Cartridge M221
You can add up to 6 items per a category to the compare list.
Communication Module
You can add up to 6 items per a category to the compare list.
Sale
MELSECNET/10 Network Module For Large A PLC
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSECNET/10 Network Module For Large QnA PLC
Until 31/03/2025
Brand

MITSUBISHI

MITSUBISHI

MITSUBISHI

OMRON

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

OMRON

MITSUBISHI

MITSUBISHI

MITSUBISHI

OMRON

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

OMRON

MITSUBISHI

MITSUBISHI

OMRON

OMRON

MITSUBISHI

MITSUBISHI

MITSUBISHI

OMRON

OMRON

MITSUBISHI

OMRON

MITSUBISHI

MITSUBISHI

PANASONIC

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

OMRON

OMRON

OMRON

OMRON

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

IDEC

IDEC

OMRON

OMRON

PANASONIC

PANASONIC

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

IDEC

MITSUBISHI

Schneider Electric

Schneider Electric

MITSUBISHI

MITSUBISHI

Product Series

iQ-R Series Communication Unit

MELSEC-Q Series Sequencer CC-Link System Master / Local Unit

MELSEC Series Special Adapter for Communication

Programmable Controller CP1L Communication Board

MELSEC-Q Series Serial Communication Unit

MELSEC-F Series Data Link / Communication Unit

MELSEC-F Series Data Link/Communication (Ethernet)

MELSEC-Q Series Ethernet Unit

MELSEC-QS Series CC-Link Safety Master Station

MELSEC-F Series Data Link/Communication (RS-422/USB)

MELSEC-Q Series High-Speed Counter Unit

A MELSEC-Q Series MELSECNET/H Unit

CJ Series EtherNet/IP Unit

MELSEC-Q Series MODBUS Interface Unit

Communication Unit For MELSEC iQ-FX5 Series

MELSEC-F Series Data Link and Communication (RS-232C)

Serial Communication Unit CJ1W-SCU

MELSEC-Q Series CC-Link Unit, IE Field Unit

MELSEC-F Series Data Link/Communication (RS-232C)

Ethernet Unit For MELSEC iQ-FX5 Series

MELSEC-F Series Data Link / Communication Expansion Board (RS-422/USB)

MELSEC-F Series Data Link and Communication (RS-485)

NX Series EtherCAT Coupler Unit NX-ECC

MELSEC-Q Series FL-net Unit (OPCN-2)

CC-Link RS-232C Interface Unit

Ethernet unit (100BASE-TX type) CS1W-ETN21

NX Series Communication Interface Unit NX-CIF

MELSEC-Q Series CC-Link Unit, IE Control Unit

MELSEC-Q Series High Speed Data Logger Unit

MELSEC-F Series Conversion Unit

CJ series Ethernet unit (100BASE-TX type)

SYSMAC CS Series EtherNet/IP Unit CS1W-EIP21

MELSEC-F Series, Intelligent Device Station Unit

Serial Communication Board/Serial Communication Unit

Communication Unit For MELSEC iQ-FX5 Series, PROFIBUS-DP Master Unit

MELSEC IQ-FX5 Series CC-Link IE TSN Master/Local Unit

FP7 Communication Cassette

MELSEC-QS/WS Safety Input Unit

MELSEC-Q Series AnyWireASLINK Master Unit

MELSEC-AnS/QnAS Series Ethernet Unit

MELSEC-L Series Serial Communication Unit

MELSEC-Q Series AS-i Unit

MELSEC-AnS/QnAS Series MELSECNET/10 Unit

CC-Link IE Field Ethernet Adapter Unit

RS-232C/RS-422A Conversion Unit NT-AL001

Controller Link unit/support board

CJ Series Controller Link Unit CJ1W-CLK

SYSMAC CS Series FL-net Unit CS1W-FLN22

L Series RS-232 Adapter

MELSEC-L Series Flexible High-Speed I/O Control Unit

MELSEC-F Series CC-Link/LT System Master Block

MELSEC-F Series RS-232C Special Block For Communication

MELSEC-QS/WS Safety Relay Output Unit

MELSEC-Q Series High-Speed Data Communication Unit

A Series Ethernet Interface Module

MELSEC AnS/QnAS MODBUS Slave Interface Module

MELSEC-AnS/QnAS Series Serial Communication Unit

MELSEC-L Series CC-Link IE Field Unit

MELSEC-L Series High Speed Counter Unit

MELSEC-L Series CC-Link Unit

MELSEC-Q Series Web Server Unit

MELSEC-Q Series CC-Link/LT Unit

MELSEC-Q Series Intelligent Communication Unit

MELSEC-AnS/QnAS Series AS-i Interface Unit

MELSEC-AnS/QnAS Series MELSECNET (II) Unit

SX5L Type LONWORKS Compatible Communication Terminal, Detachable SS Terminal Block

SX5L Type LONWORKS Compatible Communication Terminal

EJ1 Module Type Temperature Controller

CJ Series FL-net Unit

FP7 Serial Communication Unit

FP7 Multi-Wire Link Unit

L Series AnyWireASLINK Master Unit

MELSEC-L Series, Master/Local Unit, LJ71GF11-T2

L Series END Cover With ERR Terminal

L Series Ethernet Interface Unit

L Series RS-422 Adapter

L Series Analog/Digital Conversion Unit

L Series Spring Clamp Terminal Block

L Series Temperature Adjustment Unit

L Series Resistance Temperature Detector Input Unit

MELSEC-F Series 8-Point Analog Volume Function Extension Board

MELSEC-F Series AnyWireASLINK System Master

MELSEC-QS/WS Ethernet Interface Unit

MELSEC-Q Series Power Measurement Unit

FC6A Type All-in-One Programmable Controller MICROSMART Communication Module

Communication Unit For MELSEC iQ-FX5 Series, Compatible with AnyWireASLINK

Cartridge M221

Communication Module

MELSECNET/10 Network Module For Large A PLC

MELSECNET/10 Network Module For Large QnA PLC

From

฿ 7,818.00

Special Price

On Sale Until 31/03/2025

฿ 7,803.00

Special Price

On Sale Until 31/03/2025

฿ 2,895.00

Special Price

On Sale Until 31/03/2025

฿ 1,650.00

Special Price

On Sale Until 30/06/2024

฿ 19,600.00

Special Price

On Sale Until 31/03/2025

฿ 8,932.00

Special Price

On Sale Until 31/03/2025

฿ 6,777.00

Special Price

On Sale Until 31/03/2025

฿ 30,970.00

Special Price

On Sale Until 31/03/2025

฿ 22,382.00

Special Price

On Sale Until 31/03/2025

฿ 1,180.00

Special Price

On Sale Until 31/03/2025

฿ 16,735.00

Special Price

On Sale Until 31/03/2025

฿ 22,382.00

Special Price

On Sale Until 31/03/2025

฿ 8,835.00

Special Price

On Sale Until 30/06/2024

฿ 22,382.00

Special Price

On Sale Until 31/03/2025

฿ 10,083.00

Special Price

On Sale Until 31/03/2025

฿ 1,335.00

Special Price

On Sale Until 31/03/2025

฿ 40,078.00

Special Price

On Sale Until 30/06/2024

฿ 17,863.00

Special Price

On Sale Until 31/03/2025

฿ 1,180.00

Special Price

On Sale Until 31/03/2025

฿ 14,125.00

Special Price

On Sale Until 31/03/2025

฿ 1,335.00

Special Price

On Sale Until 31/03/2025

฿ 1,437.00

Special Price

On Sale Until 31/03/2025

฿ 5,618.00

Special Price

On Sale Until 30/06/2024

฿ 36,493.00

Special Price

On Sale Until 31/03/2025

฿ 22,587.00

Special Price

On Sale Until 31/03/2025

฿ 61,992.00

Special Price

On Sale Until 30/06/2024

฿ 20,069.00

Special Price

On Sale Until 30/06/2024

฿ 40,143.00

Special Price

On Sale Until 31/03/2025

฿ 44,415.00

Special Price

On Sale Until 31/03/2025

฿ 1,500.00

Special Price

On Sale Until 31/03/2025

฿ 60,880.00

Special Price

On Sale Until 30/06/2024

฿ 63,000.00

Special Price

On Sale Until 30/06/2024

฿ 14,037.00

Special Price

On Sale Until 31/03/2025

฿ 11,870.00

Special Price

On Sale Until 30/06/2024

฿ 19,715.00

Special Price

On Sale Until 31/03/2025

฿ 38,370.00

Special Price

On Sale Until 31/03/2025

฿ 3,953.63

฿ 13,888.00

Special Price

On Sale Until 31/03/2025

฿ 10,165.00

Special Price

On Sale Until 31/03/2025

฿ 45,261.00

Special Price

On Sale Until 31/03/2025

฿ 25,563.00

Special Price

On Sale Until 31/03/2025

฿ 22,382.00

Special Price

On Sale Until 31/03/2025

฿ 40,735.00

Special Price

On Sale Until 31/03/2025

฿ 27,925.00

Special Price

On Sale Until 31/03/2025

฿ 8,200.00

Special Price

On Sale Until 30/06/2024

฿ 34,794.00

Special Price

On Sale Until 30/06/2024

฿ 32,755.00

Special Price

On Sale Until 30/06/2024

฿ 79,425.00

Special Price

On Sale Until 30/06/2024

฿ 5,339.00

Special Price

On Sale Until 31/03/2025

฿ 38,707.00

Special Price

On Sale Until 31/03/2025

฿ 8,110.00

Special Price

On Sale Until 31/03/2025

฿ 16,222.00

Special Price

On Sale Until 31/03/2025

฿ 14,672.00

Special Price

On Sale Until 31/03/2025

฿ 44,660.00

Special Price

On Sale Until 31/03/2025

฿ 41,306.00

Special Price

On Sale Until 31/03/2025

฿ 10,411.00

Special Price

On Sale Until 31/03/2025

฿ 20,366.00

Special Price

On Sale Until 31/03/2025

฿ 26,693.00

Special Price

On Sale Until 31/03/2025

฿ 29,465.00

Special Price

On Sale Until 31/03/2025

฿ 13,757.00

Special Price

On Sale Until 31/03/2025

฿ 44,660.00

Special Price

On Sale Until 31/03/2025

฿ 7,597.00

Special Price

On Sale Until 31/03/2025

฿ 24,360.00

Special Price

On Sale Until 31/03/2025

฿ 22,629.00

Special Price

On Sale Until 31/03/2025

฿ 30,951.00

Special Price

On Sale Until 31/03/2025

฿ 100.00

฿ 100.00

฿ 5,513.00

Special Price

On Sale Until 30/06/2024

฿ 95,559.00

Special Price

On Sale Until 30/06/2024

฿ 22,583.34

฿ 26,357.37

฿ 27,720.00

Special Price

On Sale Until 31/03/2025

฿ 31,417.00

Special Price

On Sale Until 31/03/2025

฿ 4,004.00

Special Price

On Sale Until 31/03/2025

฿ 54,307.00

Special Price

On Sale Until 31/03/2025

฿ 6,297.00

Special Price

On Sale Until 31/03/2025

฿ 32,214.00

Special Price

On Sale Until 31/03/2025

฿ 1,325.00

Special Price

On Sale Until 31/03/2025

฿ 39,219.00

Special Price

On Sale Until 31/03/2025

฿ 43,147.00

Special Price

On Sale Until 31/03/2025

฿ 1,437.00

Special Price

On Sale Until 31/03/2025

฿ 12,937.00

Special Price

On Sale Until 31/03/2025

฿ 22,177.00

Special Price

On Sale Until 31/03/2025

฿ 3,747.00

Special Price

On Sale Until 31/03/2025

฿ 7,347.00

Special Price

On Sale Until 31/03/2025

฿ 14,232.00

Special Price

On Sale Until 31/03/2025

฿ 3,187.50

฿ 2,701.00

฿ 40,735.00

Special Price

On Sale Until 31/03/2025

฿ 40,735.00

Special Price

On Sale Until 31/03/2025

Days to Ship Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day 3 Day(s) Same day 6 Day(s) Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day 5 Day(s) 36 Day(s) 6 Day(s) Quote Same day Same day Same day 6 Day(s) 6 Day(s) Same day Same day 5 Day(s) 50 Day(s) 3 Day(s) 6 Day(s) 86 Day(s) 86 Day(s) 79 Day(s) Same day 86 Day(s) 86 Day(s) Same day Same day Same day Same day Same day 6 Day(s) 86 Day(s) 86 Day(s) 79 Day(s) Same day Same day Quote Quote 45 Day(s) 50 Day(s) 19 Day(s) Quote 86 Day(s) 86 Day(s) 86 Day(s) 86 Day(s) 86 Day(s) 86 Day(s) 86 Day(s) 86 Day(s) 86 Day(s) 29 Day(s) 29 Day(s) 86 Day(s) 6 Day(s) Quote 29 Day(s) 2 Day(s) 2 Day(s) Same day Same day
Communication Interface (Transmission Standard)RS-422/485 / Ethernet / Photonics / Other-RS-232 / RS-422/485RS-232 / RS-422/485 / EthernetRS-232 / RS-422/485OtherEthernet--RS-422/485Other-EthernetRS-232 / RS-422/485 / EthernetRS-422/485 / Ethernet-RS-232 / RS-422/485-RS-232Ethernet--Other-RS-232EthernetRS-232 / RS-422/485---EthernetEthernet-RS-232 / RS-422/485RS-422/485 / OtherEthernet---Ethernet----RS-232 / RS-422/485Photonics / OtherOtherOtherOther-OtherRS-232----RS-232 / RS-422/485-----RS-232----RS-422/485OtherRS-232 / RS-422/485-OtherOther-Ethernet-Other-OtherOtherOther-Ethernet-RS-232 / RS-422/485Other----
Number of Ports2--1 ~ 2------------2--2------1 ~ 2------2-2--------1---------------------------------------------
Connection TerminalTerminal Block / Connector-Terminal Block / ConnectorTerminal Block / Connector--Connector-----Connector-Connector-Connector--Connector-----ConnectorTerminal Block / Connector---ConnectorConnector-ConnectorConnectorConnector--------Terminal block/connectorConnectorTerminal BlockConnector-----------------Terminal BlockTerminal BlockTerminal Block / Terminal block/connectorConnector---------------Terminal block/connectorTerminal Block----
Representative StandardCE / UL / CUL-CE / UL / CULCE / UL / CUL / CSA-CE / ULCE / UL / CUL-CE / ULCECE / UL / CUL-CE / UL / CUL / CSACE / UL / CULCE / UL / CULCECE / UL / CUL / CSA-CECE / UL / CULCECECE / UL / CUL / CSA--CE / UL / CUL / CSACE / UL / CSACE / ULCE / ULCE / UL / CULCE / UL / CUL / CSACE / UL / CUL / CSACE / UL / CULCE / UL / CUL / CSACE / UL / CULCE / UL / CUL-CE / UL / CULCE / UL / CUL---CE / ULCE / UL-CE / UL / CUL / CSACE / UL / CUL / CSACE / UL / CUL / CSACE / UL / CULCE / UL / CULCE / UL / CULCECECE / UL / CUL--CE / UL------CE / ULCE / UL---CE / UL / CUL / CSACE / UL / CUL-CE / UL / CULCE / UL / CULCE / UL / CULCE / UL / CULCE / UL / CULCE / UL / CULCECE / UL / CULCE / UL / CULCECE / UL / CULCE / UL / CULCE / UL / CUL-CE / UL / CUL----

Loading...

Related Categories to PLC (Communication Units)

FAQ PLC (Communication Units)

Question: What is a PLC Communication Interface and how does it facilitate data transfer in industrial environments?
Answer: A PLC Communication Interface is a crucial component that enables data exchange between Programmable Logic Controllers (PLCs) and other devices in industrial settings. It acts as a bridge, allowing PLCs to communicate with sensors, actuators, and other controllers, fostering seamless information flow for precise control and monitoring of automated processes.
Question: How can two PLCs communicate with each other, and what hardware is typically required?
Answer: Two PLCs can communicate using various methods, including serial communication (RS-232, RS-485) or Ethernet. Hardware requirements often include communication modules or units compatible with the chosen communication protocol. These modules establish a reliable link, allowing PLCs to exchange data for coordinated operation.
Question: What are the benefits of using an Ethernet-based communication unit for PLCs?
Answer: Ethernet-based communication units offer high-speed and reliable data transfer, making them ideal for industrial applications. They support larger data volumes, facilitate communication with multiple devices simultaneously, and provide a robust foundation for the integration of industrial systems.
Question: Can you explain the role of a communication processing unit within a PLC system?
Answer: A communication processing unit in a PLC system manages the sending and receiving of data between the PLC and external devices. It interprets communication protocols, ensures data integrity, and plays a pivotal role in coordinating information flow for optimal control and monitoring of industrial processes.
Question: What are the different types of communication units available for PLCs, and how do they compare?
Answer: Common communication units include RS-232, RS-485, and Ethernet modules. RS-232 is suitable for short-distance communication, RS-485 allows for longer distances and multiple devices, while Ethernet provides high-speed, long-range communication with robust data handling capabilities.
Question: How does Mitsubishi's PLC communication unit integrate with existing systems, and what are its key features?
Answer: Mitsubishi's PLC communication unit seamlessly integrates with existing systems through its compatibility with various communication protocols. Key features include reliable data exchange, high-speed communication, and user-friendly configuration options, making it an efficient choice for diverse industrial applications.