1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Series Spring Clamp Terminal Block

PLC(ANALOG UNIT)

L Series Spring Clamp Terminal Block
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,325.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

L Series spring clamp terminal block.

L Series Spring Clamp Terminal Block Specifications

L Series Spring Clamp Terminal Block image

L Series Spring Clamp Terminal Block image

Performance Specifications

Maximum Rated Voltage264 V AC
125 V DC
Max. Rated Current8 A (Terminal Number: 17, 18)
2 A (Terminal Number: 1 to 16)
Conforming Wire SizeTwisted Wire: 0.3 to 1.0 mm2(AWG22 to 18)
Single Wire: ø0.5 to 1.0 mm
Wire Stripping Length8 to 11 mm
Mass0.04 kg
Part Number
L6TE-18S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,325.00

฿ 1,135.66

PLC(ANALOG UNIT) 1 Piece(s) 86 Day(s)

Loading...

  1. 1
 

Basic Information

Representative Standard CE

Please check the type/dimensions/specifications of the part L6TE-18S in the L Series Spring Clamp Terminal Block series.