(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
L Series analog/digital conversion unit.
L60AD2DA2 image
Input Specification | |||
---|---|---|---|
Analog Input Points | 2 points (2 channels) | ||
Analog Input | Voltage | -10 to +10 V DC (input resistance: 11 MΩ) | |
Current | 0 to 20 mA DC (input resistance: 250 Ω) | ||
Digital Output | -16,384 to +16,383 (-32,768 to 32,767 when scaling function is used) | ||
Input/Output Characteristics, Resolution | Input Range | Digital output value (resolution) | |
Voltage Input | 0 To 10 V | 0 to 16,000 (625 μV) | |
0 To 5 V | 0 to 12,000 (416 μV) | ||
1 to 5 V | 0 to 12,000 (333 μV) | ||
1 To 5 V (Expansion Mode) | -3,000 to 13,500 (333 μV) | ||
-10 to 10 V | -16,000 to 16,000 (625 μV) | ||
User Range Setting | -12,000 to 12,000 (321 μV) | ||
Current Input | 0 To 20 mA | 0 to 12,000 (1,666 nA) | |
4 to 20 mA | 0 to 12,000 (1,333 nA) | ||
4 To 20 mA (Expansion Mode) | -3,000 to 13,500 (1,333 nA) | ||
User Range Setting | -12,000 to 12,000 (1,287 nA) | ||
Precision (Precision With Respect To Maximum Digital Output Value) | Ambient Temperature: 25±5°C | Within ±0.2% | |
Ambient Temperature: 0 To 55°C | Within ±0.3% | ||
A/D Conversion Speed | Logging function: 80 μs/channel Waveform output function: 80 μs/channel Free conversion characteristics function: 100 μs/channel Free calculation function: 160 μs/channel Free conversion characteristics function + free calculation function: 160 ms/channel PID control function: 200 μs/channel | ||
Absolute Maximum Input | Voltage | ±15 V | |
Current | ±30 mA | ||
Output Specification | |||
Analog Output Points | 2 points (2 channels) | ||
Digital Input | -16,384 to +16,383 (-32,768 to 32,767 when scaling function is used) | ||
Analog Output | Voltage | -10 to +10 V DC (external load resistance: 1 kΩ to 1 MΩ) | |
Current | 0 to 20 mA DC (external load resistance: 0 to 600 Ω) | ||
Input/Output Characteristics, Resolution | Output Range | Digital input value (resolution) | |
Voltage Output | 0 To 5 V | 0 to 12,000 (416 μV) | |
1 to 5 V | 0 to 12,000 (333 μV) | ||
-10 to 10 V | -16,000 to 16,000 (625 μV) | ||
User Range Setting | -12,000 to 12,000 (319 μV) | ||
Current Output | 0 To 20 mA | 0 to 12,000 (1,666 nA) | |
4 to 20 mA | 0 to 12,000 (1,333 nA) | ||
User Range Setting | -12,000 to 12,000 (696 nA) | ||
Precision (Precision With Respect To Maximum Analog Output Value) | Ambient Temperature: 25±5°C | Within ±0.2% | |
Ambient Temperature: 0 To 55°C | Within ±0.4% | ||
D/A Conversion Speed | Normal output: 80 μs/channel Waveform output function: 80 μs/channel Free conversion characteristics function: 100 μs/channel Free calculation function: 320 μs / 2 channels Free conversion characteristics function + free calculation function: 320 μs / 2 channels PID control function: 200 μs/channel | ||
Output Short-Circuit Protection | Available | ||
Common Specifications | |||
Isolation Method | Between input/output terminal and sequencer power supply: photocoupler insulation Between input/output channels: no insulation Between external power supply and analog input/output channel: Transformer insulation | ||
Dielectric Strength | Between input/output terminal and sequencer power supply, between external power supply and analog input/output: 500 Vrms AC, 1 min | ||
Insulation Resistance | Between input/output terminal and sequencer power supply: 100 MΩ or more at 500 V DC | ||
External Power Supply | Voltage | 24 V DC (+20/-15%, ripple, spike 500 mVp-p or less) | |
Current | 0.12 A (inrush current: 5.0 A, 1,000 μs or less) | ||
External Wiring Connection Method | 18‑point terminal block (M3 screw) | ||
Number Of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | ||
5 V DC Internal Current Consumption | 0.17 A | ||
External Dimensions | Height (H) | 90 mm | |
Width (W) | 28.5 mm | ||
Depth (D) | 117 mm | ||
Mass | 0.22 kg |
Part Number |
---|
L60AD2DA2 |
L60AD4-2GH |
L60ADIL8 |
L60ADVL8 |
L60DAIL8 |
L60DAVL8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Communication Interface (Transmission Standard) | Type of unit |
---|---|---|---|---|---|---|---|
฿ 35,317.00 ฿ 23,545.84 | PLC(ANALOG UNIT) | 1 Piece(s) | 86 Day(s) | - | - | ||
฿ 41,142.00 ฿ 27,429.37 | PLC(ANALOG UNIT) | 1 Piece(s) | 86 Day(s) | Other | - | ||
฿ 32,214.00 ฿ 21,477.07 | PLC(ANALOG UNIT) | 1 Piece(s) | 86 Day(s) | Other | - | ||
฿ 32,214.00 ฿ 21,477.07 | PLC(ANALOG UNIT) | 1 Piece(s) | 86 Day(s) | Other | Analog/digital conversion unit (8 ch) | ||
฿ 37,140.00 ฿ 24,761.24 | PLC(ANALOG UNIT) | 1 Piece(s) | 86 Day(s) | Other | - | ||
฿ 38,440.00 ฿ 25,627.95 | PLC(ANALOG UNIT) | 1 Piece(s) | 86 Day(s) | Other | - |
Loading...
Representative Standard | CE / UL / CUL |
---|
How can we improve?
How can we improve?