(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
L Series RS-232 adapter.
L Series RS-422 Adapter Image
Maximum Transmission Speed | 115.2 kbps | |
---|---|---|
Communication Method | Communication Protocol Communication | Full-duplex communication / Half-duplex communication |
MELSEC Communication Protocol Communication | Half-duplex communication | |
Synchronization Method | Asynchronous Method | |
Communication Speed | 1,200 bps / 2,400 bps / 4,800 bps / 9,600 bps / 19,200 bps / 38,400 bps / 57,600 bps / 115,200 bps | |
Transmission Distance | Max. 1,200 m (Total Extension Distance) | |
Data Format | Start Bit | 1 |
Data Bit | 7/8 | |
Parity Bit | Yes/no | |
Stop Bit | 1/2 | |
Access Cycle | Communication Protocol Communication | Both send and receive requests are executed based on a dedicated command. |
MELSEC Communication Protocol Communication | According to the service processing setting of the CPU unit | |
Error Detection | Parity Check | Yes (Odd/Even) / No |
Checksum Code | Yes/no | |
Transmission Control | · DC1/DC3 (Xon/Xoff) control · DC2/DC4 control | |
5 V DC Internal Current Consumption | 0.15 A | |
External Dimensions | Height (H) | 90 mm |
Width (W) | 28.5 mm | |
Depth (D) | 95 mm | |
Mass | 0.12 kg |
Part Number |
---|
L6ADP-R4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,297.00 ฿ 5,397.16 | PLC(CPU UNIT) | 1 Piece(s) | 86 Day(s) |
Loading...
Representative Standard | CE / UL / CUL |
---|
Please check the type/dimensions/specifications of the part L6ADP-R4 in the L Series RS-422 Adapter series.
How can we improve?
How can we improve?