(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
L Series CC-Link IE field network master local unit
L Series CC-Link IE Field Network Master / Local Unit image
Maximum Link Points Per Network | RX | 16K points (16,384 points, 2 KB) | |
---|---|---|---|
RY | 16K points (16,384 points, 2 KB) | ||
RWr | 8K points (8,192 points, 16 KB) | ||
RWw | 8K points (8,192 points, 16 KB) | ||
Maximum Link Points Per Station | Master Station | RX | 16K points (16,384 points, 2 KB) |
RY | 16K points (16,384 points, 2 KB) | ||
RWr | 8K points (8,192 points, 16 KB) | ||
RWw | 8K points (8,192 points, 16 KB) | ||
Sub-Master Function Active: Master Operation Station | RX | 16K points (16,384 points, 2 KB) | |
RY | 16K points (16,384 points, 2 KB) Transmission range of own station: 2K points (2,048 points, 256 bytes) | ||
RWr | 8K points (8,192 points, 16 KB) | ||
RWw | 8K points (8,192 points, 16 KB) Transmission range of own station: 1K points (1,024 points, 2 KB), or 256 points (512 bytes) if the communication mode is "High Speed" | ||
Sub-Master Function Active: Sub-Master Operation Station | RX | 2K points (2,048 points, 256 bytes) (Assigned to station number 0 or sub-master station number.) | |
RY | 2K points (2,048 points, 256 bytes) (Assigned to station number 0 or sub-master station number.) | ||
RWr | 1K points (1,024 points, 2 KB) (Assigned to station number 0 or sub-master station number.) 256 points (512 bytes) if the communication mode is "High Speed" | ||
RWw | 1K points (1,024 points, 2 KB) (Assigned to station number 0 or sub-master station number.) 256 points (512 bytes) if the communication mode is "High Speed" | ||
Local Station | RX | 2K points (2,048 points, 256 KB) | |
RY | 2K points (2,048 points, 256 KB) | ||
RWr | 1K points (1,024 points, 2 KB) 256 points (512 bytes) if the communication mode is "High Speed" | ||
RWw | 1K points (1,024 points, 2 KB) 256 points (512 bytes) if the communication mode is "High Speed" | ||
Communication Speed | 1 Gbps | ||
Transmission Path Type | Line type, star type (Line type and star type can be combined.), ring type | ||
Communication Cable | Ethernet cable meeting the 1000BASE-T standard: Category 5e or higher (with double shields / STP), straight cable | ||
Maximum Distance Between Stations | 100 m (complies with ANSI / TIA / EIA-568-B (Category 5e).) | ||
Total Extension Distance | Line type: 12,000 m (when 121 units are connected) Star type: Varies depending on the system. Ring type: 12,100 m (when 121 units are connected) | ||
Number Of Cascade Connection Levels | Up to 20 levels | ||
Maximum Number Of Connected Stations | 121 units (1 master station, 120 slave stations) | ||
Maximum Number Of Networks | 239 | ||
Communication Method | Token passing method | ||
Number Of Occupied Inputs/Outputs | 32 Points (I/O Assignment: Intelligent 32 Points) | ||
5 V DC Internal Current Consumption | 0.89 A | ||
External Dimensions | Height (H) | 90 mm | |
Width (W) | 45 mm | ||
Depth (D) | 95 mm | ||
Mass | 0.27 kg |
Part Number |
---|
LJ71GF11-T2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 31,417.00 ฿ 20,945.71 | PLC(NETWORK UNIT) | 1 Piece(s) | 86 Day(s) |
Loading...
Communication Interface (Transmission Standard) | Other | Representative Standard | CE / UL / CUL |
---|
Please check the type/dimensions/specifications of the part LJ71GF11-T2 in the MELSEC-L Series, Master/Local Unit, LJ71GF11-T2 series.
How can we improve?
How can we improve?