1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Jumper Socket (For Circuit Switching) / MJS-13050 2.54 mm Pitch (Part Number)

HSK PIN HEADER

Jumper Socket (For Circuit Switching) / MJS-13050 2.54 mm Pitch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contact
[Materials] Brass
[Processing] Metal plating (nickel base)
Resin part
[Materials] PBT (glass content 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Specification] UL94V-0 (materials)
Specifications
[Rated Current] 3 A
[Voltage Resistance] 500 V AC for 1 minute
[Contact Resistance] 20 mΩ MAX
[Insulation Resistance] 1,000 mΩ MIN
[Operating Temperature Range] -40°C to +85°C

Part Number
MJS-1305B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 13.97

HSK PIN HEADER 50 Piece(s) 17 Day(s) 10

Loading...

  1. 1

Basic Information

Material quality Brass Surface treatment Metal plating (nickel base) Color Black

Please check the type/dimensions/specifications of the part MJS-1305B in the Jumper Socket (For Circuit Switching) / MJS-13050 2.54 mm Pitch series.