1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Numeric Keypad with USB/2-Port Hub EA764AB-2SB

KEYBOARD

Numeric Keypad with USB/2-Port Hub EA764AB-2SB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,549.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Supported OS-Windous8/8.1、WindowsRT/RT8.1、Windows7(SP1)、Vista(SP2)、WindowsXP(SP3)
・Cable Length -0.5m
・Interface-USB
・Connecter Shape-USB[A]
・Size-90(W)x140(D)x23.5(H)mm(Except for cable)
・Weight-About 114g
・keyboard layout-20 key
・Key pitch-19mm
・Key type-Membrane
・Key stroke-2.3mm
・Number of upstream(PC side) ports-1 port
・down stream(HUB side)ports-(USB2.0)x2 ports
・Power sources-USB bus power
・Color-Silver
・Provided with LED lamp that allows you to know theNumLock ON/OFF status at a glance.
・Provided with a “Tab" key useful in work with Excel and a “00" key useful for inputting numbers.
・Equipped with 2-port USB2.0 hub function. You can connect USB devices such as a mouse.

Part Number
EA764AB-2SB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,549.00

KEYBOARD 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AB-2SB in the Numeric Keypad with USB/2-Port Hub EA764AB-2SB series.