1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Welding Rod EA940LK-32

CONSOLE ACCESSORIES

Welding Rod EA940LK-32
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 482.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Set Details
・welding rodx1 pc, connection nut x1 pc , locknut x2 pcs
・Electrode length-1m
・Electrode screw size-M6
・Select the SUS304 type for water purification. Select the SUS316 type for the cases where corrosion resistance is required.
・When a long electrode bar is necessary, it can be extended using the connecting nut and lock nut by every 1m.
・When the electrode bars are used for a 1m or longer distance, one or more separators are needed to prevent the electrodes from getting into contact with each other. (EA940LK-53, -55)
・Material-SUS316

Part Number
EA940LK-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 482.15

CONSOLE ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1