(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA763CS-1A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,832.75 |
ELECTRIC PART | 1 Piece(s) | 9 Day(s) |
【Product Specifications】
・Rated Input …10W
・Rating Impedance …8Ω
・Output Acoustic pressure Super-Precision Level …108dB(1W/1m)
・Revival Frequency Band …320Hz to 7.5kHz(Within 20dB Deviation )
・The oriented angle …Horizontal 60°,Vertical 85°(2kHz - 6dB)
・Size …152x232x239(L)mm
・Weight …1.4kg
・Input Polarity …2 cores capptire cord VCTF0.5 x 2C(+:Black ,COM:White )
・Material …ASAResin :Horn Mouse, Reflector, Cover , Bracket CoverSUS304:Bracket
・Mount Fitting …U Character Type Bracket S Type
・Water proof, Dust-proof …IP65
・Available Temperature Range …-20℃ to 55℃(with no condensation)
・Automotive Compliance
・JIS C 5504 Horn Speaker Compliance
・This is an all-weather available horn speaker for square & small-caliber general loudspeaker.Phenol resin, having good acoustical properities, is used on the diaphragm, so the sound quality is very clear. It has high corrosion-resistance due to using stainless steel bracket, bolt, and screw on the outer part.It has a part to attach fall-prevent wire.This product complies to "rules of agreement on external protrusions of vehicles(Article 26)", introduced along with revision of security standard etc. of road transport vehicles.
・Caution on installation : Please install so that drain hole is downward.Do not install on the place which oil is easy to attach or especially which big viblation occurs. Or it will occurs corrosion on the attachment and result accidents such as fall."
Part Number |
---|
EA763CS-1A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,832.75 |
ELECTRIC PART | 1 Piece(s) | 9 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?