1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Crimp Sleeve (Heat-Shrinkable Type)【5-10 Pieces Per Package】

Waterproof Crimp Sleeve (Heat-Shrinkable Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 191.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
- Bonds tubes and wire sheaths after crimping via thermally contracting the sheath with a heat gun for waterproofing and dust-proofing.
[Use]
- For areas requiring protection against water, oil, earthquakes, and dust.

Features

●By heat shrinking the coated part with heat gun or the like after crimping, the tube and cable insulation are bonded, giving a waterproof/dust proof effect.

Usage

●For places where waterproof, oil proof, earthquake resistance, dust proof etc. are necessary.

Specification

●JIS Standard Product:x
●SPQ(bag):10
●Rated Voltage: 600V
●Rated Current: 19A (1.25mm2), 27A (2.0mm2), 49A (5.5mm2)
●Compatible Tool: NH-82L195 (Nichifu exclusive tool)

Materials

●Shrinkable Tube: High Density Polyethylene
●Bare Crimp Sleeves: Oxygen-Free Copper(C1020)
Part Number
T-SB1210
T-SB1614
T-SB1816
T-SB2218
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Wire conjugation stranded cable
(mm2)
External Dimensions
(mm)
Inside Dimension
(mm)
JAN Code Trusco Code

฿ 191.01

T-SB 1 Pack(s)

5 Pieces Per Package

1 Day(s) 4210Transparent Yellow5.57.36.24989999256475441-9120

฿ 191.01

T-SB 1 Pack(s)

6 Pieces Per Package

1 Day(s) 3714Transparent Blue26.24.94989999256468441-9111

฿ 224.00

T-SB 1 Pack(s)

7 Pieces Per Package

Same day 3718 to 16Transparent Red0.75, 1.255.24.24989999256451441-9103

฿ 270.00

T-SB 1 Pack(s)

10 Pieces Per Package

Same day 2522 to 20Transparent Yellow0.3, 0.542.94989999256444441-9090

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Other Rated Voltage(V) 600
JIS standard compatible product × Conforming tools NH-82L195 (Nichifu special tools)