1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Switch Box SBOX eao Thin, with 1 Switch

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Switch Box SBOX eao Thin, with 1 Switch
  • Switch Box SBOX eao Thin, with 1 Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,676.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can use immediately with an eao switch cable on the aluminum low-profile box.
This aluminum switch box is rust-resistant; does not require coating. Attractive design; recyclable.

[Assortment]
● Pushbutton switch: 4 types in total; non-illuminating type, illuminating type; shape of switch operating part: round; button color: green, red
● Indicator lamp: 1 type in total; shape: round; color: green

[Detailed Specifications]
● See the catalog for detailed specifications.
Page 318 in catalog: AIO-M112/AIO-P103/AIO-R101/AIO-R104 (pushbutton switch 45 x 30)
Page 319 in catalog: AIO-P105 (indicator lamp 45 x 30)

 
Part Number
AIO-M112
AIO-P103SALE
AIO-P105
AIO-R101
AIO-R104SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitch Type Illuminated / Non-Illuminated (push button switch) Color (push-button / indicator lights) Green push-button / indicator lights, manufacturer model Green push-button / indicator lights, manufacturer name Red push-button / indicator lights, manufacturer model Red, push-button / indicator lights, manufacturer name

฿ 2,779.48

SWITCH BOX 1 Piece(s) Same day Push ButtonIlluminationGreen84-1201.7/84-8511.5640/84-7111.500Round illuminated push-button 1a (green)--

฿ 2,976.67

฿ 1,455.89

SUS SWITCH BOX 1 Piece(s) Same day Push ButtonIlluminationRed--84-1201.7/84-8511.2640/84-7111.200Round illuminated push-button 1a (red)

฿ 2,764.53

SUS SWITCH BOX 1 Piece(s) 3 Day(s) Display Light-Green84-0200.7/84-8001.5640/84-7111.500Round indicator (green)--

฿ 2,676.67

SUS SWITCH BOX 1 Piece(s) Same day Push ButtonNon-IlluminationGreen84-1201.7/84-8510.0040/84-7111.500Round push-button 1a (green)--

฿ 2,676.67

฿ 1,298.18

SUS SWITCH BOX 1 Piece(s) Same day Push ButtonNon-IlluminationRed--84-1201.7/84-8510.0040/84-7111.200Round push-button 1a (red)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 45 Dimension vertical H(mm) 37 Dimension depth D(mm) 85
Material Aluminum Protection function (environmentally resistant) IP4X Installation Indoor
Mounted switch Manufactured by eao Mounting hole φ (reference)(mm) 22 Number of Switches(Piece) 1
Switch shape (push-button / indicator lights) Round shape Support bracket Included