1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coding Pin And Dust-proof Cover For New Spring Type Connector 770 (WINSTA) Series

Coding Pin And Dust-proof Cover For New Spring Type Connector 770 (WINSTA) Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 92.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dust-proof and protection by attaching to WINSTA connector and cover the cable connection part.
[Features]
· No waterproof.
· Soft and easy to handle since it is made of PVC.
· Easy to attach just by putting through a cable and cover.
· Able to attach without tools.
· Low cost.
[Applications]
· Dust-proof and protection of the cable connection part of WINSTA connector.

 
Part Number
770-502-PVC
770-503-PVC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct Type Note

฿ 92.36

TERMINAL ACCESSORIES 1 Piece(s) 3 Day(s) 10Dust proof cover for 2-pole1.2 mm thick, Maximum internal diameter: 13.5 mm high x 20 mm wide compatible plug: 770-202 and same type socket Compatible socket: 770-212 and same type socket

฿ 100.22

TERMINAL ACCESSORIES 1 Piece(s) 3 Day(s) 10Dust proof cover for 3-pole1.2 mm thick, Maximum internal diameter: 13.5 mm high x 30mm wide compatible plug: 770-203 and same type socket Compatible socket: 770-213 and same type socket

Loading...

  1. 1

Basic Information

Type Hood Color Black Features No Tools Required to Mount
Color Black Material Vinyl Chloride Resin