1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TDK, µPOL™ Embedded DC-DC Converters (Part Number)

TDK, µPOL™ Embedded DC-DC Converters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 402.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• µPOL™ package with output inductor included
• Small size: 3.3mm x 3.3mm x 1.5mm
• Continuous 3, 4, 6A load capability
• Plug and play: no external compensation required
• Programmable operation using the I2C serial bus (fast mode and fast mode plus)
• Enabled input, programmable under-voltage lock-out (UVLO) circuit
• Open-drain power-good (PG) indicator
• Built-in protection features
• Operating temperature from -40°C to +125°C
• Lead-free and halogen-free
• Compliant with EU Directives REACH and RoHS 6
[Applications]
• Storage applications
• Telecom and networking applications
• Industrial applications
• Server applications
• Distributed point-of-load power architectures
• Computing peripheral voltage regulation
• General DC-DC conversion

Part Number
FS1403-5000-AS
FS1404-3300-AS
FS1406-0600-AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage (Range) Output Voltage 1 Output Current 1 Input Voltage Range Dual Supply Mode
(V)

฿ 406.97

NON-ISOLATED DC-DC CONVERTER3A 1 Piece(s) 8 Day(s) 8 to 16V5V0 to 3A-

฿ 402.94

NON-ISOLATED DC-DC CONVERTER4A 1 Piece(s) 8 Day(s) 6 to 16V3.3V0 to 4A-

฿ 420.76

NON-ISOLATED DC-DC CONVERTER6A 1 Piece(s) 8 Day(s) 4.5 to 16V0.6 to 2.64V0 to 6A2.5 to 16V

Loading...

  1. 1

Basic Information

Operating Temperature(℃) -40~125 Size / Dimensions 3.30 mm x 3.30 mm x 1.47 mm