Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series

Brand :
MEAN WELL

Caution

    Product Description

    Single output switched-mode power supply.
    [Function]
    · Universal AC input/full range.
    · Protection: Short / overload / overvoltage / overtemperature.
    · Cooling: Natural air cooling.
    · POWER-ON LED display.

    Features

    • Universal full r ange input : 88~264 V AC
    • All using 105°C long lif e electrolytic capacitors
    • Protections: Short Cir cuit / Ov erload /Over Voltage / Ov er Temp. (RS-15)
    • Withstand 300VAC surge input f or 5 sec.
    • Withstand 5G vibration
    • High operating temperature up t o 70°C
    • Miniature size
    • Cooling by free air c onvection
    •  LED indicator for power on
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat