(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flame retardant 105℃ heat resistant vinyl coating, flat, slim type
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) |
---|---|---|---|---|---|---|
฿ 4,044.69 | CABLE | 1 Piece(s) | 7 Day(s) | 20 | ||
฿ 5,938.26 | CABLE | 1 Piece(s) | 7 Day(s) | 30 | ||
฿ 7,831.83 | CABLE | 1 Piece(s) | 7 Day(s) | 40 | ||
฿ 9,725.40 | CABLE | 1 Piece(s) | 7 Day(s) | 50 | ||
฿ 10,859.14 | CABLE | 1 Piece(s) | 7 Day(s) | 60 | ||
฿ 12,626.08 | CABLE | 1 Piece(s) | 7 Day(s) | 70 | ||
฿ 14,393.00 | CABLE | 1 Piece(s) | 7 Day(s) | 80 | ||
฿ 16,159.94 | CABLE | 1 Piece(s) | 7 Day(s) | 90 | ||
฿ 14,730.71 | CABLE | 1 Piece(s) | 7 Day(s) | 100 | ||
฿ 4,225.61 | CABLE | 1 Piece(s) | 7 Day(s) | 20 | ||
฿ 6,209.64 | CABLE | 1 Piece(s) | 7 Day(s) | 30 | ||
฿ 8,193.67 | CABLE | 1 Piece(s) | 7 Day(s) | 40 | ||
฿ 10,177.69 | CABLE | 1 Piece(s) | 7 Day(s) | 50 | ||
฿ 11,365.70 | CABLE | 1 Piece(s) | 7 Day(s) | 60 | ||
฿ 13,217.06 | CABLE | 1 Piece(s) | 7 Day(s) | 70 | ||
฿ 15,068.42 | CABLE | 1 Piece(s) | 7 Day(s) | 80 | ||
฿ 16,919.77 | CABLE | 1 Piece(s) | 7 Day(s) | 90 | ||
฿ 14,730.71 | CABLE | 1 Piece(s) | 7 Day(s) | 100 | ||
฿ 2,416.46 | CABLE | 1 Piece(s) | 7 Day(s) | 20 | ||
฿ 3,495.92 | CABLE | 1 Piece(s) | 7 Day(s) | 30 | ||
฿ 4,575.38 | CABLE | 1 Piece(s) | 7 Day(s) | 40 | ||
฿ 5,654.84 | CABLE | 1 Piece(s) | 7 Day(s) | 50 | ||
฿ 6,300.09 | CABLE | 1 Piece(s) | 7 Day(s) | 60 | ||
฿ 7,307.18 | CABLE | 1 Piece(s) | 7 Day(s) | 70 | ||
฿ 8,314.27 | CABLE | 1 Piece(s) | 7 Day(s) | 80 | ||
฿ 9,321.36 | CABLE | 1 Piece(s) | 7 Day(s) | 90 | ||
฿ 9,122.36 | CABLE | 1 Piece(s) | 7 Day(s) | 100 | ||
฿ 2,585.32 | CABLE | 1 Piece(s) | 7 Day(s) | 20 | ||
฿ 3,749.20 | CABLE | 1 Piece(s) | 7 Day(s) | 30 | ||
฿ 4,913.09 | CABLE | 1 Piece(s) | 7 Day(s) | 40 | ||
฿ 6,076.96 | CABLE | 1 Piece(s) | 7 Day(s) | 50 | ||
฿ 6,770.48 | CABLE | 1 Piece(s) | 7 Day(s) | 60 | ||
฿ 7,855.96 | CABLE | 1 Piece(s) | 7 Day(s) | 70 | ||
฿ 8,941.44 | CABLE | 1 Piece(s) | 7 Day(s) | 80 | ||
฿ 10,026.93 | CABLE | 1 Piece(s) | 7 Day(s) | 90 | ||
฿ 9,122.36 | CABLE | 1 Piece(s) | 7 Day(s) | 100 | ||
฿ 2,235.54 | CABLE | 1 Piece(s) | 7 Day(s) | 20 | ||
฿ 3,224.55 | CABLE | 1 Piece(s) | 7 Day(s) | 30 | ||
฿ 4,213.54 | CABLE | 1 Piece(s) | 7 Day(s) | 40 | ||
฿ 5,202.55 | CABLE | 1 Piece(s) | 7 Day(s) | 50 | ||
฿ 5,793.53 | CABLE | 1 Piece(s) | 7 Day(s) | 60 | ||
฿ 6,716.20 | CABLE | 1 Piece(s) | 7 Day(s) | 70 | ||
฿ 7,638.86 | CABLE | 1 Piece(s) | 7 Day(s) | 80 | ||
฿ 8,561.53 | CABLE | 1 Piece(s) | 7 Day(s) | 90 | ||
฿ 8,278.09 | CABLE | 1 Piece(s) | 7 Day(s) | 100 |
Loading...
Conductor Cross Section(mm2) | 0.5 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 3.8x5.7 | Shield | Available | Grounding Wire | NA |
Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Insulation body materials | PVC (Polyvinyl Chloride) |
How can we improve?
How can we improve?