(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Attention]
· Picture is representative image.
· Made by Kamata signal machine
· Capacity is series of 100VA to 10KVA.
Part Number |
---|
STP-100A |
STP-200A |
STP-300A |
STP-500A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Secondary current (A) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,594.00 | TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.1 | 87 | 79 | 88 | 0.9 | ||
฿ 2,105.37 | TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.2 | 94 | 86 | 103 | 1.81 | ||
฿ 2,566.60 | TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.3 | 102 | 96 | 98 | 2.72 | ||
฿ 3,626.82 | TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.5 | 109 | 106 | 118 | 4.54 |
Loading...
Number of phases/winding | Single-phase/single-winding | Primary voltage(V) | AC200-220 | Secondary voltage(V) | AC100-110 |
---|---|---|---|---|---|
Shield presence | NA | Insulation type | A type | Input/output terminal shape | Screw terminal block |
With/without Case | NA | Heat Resistant Class | A | Terminal screw (primary/secondary) | M4/M4 |
How can we improve?
How can we improve?