• แจ้งปรับราคาสินค้า | Price Adjustment Effective from 1 July 2026 > คลิก
  • แจ้งวันหยุดทำการเดือนกรกฎาคมและสิงหาคม 2569 | Notice holiday in July and August 2026 > คลิก

Transformers

A transformer is a device that changes the voltage, also called a power transformer. Performs the step-down and step-up of AC voltage, and makes adjustments necessary for use in electronic devices. The transformer has a structure in which a primary coil and a secondary coil are wound around an iron core. Depending on the position of the iron core and the coil, it is divided into an inner iron type where the coil covers the iron core and an outer iron type where the iron core is outside the coil. Wiring methods are classified into two types: single-phase, which is a 100 V power supply used in offices, and three-phase, which is a 200 V power supply that sends a large amount of power. The winding of the coil is usually compound wound in which the primary and secondary sides are insulated, but there are also smaller auto transformers. There are also types that can be connected with the cover attached, types that can be used overseas and in Japan, portable types that are suitable for on-site construction with different power and voltage, etc.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat