1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compensating Lead Wire - Thermocouple R Type - RCB-2-H-GGBF Series - New Color Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,265.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Flat compensating conductor for non-shielded thermocouple with glass braid insulation and a glass braid jacket.
· A generic type with heat resistance.
· The coating color will be a new colored after changing the JIS standard.

 
Part Number
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-10
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-11
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-12
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-13
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-14
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-15
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-16
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-17
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-18
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-19
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-20
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-21
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-22
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-23
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-24
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-25
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-26
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-27
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-28
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-29
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-30
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-31
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-32
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-33
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-34
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-35
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-36
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-37
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-38
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-39
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-40
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-41
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-42
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-43
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-44
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-45
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-46
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-47
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-48
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-49
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-50
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-51
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-52
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-53
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-54
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-55
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-56
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-57
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-58
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-59
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-60
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-61
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-62
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-63
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-64
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-65
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-66
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-67
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-68
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-69
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-70
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-71
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-72
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-73
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-74
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-75
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-76
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-77
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-78
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-79
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-80
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-81
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-82
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-83
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-84
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-85
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-86
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-87
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-88
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-89
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-90
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-91
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-92
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-93
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-94
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-95
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-96
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-97
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-98
RCB-2-H-GGBF(1)-1PX7/0.45(1.25SQ)-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)

฿ 2,265.71

CABLE 1 Piece(s) 7 Day(s) 1010

฿ 2,466.51

CABLE 1 Piece(s) 7 Day(s) 1011

฿ 2,667.33

CABLE 1 Piece(s) 7 Day(s) 1012

฿ 2,868.14

CABLE 1 Piece(s) 7 Day(s) 1013

฿ 3,068.96

CABLE 1 Piece(s) 7 Day(s) 1014

฿ 3,269.78

CABLE 1 Piece(s) 7 Day(s) 1015

฿ 3,470.59

CABLE 1 Piece(s) 7 Day(s) 1016

฿ 3,671.41

CABLE 1 Piece(s) 7 Day(s) 1017

฿ 3,872.22

CABLE 1 Piece(s) 7 Day(s) 1018

฿ 4,073.04

CABLE 1 Piece(s) 7 Day(s) 1019

฿ 4,273.85

CABLE 1 Piece(s) 7 Day(s) 1020

฿ 4,474.66

CABLE 1 Piece(s) 7 Day(s) 1021

฿ 4,675.48

CABLE 1 Piece(s) 7 Day(s) 1022

฿ 4,876.30

CABLE 1 Piece(s) 7 Day(s) 1023

฿ 5,077.11

CABLE 1 Piece(s) 7 Day(s) 1024

฿ 5,277.93

CABLE 1 Piece(s) 7 Day(s) 1025

฿ 5,478.74

CABLE 1 Piece(s) 7 Day(s) 1026

฿ 5,679.56

CABLE 1 Piece(s) 7 Day(s) 1027

฿ 5,880.38

CABLE 1 Piece(s) 7 Day(s) 1028

฿ 6,081.19

CABLE 1 Piece(s) 7 Day(s) 1029

฿ 6,282.00

CABLE 1 Piece(s) 7 Day(s) 1030

฿ 6,482.81

CABLE 1 Piece(s) 7 Day(s) 1031

฿ 6,683.63

CABLE 1 Piece(s) 7 Day(s) 1032

฿ 6,884.45

CABLE 1 Piece(s) 7 Day(s) 1033

฿ 7,085.26

CABLE 1 Piece(s) 7 Day(s) 1034

฿ 7,286.08

CABLE 1 Piece(s) 7 Day(s) 1035

฿ 7,486.89

CABLE 1 Piece(s) 7 Day(s) 1036

฿ 7,687.71

CABLE 1 Piece(s) 7 Day(s) 1037

฿ 7,888.53

CABLE 1 Piece(s) 7 Day(s) 1038

฿ 8,089.34

CABLE 1 Piece(s) 7 Day(s) 1039

฿ 8,290.15

CABLE 1 Piece(s) 7 Day(s) 1040

฿ 6,982.74

CABLE 1 Piece(s) 7 Day(s) 1041

฿ 7,146.78

CABLE 1 Piece(s) 7 Day(s) 1042

฿ 7,310.80

CABLE 1 Piece(s) 7 Day(s) 1043

฿ 7,474.83

CABLE 1 Piece(s) 7 Day(s) 1044

฿ 7,638.86

CABLE 1 Piece(s) 7 Day(s) 1045

฿ 7,802.89

CABLE 1 Piece(s) 7 Day(s) 1046

฿ 7,966.92

CABLE 1 Piece(s) 7 Day(s) 1047

฿ 8,130.95

CABLE 1 Piece(s) 7 Day(s) 1048

฿ 8,294.98

CABLE 1 Piece(s) 7 Day(s) 1049

฿ 8,459.00

CABLE 1 Piece(s) 7 Day(s) 1050

฿ 8,623.04

CABLE 1 Piece(s) 7 Day(s) 1051

฿ 8,787.07

CABLE 1 Piece(s) 7 Day(s) 1052

฿ 8,951.09

CABLE 1 Piece(s) 7 Day(s) 1053

฿ 9,115.13

CABLE 1 Piece(s) 7 Day(s) 1054

฿ 9,279.15

CABLE 1 Piece(s) 7 Day(s) 1055

฿ 9,443.18

CABLE 1 Piece(s) 7 Day(s) 1056

฿ 9,607.22

CABLE 1 Piece(s) 7 Day(s) 1057

฿ 9,771.24

CABLE 1 Piece(s) 7 Day(s) 1058

฿ 9,935.27

CABLE 1 Piece(s) 7 Day(s) 1059

฿ 10,099.29

CABLE 1 Piece(s) 7 Day(s) 1060

฿ 10,263.33

CABLE 1 Piece(s) 7 Day(s) 1061

฿ 10,427.36

CABLE 1 Piece(s) 7 Day(s) 1062

฿ 10,591.38

CABLE 1 Piece(s) 7 Day(s) 1063

฿ 10,755.42

CABLE 1 Piece(s) 7 Day(s) 1064

฿ 10,919.44

CABLE 1 Piece(s) 7 Day(s) 1065

฿ 11,083.47

CABLE 1 Piece(s) 7 Day(s) 1066

฿ 11,247.51

CABLE 1 Piece(s) 7 Day(s) 1067

฿ 11,411.53

CABLE 1 Piece(s) 7 Day(s) 1068

฿ 11,575.56

CABLE 1 Piece(s) 7 Day(s) 1069

฿ 11,739.59

CABLE 1 Piece(s) 7 Day(s) 1070

฿ 11,903.62

CABLE 1 Piece(s) 7 Day(s) 1071

฿ 12,067.65

CABLE 1 Piece(s) 7 Day(s) 1072

฿ 12,231.68

CABLE 1 Piece(s) 7 Day(s) 1073

฿ 12,395.71

CABLE 1 Piece(s) 7 Day(s) 1074

฿ 12,559.73

CABLE 1 Piece(s) 7 Day(s) 1075

฿ 12,723.77

CABLE 1 Piece(s) 7 Day(s) 1076

฿ 12,887.80

CABLE 1 Piece(s) 7 Day(s) 1077

฿ 13,051.82

CABLE 1 Piece(s) 7 Day(s) 1078

฿ 13,215.86

CABLE 1 Piece(s) 7 Day(s) 1079

฿ 13,379.88

CABLE 1 Piece(s) 7 Day(s) 1080

฿ 13,543.91

CABLE 1 Piece(s) 7 Day(s) 1081

฿ 13,707.94

CABLE 1 Piece(s) 7 Day(s) 1082

฿ 13,871.97

CABLE 1 Piece(s) 7 Day(s) 1083

฿ 14,036.00

CABLE 1 Piece(s) 7 Day(s) 1084

฿ 14,200.02

CABLE 1 Piece(s) 7 Day(s) 1085

฿ 14,364.06

CABLE 1 Piece(s) 7 Day(s) 1086

฿ 14,528.09

CABLE 1 Piece(s) 7 Day(s) 1087

฿ 14,692.11

CABLE 1 Piece(s) 7 Day(s) 1088

฿ 14,856.15

CABLE 1 Piece(s) 7 Day(s) 1089

฿ 15,020.17

CABLE 1 Piece(s) 7 Day(s) 1090

฿ 15,184.20

CABLE 1 Piece(s) 7 Day(s) 1091

฿ 15,348.24

CABLE 1 Piece(s) 7 Day(s) 1092

฿ 15,512.26

CABLE 1 Piece(s) 7 Day(s) 1093

฿ 15,676.29

CABLE 1 Piece(s) 7 Day(s) 1094

฿ 15,840.32

CABLE 1 Piece(s) 7 Day(s) 1095

฿ 16,004.35

CABLE 1 Piece(s) 7 Day(s) 1096

฿ 16,168.38

CABLE 1 Piece(s) 7 Day(s) 1097

฿ 16,332.40

CABLE 1 Piece(s) 7 Day(s) 1098

฿ 16,496.44

CABLE 1 Piece(s) 7 Day(s) 1099

Loading...

Basic Information

Conductor Cross Section(mm2) 1.25 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 3.0x5.1 Shield NA Properties Heat-Resistance
Sheath (outer coating) color Orange Grounding Wire NA Sheath (outer coating) material Glass braid
Insulation body materials Glass braid Shape Flat Type Classification and accuracy for compensating lead wires Normal heat resistant grade
Compensated conductor operating temperature range 0–150 Conductor configuration (strands/mm) 7/0.45