(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compensating conductor for thermocouple N type.
· Glass coated for both insulation and sheathing, flat compensating conductor without shielding.
· A generic type with heat resistance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 3,845.69 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | ||
฿ 4,204.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | ||
฿ 4,563.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | ||
฿ 4,922.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | ||
฿ 5,280.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | ||
฿ 5,639.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | ||
฿ 5,998.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | ||
฿ 6,357.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | ||
฿ 6,716.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | ||
฿ 7,075.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | ||
฿ 7,433.83 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | ||
฿ 7,792.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | ||
฿ 8,151.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | ||
฿ 8,510.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | ||
฿ 8,869.08 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | ||
฿ 9,227.90 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | ||
฿ 9,586.71 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | ||
฿ 9,945.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | ||
฿ 10,304.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | ||
฿ 10,663.15 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | ||
฿ 11,021.97 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | ||
฿ 11,380.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | ||
฿ 11,739.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | ||
฿ 12,098.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | ||
฿ 12,457.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | ||
฿ 12,816.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | ||
฿ 13,174.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | ||
฿ 13,533.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | ||
฿ 13,892.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | ||
฿ 14,251.29 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | ||
฿ 14,610.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | ||
฿ 12,273.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | ||
฿ 12,566.97 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | ||
฿ 12,860.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | ||
฿ 13,153.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | ||
฿ 13,446.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | ||
฿ 13,739.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | ||
฿ 14,032.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | ||
฿ 14,325.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | ||
฿ 14,618.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | ||
฿ 14,911.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | ||
฿ 15,204.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | ||
฿ 15,497.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | ||
฿ 15,790.87 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | ||
฿ 16,083.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | ||
฿ 16,377.03 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | ||
฿ 16,670.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | ||
฿ 16,963.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | ||
฿ 17,256.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | ||
฿ 17,549.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | ||
฿ 17,842.44 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | ||
฿ 18,135.52 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | ||
฿ 18,428.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | ||
฿ 18,721.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | ||
฿ 19,014.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | ||
฿ 19,307.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | ||
฿ 19,600.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | ||
฿ 19,894.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | ||
฿ 20,187.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | ||
฿ 20,480.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | ||
฿ 20,773.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | ||
฿ 21,066.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | ||
฿ 21,359.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | ||
฿ 21,652.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | ||
฿ 21,945.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | ||
฿ 22,238.67 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | ||
฿ 22,531.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | ||
฿ 22,824.83 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | ||
฿ 23,117.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | ||
฿ 23,410.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | ||
฿ 23,704.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | ||
฿ 23,997.16 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | ||
฿ 24,290.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | ||
฿ 24,583.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | ||
฿ 24,876.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | ||
฿ 25,169.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | ||
฿ 25,462.56 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | ||
฿ 25,755.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | ||
฿ 26,048.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | ||
฿ 26,341.81 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | ||
฿ 26,634.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | ||
฿ 26,927.97 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | ||
฿ 27,221.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | ||
฿ 27,514.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | ||
฿ 27,807.21 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | ||
฿ 28,100.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | ||
฿ 28,393.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | ||
฿ 28,686.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | ||
฿ 28,979.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | ||
฿ 29,272.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 |
Loading...
Conductor Cross Section(mm2) | 0.5 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 2.1x3.7 | Shield | NA | Properties | Heat-Resistance |
Sheath (outer coating) color | Pink | Grounding Wire | NA | Sheath (outer coating) material | Glass braid |
Insulation body materials | Glass braid | Shape | Flat Type | Classification and accuracy for compensating lead wires | Heat resistant precision grade |
Compensated conductor operating temperature range | 0–150 | Conductor configuration (strands/mm) | 7/0.32 |
How can we improve?
How can we improve?