(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compensating conductor for K thermocouple, general grade, regular vinyl insulation, heat resistant vinyl sheath, multi-pair round type compensating conductor with copper tape shielding. Flame retardant type with moisture proofing and waterproofing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,925.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4 | 2 | 11.8 | ||
฿ 5,391.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | 4 | 2 | 11.8 | ||
฿ 5,858.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | 4 | 2 | 11.8 | ||
฿ 6,325.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | 4 | 2 | 11.8 | ||
฿ 6,792.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | 4 | 2 | 11.8 | ||
฿ 7,258.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | 4 | 2 | 11.8 | ||
฿ 7,725.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | 4 | 2 | 11.8 | ||
฿ 8,192.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | 4 | 2 | 11.8 | ||
฿ 8,659.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | 4 | 2 | 11.8 | ||
฿ 9,125.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | 4 | 2 | 11.8 | ||
฿ 9,592.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | 4 | 2 | 11.8 | ||
฿ 10,059.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | 4 | 2 | 11.8 | ||
฿ 10,526.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | 4 | 2 | 11.8 | ||
฿ 10,993.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | 4 | 2 | 11.8 | ||
฿ 11,459.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | 4 | 2 | 11.8 | ||
฿ 11,926.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | 4 | 2 | 11.8 | ||
฿ 12,393.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | 4 | 2 | 11.8 | ||
฿ 12,860.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | 4 | 2 | 11.8 | ||
฿ 13,326.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | 4 | 2 | 11.8 | ||
฿ 13,793.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | 4 | 2 | 11.8 | ||
฿ 14,260.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | 4 | 2 | 11.8 | ||
฿ 14,727.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | 4 | 2 | 11.8 | ||
฿ 15,193.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | 4 | 2 | 11.8 | ||
฿ 15,660.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | 4 | 2 | 11.8 | ||
฿ 16,127.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | 4 | 2 | 11.8 | ||
฿ 16,594.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | 4 | 2 | 11.8 | ||
฿ 17,060.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | 4 | 2 | 11.8 | ||
฿ 17,527.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | 4 | 2 | 11.8 | ||
฿ 17,994.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | 4 | 2 | 11.8 | ||
฿ 18,461.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | 4 | 2 | 11.8 | ||
฿ 18,927.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | 4 | 2 | 11.8 | ||
฿ 15,883.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | 4 | 2 | 11.8 | ||
฿ 16,264.87 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | 4 | 2 | 11.8 | ||
฿ 16,645.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | 4 | 2 | 11.8 | ||
฿ 17,027.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | 4 | 2 | 11.8 | ||
฿ 17,408.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | 4 | 2 | 11.8 | ||
฿ 17,789.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | 4 | 2 | 11.8 | ||
฿ 18,170.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | 4 | 2 | 11.8 | ||
฿ 18,551.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | 4 | 2 | 11.8 | ||
฿ 18,932.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | 4 | 2 | 11.8 | ||
฿ 19,313.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | 4 | 2 | 11.8 | ||
฿ 19,695.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | 4 | 2 | 11.8 | ||
฿ 20,076.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | 4 | 2 | 11.8 | ||
฿ 20,457.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | 4 | 2 | 11.8 | ||
฿ 20,838.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | 4 | 2 | 11.8 | ||
฿ 21,219.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | 4 | 2 | 11.8 | ||
฿ 21,600.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | 4 | 2 | 11.8 | ||
฿ 21,981.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | 4 | 2 | 11.8 | ||
฿ 22,362.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | 4 | 2 | 11.8 | ||
฿ 22,744.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | 4 | 2 | 11.8 | ||
฿ 23,125.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | 4 | 2 | 11.8 | ||
฿ 23,506.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | 4 | 2 | 11.8 | ||
฿ 23,887.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | 4 | 2 | 11.8 | ||
฿ 24,268.52 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | 4 | 2 | 11.8 | ||
฿ 24,649.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | 4 | 2 | 11.8 | ||
฿ 25,030.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | 4 | 2 | 11.8 | ||
฿ 25,411.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | 4 | 2 | 11.8 | ||
฿ 25,793.03 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | 4 | 2 | 11.8 | ||
฿ 26,174.15 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | 4 | 2 | 11.8 | ||
฿ 26,555.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | 4 | 2 | 11.8 | ||
฿ 26,936.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | 4 | 2 | 11.8 | ||
฿ 27,317.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | 4 | 2 | 11.8 | ||
฿ 27,698.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | 4 | 2 | 11.8 | ||
฿ 28,079.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | 4 | 2 | 11.8 | ||
฿ 28,460.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | 4 | 2 | 11.8 | ||
฿ 28,842.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | 4 | 2 | 11.8 | ||
฿ 29,223.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | 4 | 2 | 11.8 | ||
฿ 29,604.29 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | 4 | 2 | 11.8 | ||
฿ 29,985.42 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | 4 | 2 | 11.8 | ||
฿ 30,366.55 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | 4 | 2 | 11.8 | ||
฿ 30,747.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | 4 | 2 | 11.8 | ||
฿ 31,128.80 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | 4 | 2 | 11.8 | ||
฿ 31,509.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | 4 | 2 | 11.8 | ||
฿ 31,891.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | 4 | 2 | 11.8 | ||
฿ 32,272.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | 4 | 2 | 11.8 | ||
฿ 32,653.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | 4 | 2 | 11.8 | ||
฿ 33,034.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | 4 | 2 | 11.8 | ||
฿ 33,415.56 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | 4 | 2 | 11.8 | ||
฿ 33,796.69 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | 4 | 2 | 11.8 | ||
฿ 34,177.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | 4 | 2 | 11.8 | ||
฿ 34,558.94 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | 4 | 2 | 11.8 | ||
฿ 34,940.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | 4 | 2 | 11.8 | ||
฿ 35,321.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | 4 | 2 | 11.8 | ||
฿ 35,702.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | 4 | 2 | 11.8 | ||
฿ 36,083.44 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | 4 | 2 | 11.8 | ||
฿ 36,464.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | 4 | 2 | 11.8 | ||
฿ 36,845.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | 4 | 2 | 11.8 | ||
฿ 37,226.83 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | 4 | 2 | 11.8 | ||
฿ 37,607.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | 4 | 2 | 11.8 | ||
฿ 37,989.08 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 | 4 | 2 | 11.8 |
Loading...
Conductor Cross Section(mm2) | 1.25 | Shield | Available | Sheath (outer coating) color | Blue |
---|---|---|---|---|---|
Grounding Wire | NA | Sheath (outer coating) material | Vinyl | Insulation body materials | Vinyl |
Shape | Round shape | Classification and accuracy for compensating lead wires | General-use common class | Compensated conductor operating temperature range | -20 – 90 |
Shield type | Copper tape | Conductor configuration (strands/mm) | 7/0.45 |
How can we improve?
How can we improve?