(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Round type multiple pair compensating conductor for shielded thermocouple with general vinyl insulation and general vinyl jacket. Round type with electrostatic shielding, moisture resistance, and water resistance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,337.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4 | 2 | 11.8 | ||
฿ 8,045.31 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | 4 | 2 | 11.8 | ||
฿ 8,753.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | 4 | 2 | 11.8 | ||
฿ 9,461.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | 4 | 2 | 11.8 | ||
฿ 10,169.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | 4 | 2 | 11.8 | ||
฿ 10,877.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | 4 | 2 | 11.8 | ||
฿ 11,585.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | 4 | 2 | 11.8 | ||
฿ 12,293.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | 4 | 2 | 11.8 | ||
฿ 13,001.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | 4 | 2 | 11.8 | ||
฿ 13,709.15 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | 4 | 2 | 11.8 | ||
฿ 14,417.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | 4 | 2 | 11.8 | ||
฿ 15,125.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | 4 | 2 | 11.8 | ||
฿ 15,833.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | 4 | 2 | 11.8 | ||
฿ 16,541.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | 4 | 2 | 11.8 | ||
฿ 17,249.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | 4 | 2 | 11.8 | ||
฿ 17,957.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | 4 | 2 | 11.8 | ||
฿ 18,665.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | 4 | 2 | 11.8 | ||
฿ 19,372.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | 4 | 2 | 11.8 | ||
฿ 20,080.96 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | 4 | 2 | 11.8 | ||
฿ 20,788.94 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | 4 | 2 | 11.8 | ||
฿ 21,496.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | 4 | 2 | 11.8 | ||
฿ 22,204.90 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | 4 | 2 | 11.8 | ||
฿ 22,912.87 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | 4 | 2 | 11.8 | ||
฿ 23,620.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | 4 | 2 | 11.8 | ||
฿ 24,328.83 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | 4 | 2 | 11.8 | ||
฿ 25,036.81 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | 4 | 2 | 11.8 | ||
฿ 25,744.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | 4 | 2 | 11.8 | ||
฿ 26,452.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | 4 | 2 | 11.8 | ||
฿ 27,160.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | 4 | 2 | 11.8 | ||
฿ 27,868.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | 4 | 2 | 11.8 | ||
฿ 28,576.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | 4 | 2 | 11.8 | ||
฿ 23,968.81 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | 4 | 2 | 11.8 | ||
฿ 24,547.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | 4 | 2 | 11.8 | ||
฿ 25,125.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | 4 | 2 | 11.8 | ||
฿ 25,703.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | 4 | 2 | 11.8 | ||
฿ 26,282.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | 4 | 2 | 11.8 | ||
฿ 26,860.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | 4 | 2 | 11.8 | ||
฿ 27,438.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | 4 | 2 | 11.8 | ||
฿ 28,017.08 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | 4 | 2 | 11.8 | ||
฿ 28,595.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | 4 | 2 | 11.8 | ||
฿ 29,173.72 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | 4 | 2 | 11.8 | ||
฿ 29,752.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | 4 | 2 | 11.8 | ||
฿ 30,330.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | 4 | 2 | 11.8 | ||
฿ 30,908.69 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | 4 | 2 | 11.8 | ||
฿ 31,487.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | 4 | 2 | 11.8 | ||
฿ 32,065.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | 4 | 2 | 11.8 | ||
฿ 32,643.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | 4 | 2 | 11.8 | ||
฿ 33,221.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | 4 | 2 | 11.8 | ||
฿ 33,800.31 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | 4 | 2 | 11.8 | ||
฿ 34,378.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | 4 | 2 | 11.8 | ||
฿ 34,956.96 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | 4 | 2 | 11.8 | ||
฿ 35,535.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | 4 | 2 | 11.8 | ||
฿ 36,113.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | 4 | 2 | 11.8 | ||
฿ 36,691.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | 4 | 2 | 11.8 | ||
฿ 37,270.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | 4 | 2 | 11.8 | ||
฿ 37,848.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | 4 | 2 | 11.8 | ||
฿ 38,426.90 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | 4 | 2 | 11.8 | ||
฿ 39,005.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | 4 | 2 | 11.8 | ||
฿ 39,583.55 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | 4 | 2 | 11.8 | ||
฿ 40,161.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | 4 | 2 | 11.8 | ||
฿ 40,740.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | 4 | 2 | 11.8 | ||
฿ 41,318.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | 4 | 2 | 11.8 | ||
฿ 41,896.83 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | 4 | 2 | 11.8 | ||
฿ 42,475.16 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | 4 | 2 | 11.8 | ||
฿ 43,053.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | 4 | 2 | 11.8 | ||
฿ 43,631.81 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | 4 | 2 | 11.8 | ||
฿ 44,210.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | 4 | 2 | 11.8 | ||
฿ 44,788.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | 4 | 2 | 11.8 | ||
฿ 45,366.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | 4 | 2 | 11.8 | ||
฿ 45,945.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | 4 | 2 | 11.8 | ||
฿ 46,523.42 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | 4 | 2 | 11.8 | ||
฿ 47,101.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | 4 | 2 | 11.8 | ||
฿ 47,680.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | 4 | 2 | 11.8 | ||
฿ 48,258.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | 4 | 2 | 11.8 | ||
฿ 48,836.71 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | 4 | 2 | 11.8 | ||
฿ 49,415.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | 4 | 2 | 11.8 | ||
฿ 49,993.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | 4 | 2 | 11.8 | ||
฿ 50,571.69 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | 4 | 2 | 11.8 | ||
฿ 51,150.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | 4 | 2 | 11.8 | ||
฿ 51,728.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | 4 | 2 | 11.8 | ||
฿ 52,306.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | 4 | 2 | 11.8 | ||
฿ 52,884.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | 4 | 2 | 11.8 | ||
฿ 53,463.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | 4 | 2 | 11.8 | ||
฿ 54,041.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | 4 | 2 | 11.8 | ||
฿ 54,619.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | 4 | 2 | 11.8 | ||
฿ 55,198.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | 4 | 2 | 11.8 | ||
฿ 55,776.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | 4 | 2 | 11.8 | ||
฿ 56,354.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | 4 | 2 | 11.8 | ||
฿ 56,933.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | 4 | 2 | 11.8 | ||
฿ 57,511.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 | 4 | 2 | 11.8 |
Loading...
Conductor Cross Section(mm2) | 1.25 | Shield | Available | Sheath (outer coating) color | Blue |
---|---|---|---|---|---|
Grounding Wire | NA | Sheath (outer coating) material | Vinyl | Insulation body materials | Vinyl |
Shape | Round shape | Classification and accuracy for compensating lead wires | General-use precision grade | Compensated conductor operating temperature range | -20 – 90 |
Shield type | Copper tape | Conductor configuration (strands/mm) | 7/0.45 |
How can we improve?
How can we improve?