1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Compensating Cable, Thermocouple K Type, WX-H-GGBF Series

Compensating Cable, Thermocouple K Type, WX-H-GGBF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,789.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flat, unshielded compensating cable with glass braided insulation and jacket for thermocouples.
· A general type with heat resistance.

 
Part Number
WX-H-GGBF-1PX4/0.65(1.3SQ)-10
WX-H-GGBF-1PX4/0.65(1.3SQ)-11
WX-H-GGBF-1PX4/0.65(1.3SQ)-12
WX-H-GGBF-1PX4/0.65(1.3SQ)-13
WX-H-GGBF-1PX4/0.65(1.3SQ)-14
WX-H-GGBF-1PX4/0.65(1.3SQ)-15
WX-H-GGBF-1PX4/0.65(1.3SQ)-16
WX-H-GGBF-1PX4/0.65(1.3SQ)-17
WX-H-GGBF-1PX4/0.65(1.3SQ)-18
WX-H-GGBF-1PX4/0.65(1.3SQ)-19
WX-H-GGBF-1PX4/0.65(1.3SQ)-20
WX-H-GGBF-1PX4/0.65(1.3SQ)-21
WX-H-GGBF-1PX4/0.65(1.3SQ)-22
WX-H-GGBF-1PX4/0.65(1.3SQ)-23
WX-H-GGBF-1PX4/0.65(1.3SQ)-24
WX-H-GGBF-1PX4/0.65(1.3SQ)-25
WX-H-GGBF-1PX4/0.65(1.3SQ)-26
WX-H-GGBF-1PX4/0.65(1.3SQ)-27
WX-H-GGBF-1PX4/0.65(1.3SQ)-28
WX-H-GGBF-1PX4/0.65(1.3SQ)-29
WX-H-GGBF-1PX4/0.65(1.3SQ)-30
WX-H-GGBF-1PX4/0.65(1.3SQ)-31
WX-H-GGBF-1PX4/0.65(1.3SQ)-32
WX-H-GGBF-1PX4/0.65(1.3SQ)-33
WX-H-GGBF-1PX4/0.65(1.3SQ)-34
WX-H-GGBF-1PX4/0.65(1.3SQ)-35
WX-H-GGBF-1PX4/0.65(1.3SQ)-36
WX-H-GGBF-1PX4/0.65(1.3SQ)-37
WX-H-GGBF-1PX4/0.65(1.3SQ)-38
WX-H-GGBF-1PX4/0.65(1.3SQ)-39
WX-H-GGBF-1PX4/0.65(1.3SQ)-40
WX-H-GGBF-1PX4/0.65(1.3SQ)-41
WX-H-GGBF-1PX4/0.65(1.3SQ)-42
WX-H-GGBF-1PX4/0.65(1.3SQ)-43
WX-H-GGBF-1PX4/0.65(1.3SQ)-44
WX-H-GGBF-1PX4/0.65(1.3SQ)-45
WX-H-GGBF-1PX4/0.65(1.3SQ)-46
WX-H-GGBF-1PX4/0.65(1.3SQ)-47
WX-H-GGBF-1PX4/0.65(1.3SQ)-48
WX-H-GGBF-1PX4/0.65(1.3SQ)-49
WX-H-GGBF-1PX4/0.65(1.3SQ)-50
WX-H-GGBF-1PX4/0.65(1.3SQ)-51
WX-H-GGBF-1PX4/0.65(1.3SQ)-52
WX-H-GGBF-1PX4/0.65(1.3SQ)-53
WX-H-GGBF-1PX4/0.65(1.3SQ)-54
WX-H-GGBF-1PX4/0.65(1.3SQ)-55
WX-H-GGBF-1PX4/0.65(1.3SQ)-56
WX-H-GGBF-1PX4/0.65(1.3SQ)-57
WX-H-GGBF-1PX4/0.65(1.3SQ)-58
WX-H-GGBF-1PX4/0.65(1.3SQ)-59
WX-H-GGBF-1PX4/0.65(1.3SQ)-60
WX-H-GGBF-1PX4/0.65(1.3SQ)-61
WX-H-GGBF-1PX4/0.65(1.3SQ)-62
WX-H-GGBF-1PX4/0.65(1.3SQ)-63
WX-H-GGBF-1PX4/0.65(1.3SQ)-64
WX-H-GGBF-1PX4/0.65(1.3SQ)-65
WX-H-GGBF-1PX4/0.65(1.3SQ)-66
WX-H-GGBF-1PX4/0.65(1.3SQ)-67
WX-H-GGBF-1PX4/0.65(1.3SQ)-68
WX-H-GGBF-1PX4/0.65(1.3SQ)-69
WX-H-GGBF-1PX4/0.65(1.3SQ)-70
WX-H-GGBF-1PX4/0.65(1.3SQ)-71
WX-H-GGBF-1PX4/0.65(1.3SQ)-72
WX-H-GGBF-1PX4/0.65(1.3SQ)-73
WX-H-GGBF-1PX4/0.65(1.3SQ)-74
WX-H-GGBF-1PX4/0.65(1.3SQ)-75
WX-H-GGBF-1PX4/0.65(1.3SQ)-76
WX-H-GGBF-1PX4/0.65(1.3SQ)-77
WX-H-GGBF-1PX4/0.65(1.3SQ)-78
WX-H-GGBF-1PX4/0.65(1.3SQ)-79
WX-H-GGBF-1PX4/0.65(1.3SQ)-80
WX-H-GGBF-1PX4/0.65(1.3SQ)-81
WX-H-GGBF-1PX4/0.65(1.3SQ)-82
WX-H-GGBF-1PX4/0.65(1.3SQ)-83
WX-H-GGBF-1PX4/0.65(1.3SQ)-84
WX-H-GGBF-1PX4/0.65(1.3SQ)-85
WX-H-GGBF-1PX4/0.65(1.3SQ)-86
WX-H-GGBF-1PX4/0.65(1.3SQ)-87
WX-H-GGBF-1PX4/0.65(1.3SQ)-88
WX-H-GGBF-1PX4/0.65(1.3SQ)-89
WX-H-GGBF-1PX4/0.65(1.3SQ)-90
WX-H-GGBF-1PX4/0.65(1.3SQ)-91
WX-H-GGBF-1PX4/0.65(1.3SQ)-92
WX-H-GGBF-1PX4/0.65(1.3SQ)-93
WX-H-GGBF-1PX4/0.65(1.3SQ)-94
WX-H-GGBF-1PX4/0.65(1.3SQ)-95
WX-H-GGBF-1PX4/0.65(1.3SQ)-96
WX-H-GGBF-1PX4/0.65(1.3SQ)-97
WX-H-GGBF-1PX4/0.65(1.3SQ)-98
WX-H-GGBF-1PX4/0.65(1.3SQ)-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

฿ 2,404.40

CABLE 1 Piece(s) 7 Day(s) 10101.33.3x5.64/0.65

฿ 2,619.09

CABLE 1 Piece(s) 7 Day(s) 10111.33.3x5.64/0.65

฿ 2,833.77

CABLE 1 Piece(s) 7 Day(s) 10121.33.3x5.64/0.65

฿ 3,048.46

CABLE 1 Piece(s) 7 Day(s) 10131.33.3x5.64/0.65

฿ 3,263.14

CABLE 1 Piece(s) 7 Day(s) 10141.33.3x5.64/0.65

฿ 3,477.83

CABLE 1 Piece(s) 7 Day(s) 10151.33.3x5.64/0.65

฿ 3,692.51

CABLE 1 Piece(s) 7 Day(s) 10161.33.3x5.64/0.65

฿ 3,907.20

CABLE 1 Piece(s) 7 Day(s) 10171.33.3x5.64/0.65

฿ 4,121.89

CABLE 1 Piece(s) 7 Day(s) 10181.33.3x5.64/0.65

฿ 4,336.57

CABLE 1 Piece(s) 7 Day(s) 10191.33.3x5.64/0.65

฿ 4,551.25

CABLE 1 Piece(s) 7 Day(s) 10201.33.3x5.64/0.65

฿ 4,765.93

CABLE 1 Piece(s) 7 Day(s) 10211.33.3x5.64/0.65

฿ 4,980.63

CABLE 1 Piece(s) 7 Day(s) 10221.33.3x5.64/0.65

฿ 5,195.31

CABLE 1 Piece(s) 7 Day(s) 10231.33.3x5.64/0.65

฿ 5,409.99

CABLE 1 Piece(s) 7 Day(s) 10241.33.3x5.64/0.65

฿ 5,624.67

CABLE 1 Piece(s) 7 Day(s) 10251.33.3x5.64/0.65

฿ 5,839.37

CABLE 1 Piece(s) 7 Day(s) 10261.33.3x5.64/0.65

฿ 6,054.05

CABLE 1 Piece(s) 7 Day(s) 10271.33.3x5.64/0.65

฿ 6,268.73

CABLE 1 Piece(s) 7 Day(s) 10281.33.3x5.64/0.65

฿ 6,483.42

CABLE 1 Piece(s) 7 Day(s) 10291.33.3x5.64/0.65

฿ 6,698.11

CABLE 1 Piece(s) 7 Day(s) 10301.33.3x5.64/0.65

฿ 6,912.79

CABLE 1 Piece(s) 7 Day(s) 10311.33.3x5.64/0.65

฿ 7,127.48

CABLE 1 Piece(s) 7 Day(s) 10321.33.3x5.64/0.65

฿ 7,342.16

CABLE 1 Piece(s) 7 Day(s) 10331.33.3x5.64/0.65

฿ 7,556.85

CABLE 1 Piece(s) 7 Day(s) 10341.33.3x5.64/0.65

฿ 7,771.53

CABLE 1 Piece(s) 7 Day(s) 10351.33.3x5.64/0.65

฿ 7,986.22

CABLE 1 Piece(s) 7 Day(s) 10361.33.3x5.64/0.65

฿ 8,200.90

CABLE 1 Piece(s) 7 Day(s) 10371.33.3x5.64/0.65

฿ 8,415.59

CABLE 1 Piece(s) 7 Day(s) 10381.33.3x5.64/0.65

฿ 8,630.28

CABLE 1 Piece(s) 7 Day(s) 10391.33.3x5.64/0.65

฿ 8,844.96

CABLE 1 Piece(s) 7 Day(s) 10401.33.3x5.64/0.65

฿ 7,452.52

CABLE 1 Piece(s) 7 Day(s) 10411.33.3x5.64/0.65

฿ 7,628.01

CABLE 1 Piece(s) 7 Day(s) 10421.33.3x5.64/0.65

฿ 7,803.49

CABLE 1 Piece(s) 7 Day(s) 10431.33.3x5.64/0.65

฿ 7,978.98

CABLE 1 Piece(s) 7 Day(s) 10441.33.3x5.64/0.65

฿ 8,154.47

CABLE 1 Piece(s) 7 Day(s) 10451.33.3x5.64/0.65

฿ 8,329.96

CABLE 1 Piece(s) 7 Day(s) 10461.33.3x5.64/0.65

฿ 8,505.44

CABLE 1 Piece(s) 7 Day(s) 10471.33.3x5.64/0.65

฿ 8,680.92

CABLE 1 Piece(s) 7 Day(s) 10481.33.3x5.64/0.65

฿ 8,856.42

CABLE 1 Piece(s) 7 Day(s) 10491.33.3x5.64/0.65

฿ 9,031.90

CABLE 1 Piece(s) 7 Day(s) 10501.33.3x5.64/0.65

฿ 9,207.39

CABLE 1 Piece(s) 7 Day(s) 10511.33.3x5.64/0.65

฿ 9,382.88

CABLE 1 Piece(s) 7 Day(s) 10521.33.3x5.64/0.65

฿ 9,558.37

CABLE 1 Piece(s) 7 Day(s) 10531.33.3x5.64/0.65

฿ 9,733.85

CABLE 1 Piece(s) 7 Day(s) 10541.33.3x5.64/0.65

฿ 9,909.33

CABLE 1 Piece(s) 7 Day(s) 10551.33.3x5.64/0.65

฿ 10,084.83

CABLE 1 Piece(s) 7 Day(s) 10561.33.3x5.64/0.65

฿ 10,260.31

CABLE 1 Piece(s) 7 Day(s) 10571.33.3x5.64/0.65

฿ 10,435.80

CABLE 1 Piece(s) 7 Day(s) 10581.33.3x5.64/0.65

฿ 10,611.29

CABLE 1 Piece(s) 7 Day(s) 10591.33.3x5.64/0.65

฿ 10,786.77

CABLE 1 Piece(s) 7 Day(s) 10601.33.3x5.64/0.65

฿ 10,962.26

CABLE 1 Piece(s) 7 Day(s) 10611.33.3x5.64/0.65

฿ 11,137.75

CABLE 1 Piece(s) 7 Day(s) 10621.33.3x5.64/0.65

฿ 11,313.24

CABLE 1 Piece(s) 7 Day(s) 10631.33.3x5.64/0.65

฿ 11,488.72

CABLE 1 Piece(s) 7 Day(s) 10641.33.3x5.64/0.65

฿ 11,664.20

CABLE 1 Piece(s) 7 Day(s) 10651.33.3x5.64/0.65

฿ 11,839.70

CABLE 1 Piece(s) 7 Day(s) 10661.33.3x5.64/0.65

฿ 12,015.18

CABLE 1 Piece(s) 7 Day(s) 10671.33.3x5.64/0.65

฿ 12,190.67

CABLE 1 Piece(s) 7 Day(s) 10681.33.3x5.64/0.65

฿ 12,366.16

CABLE 1 Piece(s) 7 Day(s) 10691.33.3x5.64/0.65

฿ 12,541.65

CABLE 1 Piece(s) 7 Day(s) 10701.33.3x5.64/0.65

฿ 12,717.13

CABLE 1 Piece(s) 7 Day(s) 10711.33.3x5.64/0.65

฿ 12,892.61

CABLE 1 Piece(s) 7 Day(s) 10721.33.3x5.64/0.65

฿ 13,068.11

CABLE 1 Piece(s) 7 Day(s) 10731.33.3x5.64/0.65

฿ 13,243.59

CABLE 1 Piece(s) 7 Day(s) 10741.33.3x5.64/0.65

฿ 13,419.08

CABLE 1 Piece(s) 7 Day(s) 10751.33.3x5.64/0.65

฿ 13,594.57

CABLE 1 Piece(s) 7 Day(s) 10761.33.3x5.64/0.65

฿ 13,770.06

CABLE 1 Piece(s) 7 Day(s) 10771.33.3x5.64/0.65

฿ 13,945.54

CABLE 1 Piece(s) 7 Day(s) 10781.33.3x5.64/0.65

฿ 14,121.03

CABLE 1 Piece(s) 7 Day(s) 10791.33.3x5.64/0.65

฿ 14,296.52

CABLE 1 Piece(s) 7 Day(s) 10801.33.3x5.64/0.65

฿ 14,472.00

CABLE 1 Piece(s) 7 Day(s) 10811.33.3x5.64/0.65

฿ 14,647.49

CABLE 1 Piece(s) 7 Day(s) 10821.33.3x5.64/0.65

฿ 14,822.98

CABLE 1 Piece(s) 7 Day(s) 10831.33.3x5.64/0.65

฿ 14,998.46

CABLE 1 Piece(s) 7 Day(s) 10841.33.3x5.64/0.65

฿ 15,173.95

CABLE 1 Piece(s) 7 Day(s) 10851.33.3x5.64/0.65

฿ 15,349.44

CABLE 1 Piece(s) 7 Day(s) 10861.33.3x5.64/0.65

฿ 15,524.93

CABLE 1 Piece(s) 7 Day(s) 10871.33.3x5.64/0.65

฿ 15,700.41

CABLE 1 Piece(s) 7 Day(s) 10881.33.3x5.64/0.65

฿ 15,875.89

CABLE 1 Piece(s) 7 Day(s) 10891.33.3x5.64/0.65

฿ 16,051.39

CABLE 1 Piece(s) 7 Day(s) 10901.33.3x5.64/0.65

฿ 16,226.87

CABLE 1 Piece(s) 7 Day(s) 10911.33.3x5.64/0.65

฿ 16,402.36

CABLE 1 Piece(s) 7 Day(s) 10921.33.3x5.64/0.65

฿ 16,577.85

CABLE 1 Piece(s) 7 Day(s) 10931.33.3x5.64/0.65

฿ 16,753.34

CABLE 1 Piece(s) 7 Day(s) 10941.33.3x5.64/0.65

฿ 16,928.82

CABLE 1 Piece(s) 7 Day(s) 10951.33.3x5.64/0.65

฿ 17,104.30

CABLE 1 Piece(s) 7 Day(s) 10961.33.3x5.64/0.65

฿ 17,279.80

CABLE 1 Piece(s) 7 Day(s) 10971.33.3x5.64/0.65

฿ 17,455.28

CABLE 1 Piece(s) 7 Day(s) 10981.33.3x5.64/0.65

฿ 17,630.77

CABLE 1 Piece(s) 7 Day(s) 10991.33.3x5.64/0.65

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield NA
Properties Heat-Resistance Sheath (outer coating) color Blue Grounding Wire NA
Sheath (outer coating) material Glass braid Insulation body materials Glass braid Shape Flat Type
Classification and accuracy for compensating lead wires Normal heat resistant grade Compensated conductor operating temperature range 0–150