(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A flat, unshielded, compensating cable with fluororesin insulation and jacket for thermocouples.
· A generic type with heat, cold, chemical, moisture, and water resistance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 4,961.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | ||
฿ 5,431.71 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | ||
฿ 5,902.08 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | ||
฿ 6,372.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | ||
฿ 6,842.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | ||
฿ 7,313.21 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | ||
฿ 7,783.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | ||
฿ 8,253.97 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | ||
฿ 8,724.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | ||
฿ 9,194.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | ||
฿ 9,665.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | ||
฿ 10,135.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | ||
฿ 10,605.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | ||
฿ 11,076.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | ||
฿ 11,546.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | ||
฿ 12,016.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | ||
฿ 12,487.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | ||
฿ 12,957.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | ||
฿ 13,428.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | ||
฿ 13,898.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | ||
฿ 14,368.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | ||
฿ 14,839.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | ||
฿ 15,309.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | ||
฿ 15,780.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | ||
฿ 16,250.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | ||
฿ 16,720.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | ||
฿ 17,191.15 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | ||
฿ 17,661.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | ||
฿ 18,131.90 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | ||
฿ 18,602.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | ||
฿ 19,072.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | ||
฿ 16,007.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | ||
฿ 16,391.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | ||
฿ 16,775.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | ||
฿ 17,159.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | ||
฿ 17,543.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | ||
฿ 17,928.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | ||
฿ 18,312.21 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | ||
฿ 18,696.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | ||
฿ 19,080.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | ||
฿ 19,464.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | ||
฿ 19,848.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | ||
฿ 20,232.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | ||
฿ 20,617.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | ||
฿ 21,001.21 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | ||
฿ 21,385.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | ||
฿ 21,769.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | ||
฿ 22,153.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | ||
฿ 22,537.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | ||
฿ 22,921.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | ||
฿ 23,306.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | ||
฿ 23,690.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | ||
฿ 24,074.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | ||
฿ 24,458.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | ||
฿ 24,842.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | ||
฿ 25,226.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | ||
฿ 25,610.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | ||
฿ 25,995.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | ||
฿ 26,379.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | ||
฿ 26,763.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | ||
฿ 27,147.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | ||
฿ 27,531.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | ||
฿ 27,915.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | ||
฿ 28,299.90 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | ||
฿ 28,684.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | ||
฿ 29,068.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | ||
฿ 29,452.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | ||
฿ 29,836.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | ||
฿ 30,220.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | ||
฿ 30,604.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | ||
฿ 30,988.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | ||
฿ 31,373.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | ||
฿ 31,757.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | ||
฿ 32,141.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | ||
฿ 32,525.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | ||
฿ 32,909.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | ||
฿ 33,293.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | ||
฿ 33,677.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | ||
฿ 34,062.03 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | ||
฿ 34,446.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | ||
฿ 34,830.31 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | ||
฿ 35,214.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | ||
฿ 35,598.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | ||
฿ 35,982.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | ||
฿ 36,366.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | ||
฿ 36,751.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | ||
฿ 37,135.16 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | ||
฿ 37,519.31 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | ||
฿ 37,903.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | ||
฿ 38,287.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 |
Loading...
Conductor Cross Section(mm2) | 0.5 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 2.4x4.0 | Shield | NA | Properties | Heat-Resistance / Cold Resistance / Chemical Resistance |
Sheath (outer coating) color | Blue | Grounding Wire | NA | Sheath (outer coating) material | Fluororesin (FEP) |
Insulation body materials | Fluororesin (FEP) | Shape | Flat Type | Classification and accuracy for compensating lead wires | Heat resistant precision grade |
Compensated conductor operating temperature range | 0–150 |
How can we improve?
How can we improve?