(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A compensating cable for type K thermocouples - Precision grade, compatible with new JIS types, and glass coated for both insulation and sheathing. A flat compensating cable with braided shielding. Standard model with heat resistance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 4,181.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | ||
฿ 4,566.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | ||
฿ 4,950.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | ||
฿ 5,334.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | ||
฿ 5,719.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | ||
฿ 6,103.00 | CABLE | 1 Piece(s) | 9 Day(s) | 10 | 15 | ||
฿ 6,487.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | ||
฿ 6,872.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | ||
฿ 7,256.00 | CABLE | 1 Piece(s) | 9 Day(s) | 10 | 18 | ||
฿ 7,640.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | ||
฿ 8,025.00 | CABLE | 1 Piece(s) | 9 Day(s) | 10 | 20 | ||
฿ 8,409.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | ||
฿ 8,793.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | ||
฿ 9,178.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | ||
฿ 9,562.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | ||
฿ 9,946.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | ||
฿ 10,331.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | ||
฿ 10,715.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | ||
฿ 11,099.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | ||
฿ 11,484.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | ||
฿ 11,868.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | ||
฿ 12,252.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | ||
฿ 12,637.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | ||
฿ 13,021.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | ||
฿ 13,405.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | ||
฿ 13,790.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | ||
฿ 14,174.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | ||
฿ 14,558.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | ||
฿ 14,943.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | ||
฿ 15,327.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | ||
฿ 15,711.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | ||
฿ 13,216.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | ||
฿ 13,530.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | ||
฿ 13,844.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | ||
฿ 14,158.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | ||
฿ 14,473.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | ||
฿ 14,787.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | ||
฿ 15,101.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | ||
฿ 15,415.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | ||
฿ 15,729.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | ||
฿ 16,043.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | ||
฿ 16,357.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | ||
฿ 16,671.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | ||
฿ 16,985.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | ||
฿ 17,299.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | ||
฿ 17,613.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | ||
฿ 17,928.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | ||
฿ 18,242.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | ||
฿ 18,556.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | ||
฿ 18,870.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | ||
฿ 19,184.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | ||
฿ 19,498.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | ||
฿ 19,812.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | ||
฿ 20,126.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | ||
฿ 20,440.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | ||
฿ 20,754.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | ||
฿ 21,069.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | ||
฿ 21,383.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | ||
฿ 21,697.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | ||
฿ 22,011.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | ||
฿ 22,325.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | ||
฿ 22,639.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | ||
฿ 22,953.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | ||
฿ 23,267.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | ||
฿ 23,581.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | ||
฿ 23,895.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | ||
฿ 24,210.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | ||
฿ 24,524.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | ||
฿ 24,838.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | ||
฿ 25,152.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | ||
฿ 25,466.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | ||
฿ 25,780.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | ||
฿ 26,094.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | ||
฿ 26,408.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | ||
฿ 26,722.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | ||
฿ 27,036.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | ||
฿ 27,351.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | ||
฿ 27,665.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | ||
฿ 27,979.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | ||
฿ 28,293.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | ||
฿ 28,607.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | ||
฿ 28,921.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | ||
฿ 29,235.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | ||
฿ 29,549.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | ||
฿ 29,863.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | ||
฿ 30,177.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | ||
฿ 30,491.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | ||
฿ 30,806.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | ||
฿ 31,120.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | ||
฿ 31,434.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 |
Loading...
Conductor Cross Section(mm2) | 1.25 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 3.6x5.7 | Shield | Available | Properties | Heat-Resistance |
Sheath (outer coating) color | Green | Grounding Wire | NA | Sheath (outer coating) material | Glass braid |
Insulation body materials | Glass braid | Shape | Flat Type | Classification and accuracy for compensating lead wires | Heat resistant precision grade |
Compensated conductor operating temperature range | 0–150 | Shield type | Tin plated soft copper wire braid | Conductor configuration (strands/mm) | 7/0.45 |
How can we improve?
How can we improve?