1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compensating Cable, Thermocouple J Type, JX-G-VVR Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,313.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flat shielded compensating cable with regular vinyl insulation and jacket for thermocouples.
· A general type that is moisture and water-proof, and features electrostatic shielding.

 
Part Number
JX-G-VVR-1PX7/0.45(1.25SQ)-10
JX-G-VVR-1PX7/0.45(1.25SQ)-11
JX-G-VVR-1PX7/0.45(1.25SQ)-12
JX-G-VVR-1PX7/0.45(1.25SQ)-13
JX-G-VVR-1PX7/0.45(1.25SQ)-14
JX-G-VVR-1PX7/0.45(1.25SQ)-15
JX-G-VVR-1PX7/0.45(1.25SQ)-16
JX-G-VVR-1PX7/0.45(1.25SQ)-17
JX-G-VVR-1PX7/0.45(1.25SQ)-18
JX-G-VVR-1PX7/0.45(1.25SQ)-19
JX-G-VVR-1PX7/0.45(1.25SQ)-20
JX-G-VVR-1PX7/0.45(1.25SQ)-21
JX-G-VVR-1PX7/0.45(1.25SQ)-22
JX-G-VVR-1PX7/0.45(1.25SQ)-23
JX-G-VVR-1PX7/0.45(1.25SQ)-24
JX-G-VVR-1PX7/0.45(1.25SQ)-25
JX-G-VVR-1PX7/0.45(1.25SQ)-26
JX-G-VVR-1PX7/0.45(1.25SQ)-27
JX-G-VVR-1PX7/0.45(1.25SQ)-28
JX-G-VVR-1PX7/0.45(1.25SQ)-29
JX-G-VVR-1PX7/0.45(1.25SQ)-30
JX-G-VVR-1PX7/0.45(1.25SQ)-31
JX-G-VVR-1PX7/0.45(1.25SQ)-32
JX-G-VVR-1PX7/0.45(1.25SQ)-33
JX-G-VVR-1PX7/0.45(1.25SQ)-34
JX-G-VVR-1PX7/0.45(1.25SQ)-35
JX-G-VVR-1PX7/0.45(1.25SQ)-36
JX-G-VVR-1PX7/0.45(1.25SQ)-37
JX-G-VVR-1PX7/0.45(1.25SQ)-38
JX-G-VVR-1PX7/0.45(1.25SQ)-39
JX-G-VVR-1PX7/0.45(1.25SQ)-40
JX-G-VVR-1PX7/0.45(1.25SQ)-41
JX-G-VVR-1PX7/0.45(1.25SQ)-42
JX-G-VVR-1PX7/0.45(1.25SQ)-43
JX-G-VVR-1PX7/0.45(1.25SQ)-44
JX-G-VVR-1PX7/0.45(1.25SQ)-45
JX-G-VVR-1PX7/0.45(1.25SQ)-46
JX-G-VVR-1PX7/0.45(1.25SQ)-47
JX-G-VVR-1PX7/0.45(1.25SQ)-48
JX-G-VVR-1PX7/0.45(1.25SQ)-49
JX-G-VVR-1PX7/0.45(1.25SQ)-50
JX-G-VVR-1PX7/0.45(1.25SQ)-51
JX-G-VVR-1PX7/0.45(1.25SQ)-52
JX-G-VVR-1PX7/0.45(1.25SQ)-53
JX-G-VVR-1PX7/0.45(1.25SQ)-54
JX-G-VVR-1PX7/0.45(1.25SQ)-55
JX-G-VVR-1PX7/0.45(1.25SQ)-56
JX-G-VVR-1PX7/0.45(1.25SQ)-57
JX-G-VVR-1PX7/0.45(1.25SQ)-58
JX-G-VVR-1PX7/0.45(1.25SQ)-59
JX-G-VVR-1PX7/0.45(1.25SQ)-60
JX-G-VVR-1PX7/0.45(1.25SQ)-61
JX-G-VVR-1PX7/0.45(1.25SQ)-62
JX-G-VVR-1PX7/0.45(1.25SQ)-63
JX-G-VVR-1PX7/0.45(1.25SQ)-64
JX-G-VVR-1PX7/0.45(1.25SQ)-65
JX-G-VVR-1PX7/0.45(1.25SQ)-66
JX-G-VVR-1PX7/0.45(1.25SQ)-67
JX-G-VVR-1PX7/0.45(1.25SQ)-68
JX-G-VVR-1PX7/0.45(1.25SQ)-69
JX-G-VVR-1PX7/0.45(1.25SQ)-70
JX-G-VVR-1PX7/0.45(1.25SQ)-71
JX-G-VVR-1PX7/0.45(1.25SQ)-72
JX-G-VVR-1PX7/0.45(1.25SQ)-73
JX-G-VVR-1PX7/0.45(1.25SQ)-74
JX-G-VVR-1PX7/0.45(1.25SQ)-75
JX-G-VVR-1PX7/0.45(1.25SQ)-76
JX-G-VVR-1PX7/0.45(1.25SQ)-77
JX-G-VVR-1PX7/0.45(1.25SQ)-78
JX-G-VVR-1PX7/0.45(1.25SQ)-79
JX-G-VVR-1PX7/0.45(1.25SQ)-80
JX-G-VVR-1PX7/0.45(1.25SQ)-81
JX-G-VVR-1PX7/0.45(1.25SQ)-82
JX-G-VVR-1PX7/0.45(1.25SQ)-83
JX-G-VVR-1PX7/0.45(1.25SQ)-84
JX-G-VVR-1PX7/0.45(1.25SQ)-85
JX-G-VVR-1PX7/0.45(1.25SQ)-86
JX-G-VVR-1PX7/0.45(1.25SQ)-87
JX-G-VVR-1PX7/0.45(1.25SQ)-88
JX-G-VVR-1PX7/0.45(1.25SQ)-89
JX-G-VVR-1PX7/0.45(1.25SQ)-90
JX-G-VVR-1PX7/0.45(1.25SQ)-91
JX-G-VVR-1PX7/0.45(1.25SQ)-92
JX-G-VVR-1PX7/0.45(1.25SQ)-93
JX-G-VVR-1PX7/0.45(1.25SQ)-94
JX-G-VVR-1PX7/0.45(1.25SQ)-95
JX-G-VVR-1PX7/0.45(1.25SQ)-96
JX-G-VVR-1PX7/0.45(1.25SQ)-97
JX-G-VVR-1PX7/0.45(1.25SQ)-98
JX-G-VVR-1PX7/0.45(1.25SQ)-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)

฿ 2,313.94

CABLE 1 Piece(s) 7 Day(s) 1010

฿ 2,519.59

CABLE 1 Piece(s) 7 Day(s) 1011

฿ 2,725.22

CABLE 1 Piece(s) 7 Day(s) 1012

฿ 2,930.87

CABLE 1 Piece(s) 7 Day(s) 1013

฿ 3,136.50

CABLE 1 Piece(s) 7 Day(s) 1014

฿ 3,342.15

CABLE 1 Piece(s) 7 Day(s) 1015

฿ 3,547.78

CABLE 1 Piece(s) 7 Day(s) 1016

฿ 3,753.42

CABLE 1 Piece(s) 7 Day(s) 1017

฿ 3,959.06

CABLE 1 Piece(s) 7 Day(s) 1018

฿ 4,164.70

CABLE 1 Piece(s) 7 Day(s) 1019

฿ 4,370.34

CABLE 1 Piece(s) 7 Day(s) 1020

฿ 4,575.98

CABLE 1 Piece(s) 7 Day(s) 1021

฿ 4,781.62

CABLE 1 Piece(s) 7 Day(s) 1022

฿ 4,987.26

CABLE 1 Piece(s) 7 Day(s) 1023

฿ 5,192.90

CABLE 1 Piece(s) 7 Day(s) 1024

฿ 5,398.53

CABLE 1 Piece(s) 7 Day(s) 1025

฿ 5,604.18

CABLE 1 Piece(s) 7 Day(s) 1026

฿ 5,809.81

CABLE 1 Piece(s) 7 Day(s) 1027

฿ 6,015.46

CABLE 1 Piece(s) 7 Day(s) 1028

฿ 6,221.09

CABLE 1 Piece(s) 7 Day(s) 1029

฿ 6,426.73

CABLE 1 Piece(s) 7 Day(s) 1030

฿ 6,632.37

CABLE 1 Piece(s) 7 Day(s) 1031

฿ 6,838.01

CABLE 1 Piece(s) 7 Day(s) 1032

฿ 7,043.65

CABLE 1 Piece(s) 7 Day(s) 1033

฿ 7,249.29

CABLE 1 Piece(s) 7 Day(s) 1034

฿ 7,454.93

CABLE 1 Piece(s) 7 Day(s) 1035

฿ 7,660.57

CABLE 1 Piece(s) 7 Day(s) 1036

฿ 7,866.21

CABLE 1 Piece(s) 7 Day(s) 1037

฿ 8,071.85

CABLE 1 Piece(s) 7 Day(s) 1038

฿ 8,277.49

CABLE 1 Piece(s) 7 Day(s) 1039

฿ 8,483.13

CABLE 1 Piece(s) 7 Day(s) 1040

฿ 7,155.82

CABLE 1 Piece(s) 7 Day(s) 1041

฿ 7,324.07

CABLE 1 Piece(s) 7 Day(s) 1042

฿ 7,492.32

CABLE 1 Piece(s) 7 Day(s) 1043

฿ 7,660.57

CABLE 1 Piece(s) 7 Day(s) 1044

฿ 7,828.82

CABLE 1 Piece(s) 7 Day(s) 1045

฿ 7,997.07

CABLE 1 Piece(s) 7 Day(s) 1046

฿ 8,165.32

CABLE 1 Piece(s) 7 Day(s) 1047

฿ 8,333.58

CABLE 1 Piece(s) 7 Day(s) 1048

฿ 8,501.82

CABLE 1 Piece(s) 7 Day(s) 1049

฿ 8,670.08

CABLE 1 Piece(s) 7 Day(s) 1050

฿ 8,838.32

CABLE 1 Piece(s) 7 Day(s) 1051

฿ 9,006.58

CABLE 1 Piece(s) 7 Day(s) 1052

฿ 9,174.82

CABLE 1 Piece(s) 7 Day(s) 1053

฿ 9,343.08

CABLE 1 Piece(s) 7 Day(s) 1054

฿ 9,511.32

CABLE 1 Piece(s) 7 Day(s) 1055

฿ 9,679.58

CABLE 1 Piece(s) 7 Day(s) 1056

฿ 9,847.83

CABLE 1 Piece(s) 7 Day(s) 1057

฿ 10,016.08

CABLE 1 Piece(s) 7 Day(s) 1058

฿ 10,184.33

CABLE 1 Piece(s) 7 Day(s) 1059

฿ 10,352.58

CABLE 1 Piece(s) 7 Day(s) 1060

฿ 10,520.83

CABLE 1 Piece(s) 7 Day(s) 1061

฿ 10,689.08

CABLE 1 Piece(s) 7 Day(s) 1062

฿ 10,857.33

CABLE 1 Piece(s) 7 Day(s) 1063

฿ 11,025.59

CABLE 1 Piece(s) 7 Day(s) 1064

฿ 11,193.83

CABLE 1 Piece(s) 7 Day(s) 1065

฿ 11,362.09

CABLE 1 Piece(s) 7 Day(s) 1066

฿ 11,530.33

CABLE 1 Piece(s) 7 Day(s) 1067

฿ 11,698.59

CABLE 1 Piece(s) 7 Day(s) 1068

฿ 11,866.83

CABLE 1 Piece(s) 7 Day(s) 1069

฿ 12,035.08

CABLE 1 Piece(s) 7 Day(s) 1070

฿ 12,203.34

CABLE 1 Piece(s) 7 Day(s) 1071

฿ 12,371.58

CABLE 1 Piece(s) 7 Day(s) 1072

฿ 12,539.84

CABLE 1 Piece(s) 7 Day(s) 1073

฿ 12,708.08

CABLE 1 Piece(s) 7 Day(s) 1074

฿ 12,876.34

CABLE 1 Piece(s) 7 Day(s) 1075

฿ 13,044.58

CABLE 1 Piece(s) 7 Day(s) 1076

฿ 13,212.84

CABLE 1 Piece(s) 7 Day(s) 1077

฿ 13,381.08

CABLE 1 Piece(s) 7 Day(s) 1078

฿ 13,549.34

CABLE 1 Piece(s) 7 Day(s) 1079

฿ 13,717.59

CABLE 1 Piece(s) 7 Day(s) 1080

฿ 13,885.84

CABLE 1 Piece(s) 7 Day(s) 1081

฿ 14,054.09

CABLE 1 Piece(s) 7 Day(s) 1082

฿ 14,222.34

CABLE 1 Piece(s) 7 Day(s) 1083

฿ 14,390.59

CABLE 1 Piece(s) 7 Day(s) 1084

฿ 14,558.84

CABLE 1 Piece(s) 7 Day(s) 1085

฿ 14,727.09

CABLE 1 Piece(s) 7 Day(s) 1086

฿ 14,895.35

CABLE 1 Piece(s) 7 Day(s) 1087

฿ 15,063.59

CABLE 1 Piece(s) 7 Day(s) 1088

฿ 15,231.85

CABLE 1 Piece(s) 7 Day(s) 1089

฿ 15,400.09

CABLE 1 Piece(s) 7 Day(s) 1090

฿ 15,568.35

CABLE 1 Piece(s) 7 Day(s) 1091

฿ 15,736.59

CABLE 1 Piece(s) 7 Day(s) 1092

฿ 15,904.85

CABLE 1 Piece(s) 7 Day(s) 1093

฿ 16,073.09

CABLE 1 Piece(s) 7 Day(s) 1094

฿ 16,241.35

CABLE 1 Piece(s) 7 Day(s) 1095

฿ 16,409.60

CABLE 1 Piece(s) 7 Day(s) 1096

฿ 16,577.85

CABLE 1 Piece(s) 7 Day(s) 1097

฿ 16,746.10

CABLE 1 Piece(s) 7 Day(s) 1098

฿ 16,914.35

CABLE 1 Piece(s) 7 Day(s) 1099

Loading...

Basic Information

Conductor Cross Section(mm2) 1.25 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 7.5 Shield NA Properties Heat-Resistance / Cold Resistance
Sheath (outer coating) color Yellow Grounding Wire NA Sheath (outer coating) material Vinyl
Insulation body materials Vinyl Shape Round shape Classification and accuracy for compensating lead wires General-use common class
Compensated conductor operating temperature range -20 – 90 Conductor configuration (strands/mm) 7/0.45