(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compensating cable for type K thermocouples - Precision grade, compatible with new JIS types, and with general vinyl used for both insulation and sheathing. An unshielded flat compensating cable. A standard model featuring moisture and water-proof properties.
[Features]
• A compensating cable with regular vinyl insulation and jacket for unshielded thermocouples.
· A standard model featuring moisture and water-proof properties.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 1,716.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | ||
฿ 1,862.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | ||
฿ 2,008.80 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | ||
฿ 2,154.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | ||
฿ 2,300.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | ||
฿ 2,446.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | ||
฿ 2,592.55 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | ||
฿ 2,738.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | ||
฿ 2,884.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | ||
฿ 3,030.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | ||
฿ 3,176.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | ||
฿ 3,322.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | ||
฿ 3,468.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | ||
฿ 3,614.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | ||
฿ 3,760.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | ||
฿ 3,906.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | ||
฿ 4,051.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | ||
฿ 4,197.87 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | ||
฿ 4,343.81 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | ||
฿ 4,489.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | ||
฿ 4,635.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | ||
฿ 4,781.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | ||
฿ 4,927.55 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | ||
฿ 5,073.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | ||
฿ 5,219.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | ||
฿ 5,365.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | ||
฿ 5,511.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | ||
฿ 5,657.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | ||
฿ 5,803.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | ||
฿ 5,949.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | ||
฿ 6,095.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | ||
฿ 5,153.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | ||
฿ 5,272.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | ||
฿ 5,391.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | ||
฿ 5,511.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | ||
฿ 5,630.71 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | ||
฿ 5,750.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | ||
฿ 5,869.52 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | ||
฿ 5,988.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | ||
฿ 6,108.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | ||
฿ 6,227.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | ||
฿ 6,347.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | ||
฿ 6,466.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | ||
฿ 6,585.94 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | ||
฿ 6,705.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | ||
฿ 6,824.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | ||
฿ 6,944.15 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | ||
฿ 7,063.56 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | ||
฿ 7,182.96 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | ||
฿ 7,302.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | ||
฿ 7,421.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | ||
฿ 7,541.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | ||
฿ 7,660.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | ||
฿ 7,779.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | ||
฿ 7,899.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | ||
฿ 8,018.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | ||
฿ 8,138.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | ||
฿ 8,257.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | ||
฿ 8,377.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | ||
฿ 8,496.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | ||
฿ 8,615.80 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | ||
฿ 8,735.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | ||
฿ 8,854.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | ||
฿ 8,974.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | ||
฿ 9,093.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | ||
฿ 9,212.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | ||
฿ 9,332.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | ||
฿ 9,451.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | ||
฿ 9,571.03 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | ||
฿ 9,690.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | ||
฿ 9,809.83 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | ||
฿ 9,929.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | ||
฿ 10,048.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | ||
฿ 10,168.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | ||
฿ 10,287.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | ||
฿ 10,406.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | ||
฿ 10,526.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | ||
฿ 10,645.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | ||
฿ 10,765.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | ||
฿ 10,884.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | ||
฿ 11,003.87 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | ||
฿ 11,123.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | ||
฿ 11,242.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | ||
฿ 11,362.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | ||
฿ 11,481.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | ||
฿ 11,600.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | ||
฿ 11,720.29 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | ||
฿ 11,839.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | ||
฿ 11,959.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | ||
฿ 12,078.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 |
Loading...
Conductor Cross Section(mm2) | 1.25 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 4.6x7.1 | Shield | NA | Sheath (outer coating) color | Black |
Grounding Wire | NA | Sheath (outer coating) material | Vinyl | Insulation body materials | Vinyl |
Shape | Flat Type | Classification and accuracy for compensating lead wires | General-use precision grade | Compensated conductor operating temperature range | -20 – 90 |
Conductor configuration (strands/mm) | 7/0.45 |
How can we improve?
How can we improve?