(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The VX-Sofler (VX-G-EYVR) is a flexible earthquake-proof compensating cable with special polyethylene insulation and a flexible vinyl sheath. For use with type K thermocouples.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 2,060.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | ||
฿ 2,240.97 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | ||
฿ 2,421.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | ||
฿ 2,601.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | ||
฿ 2,781.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | ||
฿ 2,962.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | ||
฿ 3,142.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | ||
฿ 3,322.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | ||
฿ 3,503.15 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | ||
฿ 3,683.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | ||
฿ 3,863.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | ||
฿ 4,044.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | ||
฿ 4,224.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | ||
฿ 4,404.71 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | ||
฿ 4,585.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | ||
฿ 4,765.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | ||
฿ 4,945.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | ||
฿ 5,125.96 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | ||
฿ 5,306.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | ||
฿ 5,486.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | ||
฿ 5,666.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | ||
฿ 5,847.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | ||
฿ 6,027.52 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | ||
฿ 6,207.83 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | ||
฿ 6,388.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | ||
฿ 6,568.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | ||
฿ 6,748.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | ||
฿ 6,929.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | ||
฿ 7,109.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | ||
฿ 7,289.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | ||
฿ 7,470.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | ||
฿ 6,290.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | ||
฿ 6,437.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | ||
฿ 6,584.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | ||
฿ 6,731.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | ||
฿ 6,879.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | ||
฿ 7,026.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | ||
฿ 7,173.31 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | ||
฿ 7,320.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | ||
฿ 7,467.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | ||
฿ 7,614.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | ||
฿ 7,761.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | ||
฿ 7,909.03 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | ||
฿ 8,056.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | ||
฿ 8,203.31 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | ||
฿ 8,350.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | ||
฿ 8,497.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | ||
฿ 8,644.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | ||
฿ 8,791.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | ||
฿ 8,939.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | ||
฿ 9,086.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | ||
฿ 9,233.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | ||
฿ 9,380.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | ||
฿ 9,527.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | ||
฿ 9,674.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | ||
฿ 9,821.90 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | ||
฿ 9,969.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | ||
฿ 10,116.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | ||
฿ 10,263.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | ||
฿ 10,410.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | ||
฿ 10,557.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | ||
฿ 10,704.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | ||
฿ 10,851.90 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | ||
฿ 10,999.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | ||
฿ 11,146.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | ||
฿ 11,293.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | ||
฿ 11,440.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | ||
฿ 11,587.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | ||
฿ 11,734.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | ||
฿ 11,881.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | ||
฿ 12,029.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | ||
฿ 12,176.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | ||
฿ 12,323.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | ||
฿ 12,470.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | ||
฿ 12,617.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | ||
฿ 12,764.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | ||
฿ 12,911.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | ||
฿ 13,059.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | ||
฿ 13,206.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | ||
฿ 13,353.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | ||
฿ 13,500.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | ||
฿ 13,647.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | ||
฿ 13,794.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | ||
฿ 13,941.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | ||
฿ 14,089.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | ||
฿ 14,236.21 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | ||
฿ 14,383.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | ||
฿ 14,530.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | ||
฿ 14,677.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | ||
฿ 14,824.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 |
Loading...
Conductor Cross Section(mm2) | 0.5 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 5.6 | Shield | NA | Sheath (outer coating) color | Blue |
Grounding Wire | NA | Sheath (outer coating) material | Vinyl with flexibility | Insulation body materials | Special polyethylene |
Shape | Round | Conductor configuration (strands/mm) | 64/0.1 |
How can we improve?
How can we improve?