(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A compensating cable for type K thermocouples - General grade, compatible with new JIS types, round compensating cable with copper tape shielding. Flame retardant type with moisture and waterproof properties.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 2,862.72 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | ||
฿ 3,123.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | ||
฿ 3,383.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | ||
฿ 3,644.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | ||
฿ 3,904.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | ||
฿ 4,165.31 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | ||
฿ 4,425.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | ||
฿ 4,686.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | ||
฿ 4,946.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | ||
฿ 5,207.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | ||
฿ 5,467.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | ||
฿ 5,728.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | ||
฿ 5,988.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | ||
฿ 6,249.44 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | ||
฿ 6,509.96 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | ||
฿ 6,770.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | ||
฿ 7,030.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | ||
฿ 7,291.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | ||
฿ 7,552.03 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | ||
฿ 7,812.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | ||
฿ 8,073.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | ||
฿ 8,333.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | ||
฿ 8,594.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | ||
฿ 8,854.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | ||
฿ 9,115.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | ||
฿ 9,375.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | ||
฿ 9,636.16 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | ||
฿ 9,896.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | ||
฿ 10,157.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | ||
฿ 10,417.71 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | ||
฿ 10,678.23 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | ||
฿ 8,985.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | ||
฿ 9,198.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | ||
฿ 9,411.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | ||
฿ 9,624.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | ||
฿ 9,836.97 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | ||
฿ 10,049.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | ||
฿ 10,262.72 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | ||
฿ 10,475.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | ||
฿ 10,688.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | ||
฿ 10,901.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | ||
฿ 11,114.23 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | ||
฿ 11,327.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | ||
฿ 11,539.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | ||
฿ 11,752.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | ||
฿ 11,965.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | ||
฿ 12,178.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | ||
฿ 12,391.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | ||
฿ 12,604.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | ||
฿ 12,817.23 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | ||
฿ 13,030.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | ||
฿ 13,242.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | ||
฿ 13,455.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | ||
฿ 13,668.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | ||
฿ 13,881.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | ||
฿ 14,094.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | ||
฿ 14,307.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | ||
฿ 14,520.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | ||
฿ 14,733.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | ||
฿ 14,945.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | ||
฿ 15,158.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | ||
฿ 15,371.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | ||
฿ 15,584.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | ||
฿ 15,797.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | ||
฿ 16,010.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | ||
฿ 16,223.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | ||
฿ 16,436.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | ||
฿ 16,649.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | ||
฿ 16,861.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | ||
฿ 17,074.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | ||
฿ 17,287.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | ||
฿ 17,500.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | ||
฿ 17,713.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | ||
฿ 17,926.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | ||
฿ 18,139.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | ||
฿ 18,352.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | ||
฿ 18,564.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | ||
฿ 18,777.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | ||
฿ 18,990.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | ||
฿ 19,203.52 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | ||
฿ 19,416.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | ||
฿ 19,629.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | ||
฿ 19,842.15 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | ||
฿ 20,055.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | ||
฿ 20,267.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | ||
฿ 20,480.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | ||
฿ 20,693.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | ||
฿ 20,906.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | ||
฿ 21,119.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | ||
฿ 21,332.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 |
Loading...
Conductor Cross Section(mm2) | 1.25 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 7.9 | Shield | Available | Sheath (outer coating) color | Green |
Grounding Wire | NA | Sheath (outer coating) material | Vinyl | Insulation body materials | Flame retardant vinyl |
Shape | Round shape | Classification and accuracy for compensating lead wires | General-use common class | Compensated conductor operating temperature range | -20 – 90 |
Shield type | Copper tape | Conductor configuration (strands/mm) | 7/0.45 |
How can we improve?
How can we improve?