(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Compensating conductor for K thermocouple, general grade, new JIS type, glass coated for both insulation and sheathing, flat compensating conductor without shielding. Standard model with heat resistance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Finished outer diameter (mm) | Conductor configuration (strands/mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,789.29 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 1,942.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 2,095.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 2,248.81 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 2,401.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 2,555.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 2,708.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 2,861.52 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 3,014.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 3,167.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 3,321.03 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 3,474.21 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 3,627.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 3,780.56 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 3,933.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 4,086.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 4,240.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 4,393.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 4,546.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 4,699.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 4,852.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,005.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,159.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,312.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,465.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,618.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,771.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,924.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 6,078.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 6,231.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 6,384.52 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,400.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,525.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,651.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,776.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 5,902.08 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 6,027.52 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 6,152.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 6,278.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 6,403.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 6,529.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 6,654.69 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 6,780.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 6,905.55 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 7,030.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 7,156.42 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 7,281.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 7,407.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 7,532.72 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 7,658.16 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 7,783.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 7,909.03 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 8,034.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 8,159.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 8,285.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 8,410.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 8,536.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 8,661.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 8,787.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 8,912.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 9,037.94 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 9,163.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 9,288.80 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 9,414.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 9,539.67 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 9,665.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 9,790.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 9,915.97 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 10,041.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 10,166.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 10,292.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 10,417.71 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 10,543.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 10,668.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 10,794.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 10,919.44 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 11,044.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 11,170.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 11,295.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 11,421.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 11,546.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 11,672.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 11,797.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 11,922.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 12,048.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 12,173.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 12,299.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 12,424.65 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 12,550.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | 0.5 | 2.1x3.7 | 7/0.32 | ||
฿ 12,675.52 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 | 0.5 | 2.1x3.7 | 7/0.32 |
Loading...
Number Of Cores(Core) | 2 | Logarithm | 1 | Shield | NA |
---|---|---|---|---|---|
Properties | Heat-Resistance | Sheath (outer coating) color | Green | Grounding Wire | NA |
Sheath (outer coating) material | Glass braid | Insulation body materials | Glass braid | Shape | Flat Type |
Classification and accuracy for compensating lead wires | Normal heat resistant grade | Compensated conductor operating temperature range | 0–150 |
How can we improve?
How can we improve?