(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compensating cable for type K thermocouples - General grade, compatible with new JIS types, and glass coated for both insulation and sheathing. A flat compensating cable with braided shielding. Standard model with heat resistance.
[Features]
• An unshielded flat compensating cable with glass braided sheathing and insulation for thermocouples.
· A standard model with heat resistance.
• Not for use in circumstances with high humidity and/or around water.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 3,134.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | ||
฿ 3,421.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | ||
฿ 3,709.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | ||
฿ 3,997.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | ||
฿ 4,284.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | ||
฿ 4,572.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | ||
฿ 4,860.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | ||
฿ 5,147.67 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | ||
฿ 5,435.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | ||
฿ 5,722.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | ||
฿ 6,010.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | ||
฿ 6,298.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | ||
฿ 6,585.94 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | ||
฿ 6,873.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | ||
฿ 7,161.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | ||
฿ 7,448.90 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | ||
฿ 7,736.56 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | ||
฿ 8,024.21 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | ||
฿ 8,311.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | ||
฿ 8,599.52 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | ||
฿ 8,887.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | ||
฿ 9,174.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | ||
฿ 9,462.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | ||
฿ 9,750.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | ||
฿ 10,037.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | ||
฿ 10,325.44 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | ||
฿ 10,613.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | ||
฿ 10,900.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | ||
฿ 11,188.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | ||
฿ 11,476.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | ||
฿ 11,763.72 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | ||
฿ 9,900.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | ||
฿ 10,135.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | ||
฿ 10,370.67 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | ||
฿ 10,605.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | ||
฿ 10,841.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | ||
฿ 11,076.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | ||
฿ 11,311.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | ||
฿ 11,546.62 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | ||
฿ 11,781.80 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | ||
฿ 12,016.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | ||
฿ 12,252.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | ||
฿ 12,487.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | ||
฿ 12,722.56 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | ||
฿ 12,957.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | ||
฿ 13,192.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | ||
฿ 13,428.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | ||
฿ 13,663.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | ||
฿ 13,898.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | ||
฿ 14,133.69 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | ||
฿ 14,368.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | ||
฿ 14,604.08 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | ||
฿ 14,839.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | ||
฿ 15,074.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | ||
฿ 15,309.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | ||
฿ 15,544.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | ||
฿ 15,780.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | ||
฿ 16,015.21 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | ||
฿ 16,250.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | ||
฿ 16,485.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | ||
฿ 16,720.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | ||
฿ 16,955.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | ||
฿ 17,191.15 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | ||
฿ 17,426.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | ||
฿ 17,661.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | ||
฿ 17,896.71 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | ||
฿ 18,131.90 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | ||
฿ 18,367.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | ||
฿ 18,602.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | ||
฿ 18,837.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | ||
฿ 19,072.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | ||
฿ 19,307.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | ||
฿ 19,543.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | ||
฿ 19,778.23 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | ||
฿ 20,013.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | ||
฿ 20,248.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | ||
฿ 20,483.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | ||
฿ 20,718.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | ||
฿ 20,954.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | ||
฿ 21,189.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | ||
฿ 21,424.55 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | ||
฿ 21,659.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | ||
฿ 21,894.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | ||
฿ 22,130.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | ||
฿ 22,365.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | ||
฿ 22,600.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | ||
฿ 22,835.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | ||
฿ 23,070.87 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | ||
฿ 23,306.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | ||
฿ 23,541.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 |
Loading...
Conductor Cross Section(mm2) | 1.25 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 3.9x5.7 | Shield | Available | Properties | Heat-Resistance |
Sheath (outer coating) color | Green | Grounding Wire | NA | Sheath (outer coating) material | Glass braid |
Insulation body materials | Glass braid | Shape | Flat Type | Classification and accuracy for compensating lead wires | Normal heat resistant grade |
Compensated conductor operating temperature range | 0–150 | Shield type | Tin plated soft copper wire braid | Conductor configuration (strands/mm) | 7/0.45 |
How can we improve?
How can we improve?