1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Renesas Electronics] Memory IC Related Device

[Renesas Electronics] Memory IC Related Device
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 196.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various types of memory and controller ICs such as SRAM and DRAM.

Part Number
R1LV0108ESN-5SIB0
RMLV0416EGBG-4S2AC0
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipBit Size Speed Supplier Device Package

฿ 196.73

MEMORY IC OPTION 1 Piece(s) 6 Day(s) 1M(128Kx8)55ns32 pin SOP

฿ 647.50

MEMORY IC OPTION 1 Piece(s) 6 Day(s) 4M(256Kx16)45ns48 pin FBGA(7.5x8.5)

Loading...

  1. 1

Basic Information

Memory Type SRAM Supply Voltage 2.7V to 3.6V Temperature Range -40 to 85°C